(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Pneumatic/flat swivel casters for medium loads, abrasion resistant, load ranges from 35.01. Wide range of configurable dimensions.
Part Number
Configured Part Number is shown.
Part Number |
---|
AIJB-6-2G |
AIJBL-6-2G |
Loading...
Caster Type | Plate Type Universal / With buffer | Stopper | With freely stopper | Load Range(daN) | 35.01~80.00 |
---|---|---|---|---|---|
Allowable Load(daN) | 68 | Mounting Height H(mm) | 199.5 | Wheel Material | Rubber SBR |
Wheel Characteristics | Abrasion Resistance | Metal Piece(Fittings etc.,) Material | Steel | Mounting Hole Type | Round hole |
Mounting Hole Pitch Length(mm) | 90 | Mounting Hole Pitch Width(mm) | 90 | Mounting Seat(mm) | 120 |
Mounting Seat Width(mm) | 120 | Wheel Diameter(φ) | 153 | Application | Streamlining of Logistics, Hand Truck |
Load Category | Medium Load | Metal Fitting Color (Finish) | Bright Chromate Plating | Specifications | The wheels on earth |
Detailed Wheel Specifications | Contains air | Wheel color | Gray | Floor Protection | No Floor Protection |
Tire width(mm) | 47 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy