(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Caster Accessories - Holders

Caster Accessories - Holders

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Misumi Original
For complete product overview and details on Caster Accessories - Holders see the sections below:

  • inCAD Components
Caster Holders:Related Image
・Materials
Type[ M ]Material[ H ]Hardness
CMHUEPDM Synthetic Rubber (Gray)Shore A80
CMHDElectrically Conductive Rubber (Black)

Specifications

Part Number
CMHU50
Part NumberACK2Allowable Load
(N)
Applicable Caster Wheel Width
(Reference)
Mass
(g)
TypeB
CMHU
CMHD
(Electrically Conductive Rubber)
30603313.580002830
40704114.53835
50804318.54845

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CMHD30
CMHD40
CMHD50
CMHU30
CMHU40
CMHU50
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Dimension B
(mm)
1 Piece(s)Available

8 Days or more

Electrically Conductive Rubber30
1 Piece(s)Available

8 Days or more

Electrically Conductive Rubber40
1 Piece(s)Available

8 Days or more

Electrically Conductive Rubber50
1 Piece(s)Available

8 Days or more

EPDM Synthetic Rubber30
1 Piece(s)Available

8 Days or more

EPDM Synthetic Rubber40
1 Piece(s)Available

8 Days or more

EPDM Synthetic Rubber50

Loading...

  1. 1

Example

Caster Holders:Related Image
 

Basic Information

Type Caster Holders

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.