(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Quiet and smooth double stainless steel casters for heavy loads, load ranges from 485.01 to 750.00daN. Wide range of configurable dimensions.
Part Number
Configured Part Number is shown.
SUHJTS-75-MCD
Caster Type | Plate Type Universal / Low Floor Heavy Load / Dual Wheels | Stopper | No | Properties | Silent smooth casters |
---|---|---|---|---|---|
Load Range(daN) | 485.01~750.00 | Allowable Load(daN) | 490 | Mounting Height H(mm) | 111.5 |
Wheel Material | Conductive MC Nylon | Wheel Characteristics | Abrasion Resistance / Oil Resistance / Chemical Resistance | Metal Piece(Fittings etc.,) Material | Stainless Steel |
Mounting Hole Type | Slotted Holes | Mounting Hole Pitch Length(mm) | 63(78) | Mounting Hole Pitch Width(mm) | 63(78) |
Mounting Seat(mm) | 100 | Mounting Seat Width(mm) | 100 | Wheel Diameter(φ) | 75 |
Rim Width(mm) | 18.5X2 | Application | OA equipment, information and communication equipment | Load Category | Heavy Load |
Specifications | The wheels on earth | Detailed Wheel Specifications | (Core: None) | Wheel color | Black |
Floor Protection | No Floor Protection | Eccentricity(mm) | 25 | Bearing | Stainless Radial Ball Bearing |
Please check the type/dimensions/specifications of the part SUHJTS-75-MCD in the Casters - Quiet and smooth double stainless steel Casters. series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy