(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plate with Casters

Plate with Casters

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

Specifications

Part Number
HAJCHP6060
■Plate with Caster (Caster with Stopper)
Part NumberAllowable Load
kN(kgf)
Mass kgComponent
TypeNo.PlateCasterScrewQuantityNutQuantity
HCHPS50.9(100)0.69HAJP5HCHAS12-100CBM5-104HNTT5-54
61.4(150)0.7HAJP6HCHAS12-150CBM6-12HNTT6-6
8*1.7(170)1.8HAJP8HCHAS16-170CBM8-20HNTT8-8
[ ! ]For orders larger than indicated quantity, please request a quotation.
[ ! ]8* is used in common with 8−45.
[ ! ]No. 5 and 6 apply to extrusions with 6-slot width 20 Square Type and 8-slot width 30 Square Types. No. 8 apply to extrusions 10-slot width 40 and 45 Square Type.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HCHPS5
HCHPS6
HCHPS8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Frame Size Accessories Plates
1 Piece(s)Available

8 Days or more

105-2020HAJP5
1 Piece(s)Available

8 Days or more

106-3030HAJP6
1 Piece(s)Available

8 Days or more

108-4040, 8-4545HAJP8
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Frame Size Accessories Plates

Loading...

  1. 1

Example

Plate with Casters:Related Image

Basic Information

Type Casters - with Mounting Plate- Specifications Caster Plate Units

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.