(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
By enabling extrusion side mount, the working time is made much shorter than for the conventional products.
Part Number
Configured Part Number is shown.
Part Number | Caster | Jack Bolt | |||
Type | Wheel Material | [ M ] Material | [ S ] Surface Treatment | [ M ] Material | [ S ] Surface Treatment |
HCFY | Nylon | Low Carbon Steel | Trivalent Chromate (Black) | 1018 Carbon Steel | Trivalent Chromate |
HCFYM | MC Nylon | ||||
HCFYD | Conductive MC Nylon |
Part Number |
HCFY6-130 |
Part Number | Allowable Load | Mass g | Screw / Nut | ||||||
Type | No. | Load | kg | N | Screw | Quantity | Nut | Quantity | |
HCFY HCFYM HCFYD | 6 | 130 | 130 | 1275 | 1550 | CBM6-12 | 4 | HNTT6-6 | 4 |
CBM6-16 | HNTT8-6 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HCFY6-130-[10,12,16,20]-[20-40/1] |
HCFYD6-130 |
HCFYM6-130 |
Part Number |
---|
Loading...
Type | Casters - with Mounting Plate- | Specifications | Side Mounting Type | Applicable Frame No. | 6 |
---|---|---|---|---|---|
Allowable Load(kgf) | 130 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy