(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rollers - Hollow, 500 series aluminum.

Rollers - Hollow, 500 series aluminum.

•Type: Metal Rollers
•Mounting Method: Straight
•Roller Shape: Straight
•Material: 5052 Aluminum Alloy
•Surface Treatment: Clear Anodize

  • inCAD Components
Aluminum Rollers - Hollow:Related Image
・Materials
[ M ] Material: Aluminum Alloy 5000 series [ S ] Surface Treatment: Clear Anodize

Specifications

Part Number-L-d-B-P
AROE30-100-24-B6-P22
Part NumberL
1mm Increment
d
1mm Increment
B
1mm Increment
P
1mm Increment
TypeD
AROE30 50~30019~55
(d≤D-5)
4~1515~53
(P≤d-2)
40 
50 
60 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AROE30-[50-300/1]-[19-25/1]-B[4-15/1]-P[15-23/1]
AROE40-[50-300/1]-[15-35/1]-B[4-15/1]-P[14-33/1]
AROE50-[50-300/1]-[15-45/1]-B[4-15/1]-P[14-43/1]
AROE60-[50-300/1]-[15-55/1]-B[4-15/1]-P[14-53/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D.
(mm)
L Length
(mm)
d Dimension
(mm)
B
(mm)
P
(mm)
1 Piece(s)

12 Days or more

103050 ~ 30019 ~ 254 ~ 1515 ~ 23
1 Piece(s)

12 Days or more

104050 ~ 30015 ~ 354 ~ 1514 ~ 33
1 Piece(s)

12 Days or more

105050 ~ 30015 ~ 454 ~ 1514 ~ 43
1 Piece(s)

12 Days or more

106050 ~ 30015 ~ 554 ~ 1514 ~ 53

Loading...

  1. 1
 

Basic Information

Type Metal roller Mounting Method Straight Roller Shape Straight
Length(mm) ~50 / ~100 / ~300 Material 5052 Aluminum Alloy Surface Treatment Clear Anodize

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.