(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rollers - Straight or with rounding.

Rollers - Straight or with rounding.
  • Volume Discount
  • Spec Change

•Type: Metal Rollers
•Mounting Method: Straight

  • inCAD Components

Part Number

Configured Part Number is shown.

金属ローラ -ストレート・クラウン-:Related Image
金属ローラ -ストレート・クラウン-:Related Image
[ ! ] When L≤dx3, hole d is machined from the same direction.
[ ! ] When L>dx3, hole d is machined from both ends as shown below. There is no relief in some cases.
・Materials
Type[ M ]Material[ S ]Surface Treatment
L SelectableL Configurable
ROLB-1045 Carbon SteelBlack Oxide
ROLM-Electroless Nickel Plating
ROLSROCS304 Stainless Steel-
ROLAROCAAluminum Alloy 5000 seriesClear Anodize

Specifications

Part Number-d-L
ROLB20-8-30
■L Selectable
DdH7L
208      152025304050 
2581012    152025 4050 
3081012    152025304050 
35 10 1520    2530 50 
40 101215    2025304050 
50  12152025   25304050100
60  1215202530   304050100
80   1520 30    4050100

Alterations

金属ローラ -ストレート・クラウン-:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ROCA20-8-15
ROCA20-8-20
ROCA20-8-25
ROCA20-8-30
ROCA20-8-40
ROCA20-8-50
ROCA25-8-15
ROCA25-8-20
ROCA25-8-25
ROCA25-8-40
ROCA25-8-50
ROCA25-10-15
ROCA25-10-20
ROCA25-10-25
ROCA25-10-40
ROCA25-10-50
ROCA25-12-15
ROCA25-12-20
ROCA25-12-25
ROCA25-12-40
ROCA25-12-50
ROCA30-8-15
ROCA30-8-20
ROCA30-8-25
ROCA30-8-30
ROCA30-8-40
ROCA30-8-50
ROCA30-10-15
ROCA30-10-20
ROCA30-10-25
ROCA30-10-30
ROCA30-10-40
ROCA30-10-50
ROCA30-12-15
ROCA30-12-20
ROCA30-12-25
ROCA30-12-30
ROCA30-12-40
ROCA30-12-50
ROCA35-10-25
ROCA35-10-30
ROCA35-10-50
ROCA35-15-25
ROCA35-15-30
ROCA35-15-50
ROCA35-20-25
ROCA35-20-30
ROCA35-20-50
ROCA40-10-20
ROCA40-10-25
ROCA40-10-30
ROCA40-10-40
ROCA40-10-50
ROCA40-12-20
ROCA40-12-25
ROCA40-12-30
ROCA40-12-40
ROCA40-12-50
ROCA40-15-20
ROCA40-15-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRoller Shape O.D.
(mm)
Length
(mm)
Material I.D. d
(mm)
Surface Treatment Length L
(mm)
1 Piece(s)Available

14 Days or more

10Crowned20~50[Aluminum] 5052 Aluminum Alloy8Clear Anodize15
1 Piece(s)Available

14 Days or more

10Crowned20~50[Aluminum] 5052 Aluminum Alloy8Clear Anodize20
1 Piece(s)Available

14 Days or more

10Crowned20~50[Aluminum] 5052 Aluminum Alloy8Clear Anodize25
1 Piece(s)Available

14 Days or more

10Crowned20~50[Aluminum] 5052 Aluminum Alloy8Clear Anodize30
1 Piece(s)Available

14 Days or more

10Crowned20~50[Aluminum] 5052 Aluminum Alloy8Clear Anodize40
1 Piece(s)Available

14 Days or more

10Crowned20~50[Aluminum] 5052 Aluminum Alloy8Clear Anodize50
1 Piece(s)Available

14 Days or more

10Crowned25~50[Aluminum] 5052 Aluminum Alloy8Clear Anodize15
1 Piece(s)Available

14 Days or more

10Crowned25~50[Aluminum] 5052 Aluminum Alloy8Clear Anodize20
1 Piece(s)Available

14 Days or more

10Crowned25~50[Aluminum] 5052 Aluminum Alloy8Clear Anodize25
1 Piece(s)Available

14 Days or more

10Crowned25~50[Aluminum] 5052 Aluminum Alloy8Clear Anodize40
1 Piece(s)Available

14 Days or more

10Crowned25~50[Aluminum] 5052 Aluminum Alloy8Clear Anodize50
1 Piece(s)Available

14 Days or more

10Crowned25~50[Aluminum] 5052 Aluminum Alloy10Clear Anodize15
1 Piece(s)Available

14 Days or more

10Crowned25~50[Aluminum] 5052 Aluminum Alloy10Clear Anodize20
1 Piece(s)Available

14 Days or more

10Crowned25~50[Aluminum] 5052 Aluminum Alloy10Clear Anodize25
1 Piece(s)Available

14 Days or more

10Crowned25~50[Aluminum] 5052 Aluminum Alloy10Clear Anodize40
1 Piece(s)Available

14 Days or more

10Crowned25~50[Aluminum] 5052 Aluminum Alloy10Clear Anodize50
1 Piece(s)Available

14 Days or more

10Crowned25~50[Aluminum] 5052 Aluminum Alloy12Clear Anodize15
1 Piece(s)Available

14 Days or more

10Crowned25~50[Aluminum] 5052 Aluminum Alloy12Clear Anodize20
1 Piece(s)Available

14 Days or more

10Crowned25~50[Aluminum] 5052 Aluminum Alloy12Clear Anodize25
1 Piece(s)Available

14 Days or more

10Crowned25~50[Aluminum] 5052 Aluminum Alloy12Clear Anodize40
1 Piece(s)Available

14 Days or more

10Crowned25~50[Aluminum] 5052 Aluminum Alloy12Clear Anodize50
1 Piece(s)Available

14 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy8Clear Anodize15
1 Piece(s)Available

14 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy8Clear Anodize20
1 Piece(s)Available

14 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy8Clear Anodize25
1 Piece(s)Available

14 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy8Clear Anodize30
1 Piece(s)Available

14 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy8Clear Anodize40
1 Piece(s)Available

14 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy8Clear Anodize50
1 Piece(s)Available

14 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy10Clear Anodize15
1 Piece(s)Available

14 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy10Clear Anodize20
1 Piece(s)Available

14 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy10Clear Anodize25
1 Piece(s)Available

14 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy10Clear Anodize30
1 Piece(s)Available

14 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy10Clear Anodize40
1 Piece(s)Available

14 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy10Clear Anodize50
1 Piece(s)Available

14 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy12Clear Anodize15
1 Piece(s)Available

14 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy12Clear Anodize20
1 Piece(s)Available

14 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy12Clear Anodize25
1 Piece(s)Available

14 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy12Clear Anodize30
1 Piece(s)Available

14 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy12Clear Anodize40
1 Piece(s)Available

14 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy12Clear Anodize50
1 Piece(s)Available

14 Days or more

10Crowned35~50[Aluminum] 5052 Aluminum Alloy10Clear Anodize25
1 Piece(s)Available

14 Days or more

10Crowned35~50[Aluminum] 5052 Aluminum Alloy10Clear Anodize30
1 Piece(s)Available

14 Days or more

10Crowned35~50[Aluminum] 5052 Aluminum Alloy10Clear Anodize50
1 Piece(s)Available

14 Days or more

10Crowned35~50[Aluminum] 5052 Aluminum Alloy15Clear Anodize25
1 Piece(s)Available

14 Days or more

10Crowned35~50[Aluminum] 5052 Aluminum Alloy15Clear Anodize30
1 Piece(s)Available

14 Days or more

10Crowned35~50[Aluminum] 5052 Aluminum Alloy15Clear Anodize50
1 Piece(s)Available

14 Days or more

10Crowned35~50[Aluminum] 5052 Aluminum Alloy20Clear Anodize25
1 Piece(s)Available

14 Days or more

10Crowned35~50[Aluminum] 5052 Aluminum Alloy20Clear Anodize30
1 Piece(s)Available

14 Days or more

10Crowned35~50[Aluminum] 5052 Aluminum Alloy20Clear Anodize50
1 Piece(s)Available

14 Days or more

10Crowned40~50[Aluminum] 5052 Aluminum Alloy10Clear Anodize20
1 Piece(s)Available

14 Days or more

10Crowned40~50[Aluminum] 5052 Aluminum Alloy10Clear Anodize25
1 Piece(s)Available

14 Days or more

10Crowned40~50[Aluminum] 5052 Aluminum Alloy10Clear Anodize30
1 Piece(s)Available

14 Days or more

10Crowned40~50[Aluminum] 5052 Aluminum Alloy10Clear Anodize40
1 Piece(s)Available

14 Days or more

10Crowned40~50[Aluminum] 5052 Aluminum Alloy10Clear Anodize50
1 Piece(s)Available

14 Days or more

10Crowned40~50[Aluminum] 5052 Aluminum Alloy12Clear Anodize20
1 Piece(s)Available

14 Days or more

10Crowned40~50[Aluminum] 5052 Aluminum Alloy12Clear Anodize25
1 Piece(s)Available

14 Days or more

10Crowned40~50[Aluminum] 5052 Aluminum Alloy12Clear Anodize30
1 Piece(s)Available

14 Days or more

10Crowned40~50[Aluminum] 5052 Aluminum Alloy12Clear Anodize40
1 Piece(s)Available

14 Days or more

10Crowned40~50[Aluminum] 5052 Aluminum Alloy12Clear Anodize50
1 Piece(s)Available

14 Days or more

10Crowned40~50[Aluminum] 5052 Aluminum Alloy15Clear Anodize20
1 Piece(s)Available

14 Days or more

10Crowned40~50[Aluminum] 5052 Aluminum Alloy15Clear Anodize25
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRoller Shape O.D.
(mm)
Length
(mm)
Material I.D. d
(mm)
Surface Treatment Length L
(mm)

Loading...

Basic Information

Type Metal roller Mounting Method Straight

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.