(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A hub (such as pulleys, gears and sprockets) can be easily connected with a shaft by screwing.
Part Number
Configured Part Number is shown.
Type | Main Body | |
[ M ] Material | [ S ] Surface Treatment | |
MLA | 1045 Carbon Steel | - |
MLAP | Electroless Nickel Plating |
Part Number | D | W | P.C.D. | L1 | B | Locking Screw | Max. Allowable Torque (Nm) | Allowable Thrust Load (kN) | Screw Hole for Removal | Mass (g) | ||||
Type | d | MxL | Qty. | Hexagonal Wrench Nominal | Tightening Torque (Nm) | |||||||||
MLA MLAP | 20 | 47 | 26 | 34.5 | 20 | 18 | M6x18 | 8 | 5 | 12.7 | 294 | 29.4 | 2 | 240 |
22 | 34.5 | 323 | 230 | |||||||||||
24 | 50 | 37.5 | 362 | 250 | ||||||||||
25 | 372 | 240 | ||||||||||||
28 | 55 | 42.5 | 10 | 490 | 34.3 | 290 | ||||||||
30 | 529 | 35.3 | 280 | |||||||||||
32 | 60 | 47.5 | 12 | 676 | 42.1 | 340 | ||||||||
35 | 696 | 39.2 | 310 | |||||||||||
38 | 65 | 52.5 | 14 | 882 | 46.1 | 370 | ||||||||
40 | 931 | 350 | ||||||||||||
42 | 75 | 32 | 60 | 24 | 21 | M8x22 | 12 | 6 | 29.4 | 1451 | 68.6 | 600 | ||
45 | 1657 | 73.5 | 570 | |||||||||||
48 | 80 | 65 | 1775 | 630 | ||||||||||
50 | 1736 | 68.6 | 610 | |||||||||||
55 | 85 | 70 | 14 | 2374 | 86.3 | 660 | ||||||||
60 | 90 | 75 | 2746 | 91.2 | 700 | |||||||||
65 | 95 | 80 | 2982 | 91.2 | 710 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
MLA20 |
MLA22 |
MLA24 |
MLA25 |
MLA28 |
MLA30 |
MLA32 |
MLA35 |
MLA38 |
MLA40 |
MLA42 |
MLA45 |
MLA48 |
MLA50 |
MLA55 |
MLA60 |
MLA65 |
MLAP20 |
MLAP22 |
MLAP24 |
MLAP25 |
MLAP28 |
MLAP30 |
MLAP32 |
MLAP35 |
MLAP38 |
MLAP40 |
MLAP42 |
MLAP45 |
MLAP48 |
MLAP50 |
MLAP55 |
MLAP60 |
MLAP65 |
Loading...
Series | Straight Type | Centering Feature | Not Self-Centering | Body Material | 1045 Carbon Steel |
---|---|---|---|---|---|
Tightening Structure | Double Cone Type | Structure | Mechanical Type (Wedge Type) | Locking Screw Qty. | Multiple Pieces |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy