(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

KPL200 KANA Lock (cost performance product):

KPL200 KANA Lock (cost performance product):
  • Volume Discount

•Tightening Method: Mechanical Type (Wedge Type)
•Tightening Structure: Double Cone Type
•Type: Straight
•Number Of Tightening Bolts: Multiple Pieces
•Centering Feature: Not Self-Centering

PDF

Part Number

Configured Part Number is shown.

Part Number
KPL20019X47
KPL20020X47
KPL20022X47
KPL20024X50
KPL20025X50
KPL20028X55
KPL20030X55
KPL20032X60
KPL20035X60
KPL20038X65
KPL20040X65
KPL20042X75
KPL20045X75
KPL20048X80
KPL20050X80
KPL20055X85
KPL20060X90
KPL20065X95
KPL20070X110
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Bore Dia. d
(Ø)
Allowable Torque Range
(N•m)
Hub Dia. D1
(Ø)
Allowable Torque
(N•m)
Allowable Thrust Load Range
(kN)
Min. Hub O.D. D2 (for 1035 Carbon Steel)
(Ø)
Overall Length W
(mm)
Outer Dia. A
(Ø)
1 Piece(s)Available

8 Days or more

19200.1 to 300.04727028.8562047
1 Piece(s)Available

8 Days or more

20200.1 to 300.04728528.8562047
1 Piece(s)Available

8 Days or more

22300.1 to 500.04731528.8562047
1 Piece(s)Available

13 Days or more

24300.1 to 500.05038532.4602050
1 Piece(s)Available

8 Days or more

25300.1 to 500.05040532.4602050
1 Piece(s)Available

13 Days or more

28300.1 to 500.05550036662055
1 Piece(s)Available

8 Days or more

30500.1 to 700.05554036662055
1 Piece(s)Available

13 Days or more

32500.1 to 700.06069043.2732060
1 Piece(s)Available

8 Days or more

35700.1 to 1000.06075043.2732060
1 Piece(s)Available

13 Days or more

38700.1 to 1000.06595050.4802065
1 Piece(s)Available

8 Days or more

40700.1 to 1000.065100050.4802065
1 Piece(s)Available

13 Days or more

421000.1 to 3000.075164078.2952475
1 Piece(s)Available

8 Days or more

451000.1 to 3000.075175078.2952475
1 Piece(s)Available

13 Days or more

481000.1 to 3000.080187078.21002480
1 Piece(s)Available

8 Days or more

501000.1 to 3000.080195078.21002480
1 Piece(s)Available

13 Days or more

551000.1 to 3000.085250091.21092485
1 Piece(s)Available

13 Days or more

601000.1 to 3000.090273091.21142490
1 Piece(s)Available

13 Days or more

653000.1 to 10000.09533801041222495
1 Piece(s)Available

8 Days or more

703000.1 to 10000.0110510014614228110
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Bore Dia. d
(Ø)
Allowable Torque Range
(N•m)
Hub Dia. D1
(Ø)
Allowable Torque
(N•m)
Allowable Thrust Load Range
(kN)
Min. Hub O.D. D2 (for 1035 Carbon Steel)
(Ø)
Overall Length W
(mm)
Outer Dia. A
(Ø)

Loading...

  1. 1

Basic Information

Type Straight Centering Feature Not Self-Centering Body Material Steel
Surface Treatment None Tightening Structure Double Cone Type Tightening Method Mechanical Type (Wedge Type)
Number of Tightening Bolts Multiple Pieces

Additional Products in this Category

Tech Support