(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Keyless Bushing, A.P.LOCK SAPL-B Series

Keyless Bushing, A.P.LOCK SAPL-B Series
  • Volume Discount

•Tightening Method: Mechanical Type (Wedge Type)
•Tightening Structure: Single Cone Type
•Type: Flanged
•Centering Feature: Self-Centering
•Body Material: Steel

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SAPL-B-8-22
SAPL-B-9-23
SAPL-B-10-24
SAPL-B-11-25
SAPL-B-12-26
SAPL-B-13-27
SAPL-B-14-31
SAPL-B-15-32
SAPL-B-16-33
SAPL-B-17-34
SAPL-B-18-35
SAPL-B-19-47
SAPL-B-20-47
SAPL-B-22-47
SAPL-B-24-50
SAPL-B-25-50
SAPL-B-28-55
SAPL-B-30-55
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Bore Dia. d
(Ø)
Allowable Torque Range
(N•m)
Hub Dia. D1
(Ø)
Allowable Torque
(N•m)
1 Piece(s)Available

13 Days or more

1082.0 to 20.02218
1 Piece(s)Available

13 Days or more

10920.1 to 50.02321
1 Piece(s)Available

13 Days or more

101020.1 to 50.02429
1 Piece(s)Available

13 Days or more

101120.1 to 50.02533
1 Piece(s)Available

13 Days or more

101220.1 to 50.02646
1 Piece(s)Available

13 Days or more

101320.1 to 50.02749
1 Piece(s)Available

13 Days or more

101450.1 to 70.03169
1 Piece(s)Available

13 Days or more

101570.1 to 100.03274
1 Piece(s)Available

13 Days or more

101670.1 to 100.03378
1 Piece(s)Available

13 Days or more

1017100.1 to 150.034103
1 Piece(s)Available

13 Days or more

1018100.1 to 150.035108
1 Piece(s)Available

13 Days or more

1019200.1 to 300.047284
1 Piece(s)Available

13 Days or more

1020200.1 to 300.047294
1 Piece(s)Available

13 Days or more

1022300.1 to 500.047324
1 Piece(s)Available

13 Days or more

1024300.1 to 500.050412
1 Piece(s)Available

13 Days or more

1025300.1 to 500.050431
1 Piece(s)Available

13 Days or more

1028300.1 to 500.055471
1 Piece(s)Available

13 Days or more

1030500.1 to 700.055510

Loading...

  1. 1

Basic Information

Type Flanged Centering Feature Self-Centering Body Material Steel
Surface Treatment None Tightening Structure Single Cone Type Tightening Method Mechanical Type (Wedge Type)

Additional Products in this Category

Tech Support