(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

POSI LOCK K

POSI LOCK K
  • Volume Discount

•Tightening Method: Mechanical Type (Wedge Type)
•Tightening Structure: Single Cone Type
•Type: Flanged

PDF

Part Number

Configured Part Number is shown.

Part Number
PSL-K-6
PSL-K-6-C
PSL-K-6-F
PSL-K-6.35
PSL-K-6.35-B
PSL-K-6.35-C
PSL-K-6.35-F
PSL-K-7
PSL-K-7-C
PSL-K-7-F
PSL-K-8
PSL-K-8-B
PSL-K-8-C
PSL-K-8-F
PSL-K-9
PSL-K-9-C
PSL-K-9-F
PSL-K-9.525
PSL-K-9.525-B
PSL-K-9.525-C
PSL-K-9.525-F
PSL-K-10
PSL-K-10-B
PSL-K-10-C
PSL-K-10-F
PSL-K-11
PSL-K-11-B
PSL-K-11-C
PSL-K-11-F
PSL-K-12
PSL-K-12-B
PSL-K-12-C
PSL-K-12-F
PSL-K-12.7
PSL-K-12.7-B
PSL-K-12.7-C
PSL-K-12.7-F
PSL-K-14
PSL-K-14-B
PSL-K-14-C
PSL-K-14-F
PSL-K-15
PSL-K-15-B
PSL-K-15-C
PSL-K-15-F
PSL-K-16
PSL-K-16-B
PSL-K-16-C
PSL-K-16-F
PSL-K-17
PSL-K-17-B
PSL-K-17-C
PSL-K-17-F
PSL-K-18
PSL-K-18-B
PSL-K-18-C
PSL-K-18-F
PSL-K-19
PSL-K-19-B
PSL-K-19-C
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody Material Shaft Bore Dia. d
(Ø)
Allowable Torque Range
(N•m)
Surface Treatment Hub Dia. D1
(Ø)
Allowable Torque
(N•m)
Allowable Thrust Load Range
(kN)
Overall Length W
(mm)
Outer Dia. A
(Ø)
Clamping bolt types
1 Piece(s)Available

16 Days or more

10Steel62.0~20.0NA125.91.952025Hexagon socket head bolt
1 Piece(s)Available

14 Days or more

10Steel62.0~20.0Electroless Nickel125.91.952025Hexagon socket head bolt
1 Piece(s)Available

14 Days or more

10Stainless Steel62.0~20.0NA124.71.562025Hexagon socket head bolt
1 Piece(s)Available

16 Days or more

10Steel6.352.0~20.0NA126.21.952025Hexagon socket head bolt
1 Piece(s)Available

13 Days or more

10Steel6.352.0~20.0NA126.21.952025Hexagon head bolt
1 Piece(s)Available

14 Days or more

10Steel6.352.0~20.0Electroless Nickel126.21.952025Hexagon socket head bolt
1 Piece(s)Available

14 Days or more

10Stainless Steel6.352.0~20.0NA124.91.562025Hexagon socket head bolt
1 Piece(s)Available

16 Days or more

10Steel72.0~20.0NA126.81.952025Hexagon socket head bolt
1 Piece(s)Available

14 Days or more

10Steel72.0~20.0Electroless Nickel126.81.952025Hexagon socket head bolt
1 Piece(s)Available

14 Days or more

10Stainless Steel72.0~20.0NA125.41.562025Hexagon socket head bolt
1 Piece(s)Available

8 Days or more

10Steel820.1~50.0NA15235.92428Hexagon socket head bolt
1 Piece(s)Available

13 Days or more

10Steel820.1~50.0NA15235.92428Hexagon head bolt
1 Piece(s)Available

14 Days or more

10Steel820.1~50.0Electroless Nickel15235.92428Hexagon socket head bolt
1 Piece(s)Available

14 Days or more

10Stainless Steel82.0~20.0NA15184.722428Hexagon socket head bolt
1 Piece(s)Available

16 Days or more

10Steel920.1~50.0NA15265.92428Hexagon socket head bolt
1 Piece(s)Available

14 Days or more

10Steel920.1~50.0Electroless Nickel15265.92428Hexagon socket head bolt
1 Piece(s)Available

14 Days or more

10Stainless Steel92.0~20.0NA15204.722428Hexagon socket head bolt
1 Piece(s)Available

11 Days or more

10Steel9.52520.1~50.0NA18285.92431Hexagon socket head bolt
1 Piece(s)Available

13 Days or more

10Steel9.52520.1~50.0NA18285.92431Hexagon head bolt
1 Piece(s)Available

14 Days or more

10Steel9.52520.1~50.0Electroless Nickel18285.92431Hexagon socket head bolt
1 Piece(s)Available

14 Days or more

10Stainless Steel9.52520.1~50.0NA18224.722431Hexagon socket head bolt
1 Piece(s)Available

8 Days or more

10Steel1020.1~50.0NA18295.92431Hexagon socket head bolt
1 Piece(s)Available

11 Days or more

10Steel1020.1~50.0NA18295.92431Hexagon head bolt
1 Piece(s)Available

14 Days or more

10Steel1020.1~50.0Electroless Nickel18295.92431Hexagon socket head bolt
1 Piece(s)Available

14 Days or more

10Stainless Steel1020.1~50.0NA18234.722431Hexagon socket head bolt
1 Piece(s)Available

15 Days or more

10Steel1120.1~50.0NA18325.92431Hexagon socket head bolt
1 Piece(s)Available

11 Days or more

10Steel1120.1~50.0NA18325.92431Hexagon head bolt
1 Piece(s)Available

14 Days or more

10Steel1120.1~50.0Electroless Nickel18325.92431Hexagon socket head bolt
1 Piece(s)Available

14 Days or more

10Stainless Steel1120.1~50.0NA18254.722431Hexagon socket head bolt
1 Piece(s)Available

8 Days or more

10Steel1220.1~50.0NA20477.82433Hexagon socket head bolt
1 Piece(s)Available

11 Days or more

10Steel1220.1~50.0NA20477.82433Hexagon head bolt
1 Piece(s)Available

14 Days or more

10Steel1220.1~50.0Electroless Nickel20477.82433Hexagon socket head bolt
1 Piece(s)Available

14 Days or more

10Stainless Steel1220.1~50.0NA20376.242433Hexagon socket head bolt
1 Piece(s)Available

16 Days or more

10Steel12.720.1~50.0NA20507.82433Hexagon socket head bolt
1 Piece(s)Available

11 Days or more

10Steel12.720.1~50.0NA20507.82433Hexagon head bolt
1 Piece(s)Available

14 Days or more

10Steel12.720.1~50.0Electroless Nickel20507.82433Hexagon socket head bolt
1 Piece(s)Available

14 Days or more

10Stainless Steel12.720.1~50.0NA20406.242433Hexagon socket head bolt
1 Piece(s)Available

8 Days or more

10Steel1450.1~70.0NA22557.82935Hexagon socket head bolt
1 Piece(s)Available

11 Days or more

10Steel1450.1~70.0NA22557.82935Hexagon head bolt
1 Piece(s)Available

14 Days or more

10Steel1450.1~70.0Electroless Nickel22557.82935Hexagon socket head bolt
1 Piece(s)Available

14 Days or more

10Stainless Steel1420.1~50.0NA22446.242935Hexagon socket head bolt
1 Piece(s)Available

10 Days or more

10Steel1570.1~100.0NA239512.72939Hexagon socket head bolt
1 Piece(s)Available

11 Days or more

10Steel1570.1~100.0NA239512.72939Hexagon head bolt
1 Piece(s)Available

14 Days or more

10Steel1570.1~100.0Electroless Nickel239512.72939Hexagon socket head bolt
1 Piece(s)Available

14 Days or more

10Stainless Steel1570.1~100.0NA237610.162939Hexagon socket head bolt
1 Piece(s)Available

8 Days or more

10Steel1670.1~100.0NA2410012.72940Hexagon socket head bolt
1 Piece(s)Available

11 Days or more

10Steel1670.1~100.0NA2410012.72940Hexagon head bolt
1 Piece(s)Available

34 Days or more

10Steel1670.1~100.0Electroless Nickel2410012.72940Hexagon socket head bolt
1 Piece(s)Available

14 Days or more

10Stainless Steel1670.1~100.0NA248010.162940Hexagon socket head bolt
1 Piece(s)Available

16 Days or more

10Steel17100.1~150.0NA2611012.72942Hexagon socket head bolt
1 Piece(s)Available

11 Days or more

10Steel17100.1~150.0NA2611012.72942Hexagon head bolt
1 Piece(s)Available

14 Days or more

10Steel17100.1~150.0Electroless Nickel2611012.72942Hexagon socket head bolt
1 Piece(s)Available

14 Days or more

10Stainless Steel1770.1~100.0NA268810.162942Hexagon socket head bolt
1 Piece(s)Available

16 Days or more

10Steel18100.1~150.0NA2611012.72942Hexagon socket head bolt
1 Piece(s)Available

16 Days or more

10Steel18100.1~150.0NA2611012.72942Hexagon head bolt
1 Piece(s)Available

14 Days or more

10Steel18100.1~150.0Electroless Nickel2611012.72942Hexagon socket head bolt
1 Piece(s)Available

14 Days or more

10Stainless Steel1870.1~100.0NA268810.162942Hexagon socket head bolt
1 Piece(s)Available

8 Days or more

10Steel19100.1~150.0NA2812012.72944Hexagon socket head bolt
1 Piece(s)Available

11 Days or more

10Steel19100.1~150.0NA2812012.72944Hexagon head bolt
1 Piece(s)Available

14 Days or more

10Steel19100.1~150.0Electroless Nickel2812012.72944Hexagon socket head bolt

Loading...

Basic Information

Type Flange Tightening Structure Single cone type Tightening Method Mechanical type

Additional Products in this Category

Tech Support