(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Timing Pulleys - Regular Torque, with MechaLock Fixing Hub, L Series.

Timing Pulleys - Regular Torque, with MechaLock Fixing Hub, L Series.
  • Volume Discount
  • Spec Change

New: Available number of teeth increased on metric pulleys. [August 2023]
MechaLock Standard Type incorporated Timing Pulley with centering function.

  • METRIC
  • inCAD Components

(i)Caution

  • Regarding RoHS compliance: The products are RoHS non-compliant only when alteration BMC is selected. The products are RoHS-compliant when BMC is not selected. As some parts used in the alteration are RoHS non-compliant, the RoHS notation on this page has been changed to non-compliant. "Non-compliant" is also indicated in the certificate due to information on the left. Since there are no changes to the product, please contact us if you need a Certificate of RoHS Compliance for a part number that does not have alteration BMC selected.
  • Please note that the swaged flange options, NFC, RFC, and LFC, are not reflected in the CAD data.
Keyless Timing Pulley - L Type, Standard Keyless Bushing:Related Image
・Materials
Catalog No.[ M ] Material[ S ] Surface Treatment
Belt Width 12.7mm
(1/2inch)
Belt Width 19.1mm
(3/4inch)
Belt Width 25.4mm
(1inch)
Belt Width 38.1mm
(1.5inch)
PulleyFlangeBushingPulleyFlangeBushing
A: 14W: 19Y: 13A: 21W: 26Y: 14(18)A: 27W: 32Y: 14 (22•23.5)A: 40W: 45Y: 19 (28•32)
HPLA_ _L050HPLA_ _L075HPLA_ _L100HPLA_ _L150Aluminum Alloy 7000 seriesAluminum Alloy1045 Carbon Steel
or Equivalent
Clear Anodize-
HPLK_ _L050HPLK_ _L075HPLK_ _L100HPLK_ _L150Hard Clear Anodize*-
HPLN_ _L050HPLN_ _L075HPLN_ _L100HPLN_ _L150Electroless Nickel Plating-
HPLT_ _L050HPLT_ _L075HPLT_ _L100HPLT_ _L1501045 Carbon Steel
or Equivalent
Low Carbon Steel1045 Carbon Steel
or Equivalent
-
HPLM_ _L050HPLM_ _L075HPLM_ _L100HPLM_ _L150Black Oxide
HPLP_ _L050HPLP_ _L075HPLP_ _L100HPLP_ _L150Electroless Nickel Plating
*Hard Anodize Treatment: Film Hardness 300HV~
 

Specifications

Keyless Timing Pulley - L Type, Standard Keyless Bushing:Related Image
Part NumberPulley
Shape
dH7 Range (Select Shaft Bore Dia. from Table 1)P.D.O.D.FE
L050L075L100L150
TypeTeethType,
Nominal Width
EShapeFShapeEShapeFShapeEShapeFShapeEShapeFShape
HPLA
HPLK

HPLN
HPLT
HPLM
HPLP
14L050
*A: 14
*W: 19
*Y: 13

L075
*A: 21
*W: 26
*Y: 14
(d12~: Y=18)

L100
*A: 27
*W: 32
*Y: 14
(d12~22: Y=22)
(d24~: Y=23.5)

L150
*A: 40
*W: 45
*Y: 19
(d12~32: Y=28)
(d35~: Y=32)
E

F
8, 108, 108, 108, 108, 108, 108, 108, 1042.4541.684835
158, 108, 108, 108, 108, 108, 108, 108, 1045.4844.72
1610~141010~1410~1410~1410~1410~1410~1448.5147.755540
1710~141010~1410~1410~1410~1410~1410~1451.5450.78
1810~161010~1610~1610~1610~1610~1610~1654.5753.816145
1912~19-12~1912~1912~1912~1912~1912~1957.6156.846750
2012~19-12~1912~1912~1912~1912~1912~1960.6459.886750
2112~1912~2012~1912~2012~2012~2012~2063.6762.917056
2212~1912~2212~1912~2212~2212~2212~2266.7065.948060
2412~1912~2812~1912~2812~2812~2812~2872.7772.008767
2512~1912~2812~1912~2812~2812~2812~2875.8075.04
2612~1912~2812~1912~2812~2812~2812~2878.8378.07
2812~1912~3212~1912~3212~3012~3212~3284.8984.139575
3012~1912~3212~1912~3212~3012~3212~3290.9690.209980
3212~1912~3212~1912~3212~3012~3212~3297.0296.2610484
3412~1912~3212~1912~3512~3012~3512~35103.08102.3211190
3615~1915~3215~1915~4015~3015~4015~40109.15108.39123102
3815~1915~3215~1915~4515~3015~4515~45115.21114.45127105
4015~19-15~3215~1915~4515~3015~4515~45121.28120.51131110
4216~1916~3216~1916~5016~3016~5016~45127.34126.58135115
4416~1916~3216~1916~5016~3016~5016~45133.40132.64140120
4816~1916~3216~1916~5016~3016~5016~45145.53144.77152130
5016~1916~3216~1916~5016~3016~5016~45151.60150.83160140
6016~19-16~3216~1916~5016~3016~5016~45181.91181.15190170
7216~1916~3216~1916~5016~3016~5016~45218.30217.53225200
Table 1: Select Shaft Bore Diameter
dH7Max. Allowable Torque (Nm)D1(L)
HPLA / HPLK
HPLN / HPLT /
HPLM
HPLP
819.616.623.56
1027.519.625.5
1244.136.228.56.5
1463.750.930.5
1580.454.831.5
1683.358.833.0
1792.276.433.5
1895.180.334.5
1998.185.235.5
20216.0183.042.08
22255.0201.044.0
24363.0252.046.0
25392.0264.047.0
28441.0295.050.08.5
30500.0396.052.0
32530.0423.054.0
35883.0548.062.010
401079.0779.067.0
451285.0882.072.0
501706.01362.077.010.5

Alterations

Keyless Timing Pulley - L Type, Standard Keyless Bushing:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HPLA14L050-E-8
HPLA14L050-E-10
HPLA14L050-F-8
HPLA14L050-F-10
HPLA14L075-E-8
HPLA14L075-E-10
HPLA14L075-F-8
HPLA14L075-F-10
HPLA14L100-E-8
HPLA14L100-E-10
HPLA14L100-F-8
HPLA14L100-F-10
HPLA14L150-E-8
HPLA14L150-E-10
HPLA14L150-F-8
HPLA14L150-F-10
HPLA15L050-E-8
HPLA15L050-E-10
HPLA15L050-F-8
HPLA15L050-F-10
HPLA15L075-E-8
HPLA15L075-E-10
HPLA15L075-F-8
HPLA15L075-F-10
HPLA15L100-E-8
HPLA15L100-E-10
HPLA15L100-F-8
HPLA15L100-F-10
HPLA15L150-E-8
HPLA15L150-E-10
HPLA15L150-F-8
HPLA15L150-F-10
HPLA16L050-E-10
HPLA16L050-E-12
HPLA16L050-E-14
HPLA16L050-F-10
HPLA16L075-E-10
HPLA16L075-E-12
HPLA16L075-E-14
HPLA16L075-F-10
HPLA16L075-F-12
HPLA16L075-F-14
HPLA16L100-E-10
HPLA16L100-E-12
HPLA16L100-E-14
HPLA16L100-F-10
HPLA16L100-F-12
HPLA16L100-F-14
HPLA16L150-E-10
HPLA16L150-E-12
HPLA16L150-E-14
HPLA16L150-F-10
HPLA16L150-F-12
HPLA16L150-F-14
HPLA17L050-E-10
HPLA17L050-E-12
HPLA17L050-E-14
HPLA17L050-F-10
HPLA17L075-E-10
HPLA17L075-E-12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Width Used(Inch)
(Inch)
Belt Width Used(mm)
(mm)
Number of Teeth
(T)
Pulley Shape Material Surface Treatment Shaft Bore Dia. d
(mm)
1 Piece(s)Available

13 Days or more

100.5 in (1/2")12.714Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8
1 Piece(s)Available

10 Days or more

100.5 in (1/2")12.714Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10
1 Piece(s)Available

10 Days or more

100.5 in (1/2")12.714Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8
1 Piece(s)Available

10 Days or more

100.5 in (1/2")12.714Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10
1 Piece(s)Available

10 Days or more

100.75 in (3/4")19.114Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8
1 Piece(s)Available

10 Days or more

100.75 in (3/4")19.114Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10
1 Piece(s)Available

10 Days or more

100.75 in (3/4")19.114Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8
1 Piece(s)Available

10 Days or more

100.75 in (3/4")19.114Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10
1 Piece(s)Available

10 Days or more

101.00 in (1")25.414Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8
1 Piece(s)Available

10 Days or more

101.00 in (1")25.414Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10
1 Piece(s)Available

10 Days or more

101.00 in (1")25.414Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8
1 Piece(s)Available

10 Days or more

101.00 in (1")25.414Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10
1 Piece(s)Available

10 Days or more

101.50 in (1-1/2'')38.114Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8
1 Piece(s)Available

10 Days or more

101.50 in (1-1/2'')38.114Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10
1 Piece(s)Available

10 Days or more

101.50 in (1-1/2'')38.114Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8
1 Piece(s)Available

10 Days or more

101.50 in (1-1/2'')38.114Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10
1 Piece(s)Available

10 Days or more

100.5 in (1/2")12.715Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8
1 Piece(s)Available

10 Days or more

100.5 in (1/2")12.715Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10
1 Piece(s)Available

10 Days or more

100.5 in (1/2")12.715Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8
1 Piece(s)Available

10 Days or more

100.5 in (1/2")12.715Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10
1 Piece(s)Available

10 Days or more

100.75 in (3/4")19.115Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8
1 Piece(s)Available

10 Days or more

100.75 in (3/4")19.115Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10
1 Piece(s)Available

10 Days or more

100.75 in (3/4")19.115Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8
1 Piece(s)Available

10 Days or more

100.75 in (3/4")19.115Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10
1 Piece(s)Available

10 Days or more

101.00 in (1")25.415Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8
1 Piece(s)Available

10 Days or more

101.00 in (1")25.415Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10
1 Piece(s)Available

10 Days or more

101.00 in (1")25.415Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8
1 Piece(s)Available

10 Days or more

101.00 in (1")25.415Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10
1 Piece(s)Available

10 Days or more

101.50 in (1-1/2'')38.115Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8
1 Piece(s)Available

10 Days or more

101.50 in (1-1/2'')38.115Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10
1 Piece(s)Available

10 Days or more

101.50 in (1-1/2'')38.115Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize8
1 Piece(s)Available

10 Days or more

101.50 in (1-1/2'')38.115Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10
1 Piece(s)Available

10 Days or more

100.5 in (1/2")12.716Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10
1 Piece(s)Available

10 Days or more

100.5 in (1/2")12.716Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)Available

10 Days or more

100.5 in (1/2")12.716Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize14
1 Piece(s)Available

10 Days or more

100.5 in (1/2")12.716Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10
1 Piece(s)Available

10 Days or more

100.75 in (3/4")19.116Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10
1 Piece(s)Available

10 Days or more

100.75 in (3/4")19.116Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)Available

10 Days or more

100.75 in (3/4")19.116Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize14
1 Piece(s)Available

10 Days or more

100.75 in (3/4")19.116Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10
1 Piece(s)Available

10 Days or more

100.75 in (3/4")19.116Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)Available

10 Days or more

100.75 in (3/4")19.116Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize14
1 Piece(s)Available

10 Days or more

101.00 in (1")25.416Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10
1 Piece(s)Available

10 Days or more

101.00 in (1")25.416Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)Available

10 Days or more

101.00 in (1")25.416Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize14
1 Piece(s)Available

10 Days or more

101.00 in (1")25.416Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10
1 Piece(s)Available

10 Days or more

101.00 in (1")25.416Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)Available

10 Days or more

101.00 in (1")25.416Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize14
1 Piece(s)Available

10 Days or more

101.50 in (1-1/2'')38.116Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10
1 Piece(s)Available

10 Days or more

101.50 in (1-1/2'')38.116Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)Available

10 Days or more

101.50 in (1-1/2'')38.116Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize14
1 Piece(s)Available

10 Days or more

101.50 in (1-1/2'')38.116Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10
1 Piece(s)Available

10 Days or more

101.50 in (1-1/2'')38.116Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)Available

10 Days or more

101.50 in (1-1/2'')38.116Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize14
1 Piece(s)Available

10 Days or more

100.5 in (1/2")12.717Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10
1 Piece(s)Available

10 Days or more

100.5 in (1/2")12.717Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12
1 Piece(s)Available

10 Days or more

100.5 in (1/2")12.717Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize14
1 Piece(s)Available

10 Days or more

100.5 in (1/2")12.717Shape F[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10
1 Piece(s)Available

10 Days or more

100.75 in (3/4")19.117Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize10
1 Piece(s)Available

10 Days or more

100.75 in (3/4")19.117Shape E[Aluminum] Aluminum Alloy 7000 series(Duralumin)Clear Anodize12

Loading...

 

Basic Information

Type Keyless Pulley Belt Type L Timing Pulleys/Idlers Pulleys

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support