(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hinge Bases - U shaped, 3 selectable models. (Part Numbers)

Hinge Bases - U shaped, 3 selectable models.

Height can be configured in 1mm increments and available with short delivery

  • METRIC
  • inCAD Components
Hinge Bases - U-Shaped, Bottom Mount:Related Image
・Materials
W FixedW and H Configurable[ M ]
Material
[ S ]
Surface Treatment
[ A ]Accessories
H7 TypeOil Free TypeH7 TypeH7 Type with TapOil Free Type(with H7 Tap only)
HKUB-HGBUBHGBUBT-1045 Carbon SteelBlack OxideSet Screw
2 pcs.
(304 Stainless Steel)
HKUM-HGBUM--Electroless Nickel Plating
HKUSHKUSM--HGBUSM304 Stainless Steel-

Specifications

Part Number-W-H
HKUB6
HGBUB8

-

W8
-
-
H28
H30
■W Fixed
Part NumberH
1mm Increment
WAFBKTM (Coarse)Oil Free Bushing
TypeDH7 Type
D Tolerance
Oil Free Type D Tolerance (Reference)d
(I.D.)
L
(Overall Length)
(H7)
HKUB
HKUM
HKUS
(Oil Free)
HKUSM
2+0.01
0
-15~204137H+3106M3--
320~256168H+59--
4+0.012
0
+0.062
0
8191144
5+0.065
0
25~302516H+61212M456
6103220H+8610
8+0.015
0
30~4038261416M5812
10+0.068
0
5038H+101015
12+0.018
0
12191215
13---
1435~4536H+121522M6--
1516--
16--
20+0.021
0
40~50206547H+141825M8--
2530H+1730--
[ ! ]For detailed hinge pin dimensions, see Click here.
■HGBUSM
■Oil Free Bushing
DWOil Free Bushing
d
(I.D.)
L
(Overall Length)
4845
944
5956
1056
1255
610610
1268
1566
815810
16810
10151015
161015
181015
12151215
161215
201212
■W and H Configurable Type (For Oil Free Type, H dimension is fixed) 
Part NumberH7 Type / H7 Type with TapOil Free TypeAFBKTM (Coarse)N
TypeDH7 Type D ToleranceOil Free Type D Tolerance (Reference)W
1mm Increment
H
5mm Increment
W SelectableH Fixed
(H7)
HGBUB
HGBUM
(H7 Type with Tap)
HGBUBT
(Oil Free)
HGBUSM
2+0.01
0
-3~515~20--137H+3106M3-
33~920~25168H+59M3
4+0.012
0
+0.062
0
4~12 8  9201911
5+0.065
0
5~1525~30 9  10 12252516H+61212M4M4
66~1810 12 153220H+8
8+0.015
0
8~2430~4015 163038261416M5
10+0.068
0
10~3015 16 185038H+10
12+0.018
0
12~3015 16 2019M5
13-13~30--
1414~3035~4536H+121522M6
1515~30
1616~30M6
20+0.021
0
20~3040~506547H+141825M8
2525~35H+1730
[ ! ]For detailed hinge pin dimensions, see Click here. [ ! ] For H7 type with tap, (A–W)/2≥N+2 is required.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HGBUB2-W[3-5/1]-H[15-20/5]
HGBUB3-W[3-9/1]-H[15-25/5]
HGBUB4-W[4-12/1]-H[15-25/5]
HGBUB5-W[5-15/1]-H[20-30/5]
HGBUB6-W[6-18/1]-H[20-30/5]
HGBUB8-W[8-24/1]-H[25-40/5]
HGBUB10-W[10-30/1]-H[30-40/5]
HGBUB12-W[12-30/1]-H[30-40/5]
HGBUB13-W[13-30/1]-H[30-40/5]
HGBUB14-W[14-30/1]-H[35-45/5]
HGBUB15-W[15-30/1]-H[35-45/5]
HGBUB16-W[16-30/1]-H[35-45/5]
HGBUB20-W[20-30/1]-H[40-50/5]
HGBUB25-W[25-35/1]-H[40-50/5]
HGBUBT3-W[3-9/1]-H[20-25/5]
HGBUBT4-W[4-10/1]-H[20-25/5]
HGBUBT5-W[5-13/1]-H[25-30/5]
HGBUBT6-W[6-18/1]-H[25-30/5]
HGBUBT8-W[8-24/1]-H[30-40/5]
HGBUBT10-W[10-30/1]-H[30-40/5]
HGBUBT12-W[12-30/1]-H[30-40/5]
HGBUBT13-W[13-30/1]-H[30-40/5]
HGBUBT14-W[14-30/1]-H[35-45/5]
HGBUBT15-W[15-30/1]-H[35-45/5]
HGBUBT16-W[16-30/1]-H[35-45/5]
HGBUBT20-W[20-30/1]-H[40-50/5]
HGBUBT25-W[25-35/1]-H[40-50/5]
HGBUM2-W[3-5/1]-H[15-20/5]
HGBUM3-W[3-9/1]-H[20-25/5]
HGBUM4-W[4-12/1]-H[20-25/5]
HGBUM5-W[5-15/1]-H[20-30/5]
HGBUM6-W[6-18/1]-H[20-30/5]
HGBUM8-W[8-24/1]-H[25-40/5]
HGBUM10-W[10-30/1]-H[30-40/5]
HGBUM12-W[12-30/1]-H[30-40/5]
HGBUM13-W[13-30/1]-H[30-40/5]
HGBUM14-W[14-30/1]-H[35-45/5]
HGBUM15-W[15-30/1]-H[35-45/5]
HGBUM16-W[16-30/1]-H[35-45/5]
HGBUM20-W[20-30/1]-H[40-50/5]
HGBUM25-W[25-35/1]-H[40-50/5]
HGBUSM4-W[8,​9]
HGBUSM5-W[9,​10,​12]
HGBUSM6-W[10,​12,​15]
HGBUSM8-W[15,​16]
HGBUSM10-W[15,​16,​18]
HGBUSM12-W[15,​16,​20]
HKUB2-H[15-20/1]
HKUB3-H[20-25/1]
HKUB4-H[20-25/1]
HKUB5-H[25-30/1]
HKUB6-H[25-30/1]
HKUB8-H[30-40/1]
HKUB10-H[30-40/1]
HKUB12-H[30-40/1]
HKUB13-H[30-40/1]
HKUB14-H[35-45/1]
HKUB15-H[35-45/1]
HKUB16-H[35-45/1]
HKUB20-H[40-50/1]
HKUB25-H[40-50/1]
HKUM2-H[15-20/1]
HKUM3-H[20-25/1]
HKUM4-H[20-25/1]
HKUM5-H[25-30/1]
HKUM6-H[25-30/1]
HKUM8-H[30-40/1]
HKUM10-H[30-40/1]
HKUM12-H[30-40/1]
HKUM13-H[30-40/1]
HKUM14-H[35-45/1]
HKUM15-H[35-45/1]
HKUM16-H[35-45/1]
HKUM20-H[40-50/1]
HKUM25-H[40-50/1]
HKUS2-H[15-20/1]
HKUS3-H[20-25/1]
HKUS4-H[20-25/1]
HKUS5-H[25-30/1]
HKUS6-H[25-30/1]
HKUS8-H[30-40/1]
HKUS10-H[30-40/1]
HKUS12-H[30-40/1]
HKUS13-H[30-40/1]
HKUS14-H[35-45/1]
HKUS15-H[35-45/1]
HKUS16-H[35-45/1]
HKUS20-H[40-50/1]
HKUS25-H[40-50/1]
HKUSM4-H[20-25/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment Hole Dia. d
(φ)
Height Dimension H
(mm)
Hole Width Dimension W
(mm)
1 Piece(s)

10 Days or more

10Black Oxide215 ~ 20H7 Type3 ~ 5
1 Piece(s)

10 Days or more

10Black Oxide315 ~ 25H7 Type3 ~ 9
1 Piece(s)

10 Days or more

10Black Oxide415 ~ 25H7 Type4 ~ 12
1 Piece(s)

10 Days or more

10Black Oxide520 ~ 30H7 Type5 ~ 15
1 Piece(s)

10 Days or more

10Black Oxide620 ~ 30H7 Type6 ~ 18
1 Piece(s)

10 Days or more

10Black Oxide825 ~ 40H7 Type8 ~ 24
1 Piece(s)

10 Days or more

10Black Oxide1030 ~ 40H7 Type10 ~ 30
1 Piece(s)

10 Days or more

10Black Oxide1230 ~ 40H7 Type12 ~ 30
1 Piece(s)

10 Days or more

10Black Oxide1330 ~ 40H7 Type13 ~ 30
1 Piece(s)

10 Days or more

10Black Oxide1435 ~ 45H7 Type14 ~ 30
1 Piece(s)

10 Days or more

10Black Oxide1535 ~ 45H7 Type15 ~ 30
1 Piece(s)

10 Days or more

10Black Oxide1635 ~ 45H7 Type16 ~ 30
1 Piece(s)

10 Days or more

10Black Oxide2040 ~ 50H7 Type20 ~ 30
1 Piece(s)

10 Days or more

10Black Oxide2540 ~ 50H7 Type25 ~ 35
1 Piece(s)

10 Days or more

10Black Oxide320 ~ 25H7 with Tap3 ~ 9
1 Piece(s)

10 Days or more

10Black Oxide420 ~ 25H7 with Tap4 ~ 10
1 Piece(s)

10 Days or more

10Black Oxide525 ~ 30H7 with Tap5 ~ 13
1 Piece(s)

10 Days or more

10Black Oxide625 ~ 30H7 with Tap6 ~ 18
1 Piece(s)

10 Days or more

10Black Oxide830 ~ 40H7 with Tap8 ~ 24
1 Piece(s)

10 Days or more

10Black Oxide1030 ~ 40H7 with Tap10 ~ 30
1 Piece(s)

10 Days or more

10Black Oxide1230 ~ 40H7 with Tap12 ~ 30
1 Piece(s)

10 Days or more

10Black Oxide1330 ~ 40H7 with Tap13 ~ 30
1 Piece(s)

10 Days or more

10Black Oxide1435 ~ 45H7 with Tap14 ~ 30
1 Piece(s)

10 Days or more

10Black Oxide1535 ~ 45H7 with Tap15 ~ 30
1 Piece(s)

10 Days or more

10Black Oxide1635 ~ 45H7 with Tap16 ~ 30
1 Piece(s)

10 Days or more

10Black Oxide2040 ~ 50H7 with Tap20 ~ 30
1 Piece(s)

10 Days or more

10Black Oxide2540 ~ 50H7 with Tap25 ~ 35
1 Piece(s)

10 Days or more

10Electroless Nickel Plating215 ~ 20H7 Type3 ~ 5
1 Piece(s)

10 Days or more

10Electroless Nickel Plating320 ~ 25H7 Type3 ~ 9
1 Piece(s)

10 Days or more

10Electroless Nickel Plating420 ~ 25H7 Type4 ~ 12
1 Piece(s)

10 Days or more

10Electroless Nickel Plating520 ~ 30H7 Type5 ~ 15
1 Piece(s)

10 Days or more

10Electroless Nickel Plating620 ~ 30H7 Type6 ~ 18
1 Piece(s)

10 Days or more

10Electroless Nickel Plating825 ~ 40H7 Type8 ~ 24
1 Piece(s)

10 Days or more

10Electroless Nickel Plating1030 ~ 40H7 Type10 ~ 30
1 Piece(s)

10 Days or more

10Electroless Nickel Plating1230 ~ 40H7 Type12 ~ 30
1 Piece(s)

10 Days or more

10Electroless Nickel Plating1330 ~ 40H7 Type13 ~ 30
1 Piece(s)

10 Days or more

10Electroless Nickel Plating1435 ~ 45H7 Type14 ~ 30
1 Piece(s)

10 Days or more

10Electroless Nickel Plating1535 ~ 45H7 Type15 ~ 30
1 Piece(s)

10 Days or more

10Electroless Nickel Plating1635 ~ 45H7 Type16 ~ 30
1 Piece(s)

10 Days or more

10Electroless Nickel Plating2040 ~ 50H7 Type20 ~ 30
1 Piece(s)

10 Days or more

10Electroless Nickel Plating2540 ~ 50H7 Type25 ~ 35
1 Piece(s)

10 Days or more

10None420Oil Free Type8 ~ 9
1 Piece(s)

10 Days or more

10None525Oil Free Type9 ~ 12
1 Piece(s)

10 Days or more

10None625Oil Free Type10 ~ 15
1 Piece(s)

10 Days or more

10None830Oil Free Type15 ~ 16
1 Piece(s)

10 Days or more

10None1030Oil Free Type15 ~ 18
1 Piece(s)

10 Days or more

10None1230Oil Free Type15 ~ 20
1 Piece(s)

10 Days or more

10Black Oxide215 ~ 20H7 Type4
1 Piece(s)

10 Days or more

10Black Oxide320 ~ 25H7 Type6
1 Piece(s)

10 Days or more

10Black Oxide420 ~ 25H7 Type8
1 Piece(s)

10 Days or more

10Black Oxide525 ~ 30H7 Type8
1 Piece(s)

10 Days or more

10Black Oxide625 ~ 30H7 Type10
1 Piece(s)

10 Days or more

10Black Oxide830 ~ 40H7 Type10
1 Piece(s)

10 Days or more

10Black Oxide1030 ~ 40H7 Type10
1 Piece(s)

10 Days or more

10Black Oxide1230 ~ 40H7 Type12
1 Piece(s)

10 Days or more

10Black Oxide1330 ~ 40H7 Type12
1 Piece(s)

10 Days or more

10Black Oxide1435 ~ 45H7 Type12
1 Piece(s)

10 Days or more

10Black Oxide1535 ~ 45H7 Type16
1 Piece(s)

10 Days or more

10Black Oxide1635 ~ 45H7 Type16
1 Piece(s)

10 Days or more

10Black Oxide2040 ~ 50H7 Type20
1 Piece(s)

10 Days or more

10Black Oxide2540 ~ 50H7 Type30
1 Piece(s)

10 Days or more

10Electroless Nickel Plating215 ~ 20H7 Type4
1 Piece(s)

10 Days or more

10Electroless Nickel Plating320 ~ 25H7 Type6
1 Piece(s)

10 Days or more

10Electroless Nickel Plating420 ~ 25H7 Type8
1 Piece(s)

10 Days or more

10Electroless Nickel Plating525 ~ 30H7 Type8
1 Piece(s)

10 Days or more

10Electroless Nickel Plating625 ~ 30H7 Type10
1 Piece(s)

10 Days or more

10Electroless Nickel Plating830 ~ 40H7 Type10
1 Piece(s)

10 Days or more

10Electroless Nickel Plating1030 ~ 40H7 Type10
1 Piece(s)

10 Days or more

10Electroless Nickel Plating1230 ~ 40H7 Type12
1 Piece(s)

10 Days or more

10Electroless Nickel Plating1330 ~ 40H7 Type12
1 Piece(s)

10 Days or more

10Electroless Nickel Plating1435 ~ 45H7 Type12
1 Piece(s)

10 Days or more

10Electroless Nickel Plating1535 ~ 45H7 Type16
1 Piece(s)

10 Days or more

10Electroless Nickel Plating1635 ~ 45H7 Type16
1 Piece(s)

10 Days or more

10Electroless Nickel Plating2040 ~ 50H7 Type20
1 Piece(s)

10 Days or more

10Electroless Nickel Plating2540 ~ 50H7 Type30
1 Piece(s)

10 Days or more

10None215 ~ 20H7 Type4
1 Piece(s)

10 Days or more

10None320 ~ 25H7 Type6
1 Piece(s)

10 Days or more

10None420 ~ 25H7 Type8
1 Piece(s)

10 Days or more

10None525 ~ 30H7 Type8
1 Piece(s)

10 Days or more

10None625 ~ 30H7 Type10
1 Piece(s)

10 Days or more

10None830 ~ 40H7 Type10
1 Piece(s)

10 Days or more

10None1030 ~ 40H7 Type10
1 Piece(s)

10 Days or more

10None1230 ~ 40H7 Type12
1 Piece(s)

10 Days or more

10None1330 ~ 40H7 Type12
1 Piece(s)

10 Days or more

10None1435 ~ 45H7 Type12
1 Piece(s)

10 Days or more

10None1535 ~ 45H7 Type16
1 Piece(s)

10 Days or more

10None1635 ~ 45H7 Type16
1 Piece(s)

10 Days or more

10None2040 ~ 50H7 Type20
1 Piece(s)

10 Days or more

10None2540 ~ 50H7 Type30
1 Piece(s)

10 Days or more

10None420 ~ 25Oil Free Type8

Loading...

Example

Hinge Bases - U-Shaped, Bottom Mount:Related Image
Hinge Bases - U-Shaped, Bottom Mount:Related Image
Hinge Bases - U-Shaped, Bottom Mount:Related Image
e-Catalog Search Key  #MA512  
Hinge Bases - U-Shaped, Bottom Mount:Related Image
Hinge Bases - U-Shaped, Bottom Mount:Related Image
Hinge Bases - U-Shaped, Bottom Mount:Related Image
e-Catalog Search Key  #MA563  
 

Basic Information

Type Hinge Bases Material 1045 Carbon Steel Shape U-Shaped
Mounting Position Standard Type

Additional Products in this Category

Complementary Products

Modules

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.