(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Material: 1018 Carbon Steel
•Mounting Position: Side Mount
•Mounting Method: Weld-On
•Type: Hinge Plates
Part Number
Configured Part Number is shown.
Part Number | - | L | - | T |
HPE12 | - | 100 | - | 16 |
Part Number | L 10mm Increment | T | R | H | |
Type | D | ||||
HPE | 8 | 40~100 | 9 12 15 16 | 11 | 22 |
10 | 12.5 | 25 | |||
12 | 16 | 32 | |||
16 | 19 | 38 | |||
20 | 25 | 50 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HPE8-[40-100/10]-[9,12,15,16] |
HPE10-[40-100/10]-[9,12,15,16] |
HPE12-[40-100/10]-[9,12,15,16] |
HPE16-[40-100/10]-[9,12,15,16] |
HPE20-[40-100/10]-[9,12,15,16] |
Loading...
Type | Hinge Plates | Material | 1018 Carbon Steel | Mounting Method | Weld-On |
---|---|---|---|---|---|
Mounting Position | Side Mount | Surface Treatment | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy