(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rod End Bearings - Link Ball with Thread

Rod End Bearings - Link Ball with Thread

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

•Type: Rod End Bearings
•Rod End Bearing Type: Link Ball Straight
•Main Body Material: High Strength Zinc Alloy

  • inCAD Components

PDFP.2019-3664

Unit examples related to this product
Rod End Bearings - Link Ball with Thread:Related Image
・Materials
[ M ] Material: Holder: High Strength Zinc Alloy
     Shank with Ball: 1035 Carbon Steel (20~28HRC)
     Boot: NBR Nitrile Rubber Type Special Synthetic Rubber
[ H ] Hardness: Sphere 650HV~

Specifications

Part Number
RBLD8
RBIDL12A
Part NumberHolder PartShank with BallAllowable Incline Angle θStrength of Yielding Point Pk (N)Static Load Capacity Radial Cs (N)Mass (g)
TypeMDD1D2LL1L2MxPL3Wdh912W1D3D4Ball Dia. ØmmTensile Cs (N)Compression Cs (N)
RBID
(Right-Hand Thread)

RBIDL
(Left-hand Thread)


[ ! ]M16A is available for RBID only.
591117462412M5x0.84950
- 0.030
22118792011.11225°284056901140025
610132055.22815M6x1.0511627.212.21181012.7373074501490040
812.51624653216M8x1.251480
- 0.036
33161210122415.8755880117002320075
1015192880.53518M10x1.56.5171045.519.52111143019.0584301680033500123
10A74.5M10x1.2539.515120
1217.52232914020M12x1.7519120
- 0.043
51212417193222.225114002280045600190
12A84M12x1.254417185
142025361094525M14x2.0822146423.5283825.417°149002980059600280
14A103M14x1.55822275
162227401185027M16x2.0166825.529192244370
16A112M16x1.56223360
kgf=Nx0.101972 [ ! ]For orders larger than indicated quantity, please request a quotation. 
1. Clearance of Sphere
Unit: mm
RBLD, RBLDLRBID, RBIDL
Radial Direction Clearance0.02~0.060.03 or Less
Axial Clearance0.3 or Less0.1 or Less
2. H10 tolerance is recommended for Shank with Ball and the mating hole.
3. Yield Strength (Pk) shows the strength of the direction shown in the figure below.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RBID5
RBID6
RBID8
RBID10
RBID10A
RBID12
RBID12A
RBID14
RBID14A
RBID16
RBID16A
RBIDL5
RBIDL6
RBIDL8
RBIDL10
RBIDL10A
RBIDL12
RBIDL12A
RBIDL14
RBIDL14A
RBIDL16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnecting Threads Connecting Thread Direction Allowable Incline Angle θ
(deg)
1 Piece(s)Available

Same day

Stock

10M5Right-hand Thread25
1 Piece(s)Available

8 Days or more

10M6Right-hand Thread25
1 Piece(s)Available

Same day

Stock

10M8Right-hand Thread25
1 Piece(s)Available

Same day

Stock

10[M10] M10×1.5Right-hand Thread25
1 Piece(s)Available

Same day

Stock

10[M10] M10×1.25Right-hand Thread25
1 Piece(s)Available

Same day

Stock

10[M12] M12×1.75Right-hand Thread25
1 Piece(s)Available

Same day

Stock

10[M12] M12×1.25Right-hand Thread25
1 Piece(s)Available

Same day

Stock

10[M14] M14×2.0Right-hand Thread17
1 Piece(s)Available

Same day

Stock

10[M14] M14×1.5Right-hand Thread17
1 Piece(s)Available

Same day

Stock

10[M16] M16×2.0Right-hand Thread17
1 Piece(s)Available

Same day

Stock

10[M16] M16×1.5Right-hand Thread17
1 Piece(s)Available

9 Days or more

10M5Left-hand Thread25
1 Piece(s)Available

Same day

Stock

10M6Left-hand Thread25
1 Piece(s)Available

Same day

Stock

10M8Left-hand Thread25
1 Piece(s)Available

9 Days or more

10[M10] M10×1.5Left-hand Thread25
1 Piece(s)Available

9 Days or more

10[M10] M10×1.25Left-hand Thread25
1 Piece(s)Available

Same day

Stock

10[M12] M12×1.75Left-hand Thread25
1 Piece(s)Available

Same day

Stock

10[M12] M12×1.25Left-hand Thread25
1 Piece(s)Available

9 Days or more

10[M14] M14×2.0Left-hand Thread17
1 Piece(s)Available

9 Days or more

10[M14] M14×1.5Left-hand Thread17
1 Piece(s)Available

9 Days or more

10[M16] M16×2.0Left-hand Thread17

Loading...

  1. 1

Example

Rod End Bearings - Link Ball with Thread:Related Image
 

Basic Information

Type Rod End Bearings Rod End Bearing Type Link Ball Straight Main Body Material High Strength Zinc Alloy

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.