(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spherical Plain Bearing - Open, High Misalignment, BH--L Series, Inch

Spherical Plain Bearing - Open, High Misalignment, BH--L Series, Inch

Due to greater inner ring cross section, the BH-L series is capable of greater misalignment. Available in open or sealed designs.

Part Number

Configured Part Number is shown.




Part Number
BH2024L
BH2428L
BH2832L
BH3236L
BH3640L
BH4044L
BH4448L
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(Ø)
Static Load Capacity Radial
(N)
Basic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
1 Piece(s)

9 Days

1.25 inch3772079415
1 Piece(s)

86 Days

1.5 inch51332212814
1 Piece(s)

86 Days

1.75 inch67123316814
1 Piece(s)

12 Days

2 inch84960621214
1 Piece(s)

12 Days

2.25 inch104755126214
1 Piece(s)

86 Days

2.5 inch126773731714
1 Piece(s)

9 Days

2.75 inch151016437714
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(Ø)
Static Load Capacity Radial
(N)
Basic Load Rating
(kN)
Allowable Tilt Angle α
(deg)

Loading...

  1. 1

Basic Information

Type Spherical Bearing Spherical Bearing Type Standard Ball Material Steel
Operating Temperature Range(℃) -52::177 Lubrication Method Lubrication

Additional Products in this Category

Tech Support