(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spherical Plain Bearing - Duralube® Maintenance-Free, Self Lubricating, Trilock Seal, Inch

Part Number

Configured Part Number is shown.


Part Number
B16LDLPTS
B20LDLUTS
B24LDLPTS
B28LDLPTS
B36LDLPTS
B40LDLUTS
B48LDLPTS
B60LDLPTS
B64LDLPTS
GE35DLUTS
GE40DLUTS
GE45DLUTS
GE50DLUTS
GE60DLPTS
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(Ø)
Static Load Capacity Radial
(N)
Basic Load Rating
(kN)
1 Piece(s)

86 Days

1 inch201352101
1 Piece(s)

86 Days

1.25 inch418963314
1 Piece(s)

86 Days

1.5 inch452934226
1 Piece(s)

86 Days

1.75 inch616463308
1 Piece(s)

86 Days

2.25 inch1019585510
1 Piece(s)

86 Days

2.5 inch16767491258
1 Piece(s)

86 Days

3 inch1812570906
1 Piece(s)

86 Days

3.75 inch28316401416
1 Piece(s)

86 Days

4 inch32227211611
1 Piece(s)

86 Days

35 mm413000231
1 Piece(s)

86 Days

40 mm520000292
1 Piece(s)

86 Days

45 mm645000362
1 Piece(s)

86 Days

50 mm807000452
1 Piece(s)

86 Days

60 mm1250000703
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(Ø)
Static Load Capacity Radial
(N)
Basic Load Rating
(kN)

Loading...

  1. 1

Basic Information

Type Spherical Bearing Spherical Bearing Type Standard Ball Material Steel
Operating Temperature Range(℃) -40::122 Allowable Tilt Angle α(deg) 7 Lubrication Method Lubrication Free

Additional Products in this Category

Tech Support