(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Thickness can now be selected from 2 more sizes
Part Number
Configured Part Number is shown.
Type | [ M ] Material | [ S ] Surface Treatment | ||
Standard | With Oil Free Bushing | |||
W Fixed | W and H Configurable | W Selectable | ||
HKNNB | HGNNB | HKNMB | 1045 Carbon Steel Equivalent | Black Oxide |
- | HGNNM | HKNMM | Electroless Nickel Plating |
Part Number | - | T | - | W | - | H |
HKNNB10 HGNNM20 | - - | T22 T38 | - | W25 | - - | H35 H48 |
Part Number | T | W | H 1mm Increment | A | F | S | d | C | |||||||||
Standard | With Oil Free Bushing | ||||||||||||||||
Type | DH7 | Standard | 1mm Increment | W Selectable | |||||||||||||
Standard Type W Fixed HKNNB W and H Configurable HGNNB HGNNM With Oil Free Bushing W Selectable HKNMB HKNMM | 4 | 12 | 8 | 3~8 | 5 | 6 | 8 | 16~25 | 25 | 17 | 5 | 4.5 | 3 | ||||
5 | 16 | 5~12 | 5 | 6 | 8 | 18~30 | 32 | 23 | 4 | ||||||||
19 | 20~30 | 5 | |||||||||||||||
6 | 16 | 10 | 6 | 8 | 10 | 12 | 18~30 | 4 | |||||||||
19 | 20~30 | 5 | |||||||||||||||
8 | 19 | 8~16 | 8 | 10 | 12 | 16 | 26~35 | 38 | 27 | 10 | 5.5 | 5 | |||||
22 | 28~35 | 6 | |||||||||||||||
10 | 19 | 10~18 | 10 | 12 | 16 | 18 | 26~35 | 28 | 5 | ||||||||
22 | 28~35 | 6 | |||||||||||||||
12 | 22 | 12 | 12 | 16 | 18 | 28~40 | 6 | ||||||||||
25 | 29~40 | 7 | |||||||||||||||
13 | 22 | 12~24 | - | 28~40 | 50 | 37 | 6 | ||||||||||
25 | 29~40 | 7 | |||||||||||||||
14 | 25 | 35~45 | 15 | 6.5 | 7 | ||||||||||||
30 | 38~45 | 8 | |||||||||||||||
15 | 25 | 16 | 35~45 | 7 | |||||||||||||
30 | 38~45 | 8 | |||||||||||||||
16 | 25 | 35~45 | 7 | ||||||||||||||
30 | 38~45 | 8 | |||||||||||||||
20 | 30 | 20 | 20~35 | 40~55 | 65 | 49 | 9 | 8 | |||||||||
38 | 44~55 | 11 | |||||||||||||||
25 | 38 | 30 | 11 |
DH7 | Hinge Bases Standard (Click here~Click here) | Hinge Bases Thick | ||||
T | Thickness on One Side (T-DH7)/2 | T | Thickness on One Side (T-DH7)/2 | T | Thickness on One Side (T-DH7)/2 | |
4 | 9 | 2.5 | 12 | 4 | - | - |
5 | 12 | 3.5 | 16 | 5.5 | 19 | 7 |
6 | 3 | 5 | 6.5 | |||
8 | 16 | 4 | 19 | 5.5 | 22 | 7 |
10 | 3 | 4.5 | 6 | |||
12 | 19 | 3.5 | 22 | 5 | 25 | 6.5 |
13 | 3 | 4.5 | 6 | |||
14 | 22 | 4 | 25 | 5.5 | 30 | 8 |
15 | 3.5 | 5 | 7.5 | |||
16 | 3 | 4.5 | 7 | |||
20 | 25 | 2.5 | 30 | 5 | 38 | 9 |
25 | 30 | 2.5 | 38 | 6.5 | - | - |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HGNNB4-T12-W[3-8/1]-H[16-25/1] |
HGNNB5-T16-W[5-12/1]-H[18-30/1] |
HGNNB5-T19-W[5-12/1]-H[20-30/1] |
HGNNB6-T16-W[5-12/1]-H[18-30/1] |
HGNNB6-T19-W[5-12/1]-H[20-30/1] |
HGNNB8-T19-W[8-16/1]-H[26-35/1] |
HGNNB8-T22-W[8-16/1]-H[28-35/1] |
HGNNB10-T19-W[10-18/1]-H[26-35/1] |
HGNNB10-T22-W[10-18/1]-H[28-35/1] |
HGNNB12-T22-W[10-18/1]-H[28-40/1] |
HGNNB12-T25-W[10-18/1]-H[29-40/1] |
HGNNB13-T22-W[12-24/1]-H[28-40/1] |
HGNNB13-T25-W[12-24/1]-H[29-40/1] |
HGNNB14-T25-W[12-24/1]-H[35-45/1] |
HGNNB14-T30-W[12-24/1]-H[38-45/1] |
HGNNB15-T25-W[12-24/1]-H[35-45/1] |
HGNNB15-T30-W[12-24/1]-H[38-45/1] |
HGNNB16-T25-W[12-24/1]-H[35-45/1] |
HGNNB16-T30-W[12-24/1]-H[38-45/1] |
HGNNB20-T30-W[20-35/1]-H[40-55/1] |
HGNNB20-T38-W[20-35/1]-H[44-55/1] |
HGNNB25-T38-W[20-35/1]-H[44-55/1] |
HGNNM4-T12-W[3-8/1]-H[16-25/1] |
HGNNM5-T16-W[5-12/1]-H[18-30/1] |
HGNNM5-T19-W[5-12/1]-H[20-30/1] |
HGNNM6-T16-W[5-12/1]-H[18-30/1] |
HGNNM6-T19-W[5-12/1]-H[20-30/1] |
HGNNM8-T19-W[8-16/1]-H[26-35/1] |
HGNNM8-T22-W[8-16/1]-H[28-35/1] |
HGNNM10-T19-W[10-18/1]-H[26-35/1] |
HGNNM10-T22-W[10-18/1]-H[28-35/1] |
HGNNM12-T22-W[10-18/1]-H[28-40/1] |
HGNNM12-T25-W[10-18/1]-H[29-40/1] |
HGNNM13-T22-W[12-24/1]-H[28-40/1] |
HGNNM13-T25-W[12-24/1]-H[29-40/1] |
HGNNM14-T25-W[12-24/1]-H[35-45/1] |
HGNNM14-T30-W[12-24/1]-H[38-45/1] |
HGNNM15-T25-W[12-24/1]-H[35-45/1] |
HGNNM15-T30-W[12-24/1]-H[38-45/1] |
HGNNM16-T25-W[12-24/1]-H[35-45/1] |
HGNNM16-T30-W[12-24/1]-H[38-45/1] |
HGNNM20-T30-W[20-35/1]-H[40-55/1] |
HGNNM20-T38-W[20-35/1]-H[44-55/1] |
HGNNM25-T38-W[20-35/1]-H[44-55/1] |
HKNNB4-T12-H[16-25/1] |
HKNNB5-T16-H[18-30/1] |
HKNNB5-T19-H[20-30/1] |
HKNNB6-T16-H[18-30/1] |
HKNNB6-T19-H[20-30/1] |
HKNNB8-T19-H[26-35/1] |
HKNNB8-T22-H[28-35/1] |
HKNNB10-T19-H[26-35/1] |
HKNNB10-T22-H[28-35/1] |
HKNNB12-T22-H[28-40/1] |
HKNNB12-T25-H[29-40/1] |
HKNNB13-T22-H[28-40/1] |
HKNNB13-T25-H[29-40/1] |
HKNNB14-T25-H[35-45/1] |
HKNNB14-T30-H[38-45/1] |
HKNNB15-T25-H[35-45/1] |
HKNNB15-T30-H[38-45/1] |
HKNNB16-T25-H[35-45/1] |
HKNNB16-T30-H[38-45/1] |
HKNNB20-T30-H[40-55/1] |
HKNNB20-T38-H[44-55/1] |
HKNNB25-T38-H[44-55/1] |
Loading...
For T-Shaped Type (1 pc.) | |||
D | W | Oil Free Bushing | |
d (I.D.) | L (Overall Length) | ||
4 | 5 | 4 | 4 |
6 | 4 | 5 | |
8 | 4 | 6 | |
5 | 5 | 5 | 4 |
6 | 5 | 5 | |
8 | 5 | 6 | |
6 | 6 | 6 | 5 |
8 | 6 | 6 | |
10 | 6 | 8 | |
12 | 6 | 10 | |
8 | 8 | 8 | 6 |
10 | 8 | 8 | |
12 | 8 | 10 | |
16 | 8 | 15 | |
10 | 10 | 10 | 8 |
12 | 10 | 10 | |
16, 18 | 10 | 15 | |
12 | 12 | 12 | 10 |
16, 18 | 12 | 15 |
Type | Hinge Bases | Material | 1045 Carbon Steel | Shape | T-Shaped |
---|---|---|---|---|---|
Mounting Position | Standard Type | Size | A Dim. Standard Type |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy