(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Hinge Bases with the mounting hole placed in the center. Can be characterized by their small size installation footprint.
Part Number
Configured Part Number is shown.
Type | [ M ] Material | [ S ] Surface Treatment | |
Counterbore Hole | Bottom Mount | ||
HBNTB | HBNUB | 1045 Carbon Steel Equivalent | Black Oxide |
HBNTS | HBNUS | 304 Stainless Steel | — |
Part Number | - | W | - | H |
HBNTB10 HBNUS12 | - - | W8 W12 | - - | H20 H35 |
Part Number | W 1mm Increment | H 1mm Increment | A | P | B | C | S | d1 | d | h | |
Type | DH7 | ||||||||||
Counterbore Hole HBNTB HBNTS | 4 | 4~12 | 12~20 | 16 | 8 | 4 | 3 | 5.5 | 6.5 | 3.5 | 3.5 |
5 | |||||||||||
6 | 6~12 | 14~25 | 20 | 10 | 6 | 4 | 7.5 | 8 | 4.5 | 4.5 | |
8 | 17~25 | 8 | |||||||||
10 | 17~30 | 10 | |||||||||
12 | 10~20 | 22~35 | 28 | 14 | 12 | 5 | 9.5 | 9.5 | 5.5 | 5.5 | |
13 | 22~35 | 13 | |||||||||
14 | 12~22 | 26~40 | 32 | 16 | 14 |
Part Number | W 1mm Increment | H 1mm Increment | A | P | B | C | S | M | |
Type | DH7 | ||||||||
Bottom Mount HBNUB HBNUS | 4 | 4~12 | 15~20 | 16 | 10 | 4 | 3 | 10 | M3 |
5 | |||||||||
6 | 6~12 | 20~35 | 20 | 12 | 6 | 4 | 12 | M4 | |
8 | 8 | ||||||||
10 | 10 | ||||||||
12 | 10~20 | 30~45 | 28 | 14 | 12 | 5 | 14 | M5 | |
13 | 13 | ||||||||
14 | 12~22 | 32 | 16 | 14 |
■Feature: Compact in size, and small installation footprint. | |||||||||||
· Comparison Table | |||||||||||
D | HBNTB Type | HGCCB Type (Click here) | HGCTB Type (Click here) | ||||||||
Vertical | Horizontal | Install. Footprint | Vertical | Horizontal | Install. Footprint | Reduction Ratio | Vertical | Horizontal | Install. Footprint | Reduction Ratio | |
4 | 16 | 16 | 256 | 12 | 25 | 300 | -15% | 28 | 28 | 784 | -67% |
5 | 16 | 16 | 256 | 19 | 32 | 608 | -15% | 32 | 32 | 1024 | -75% |
6 | 20 | 20 | 400 | 19 | 32 | 608 | -40% | 32 | 32 | 1024 | -61% |
8 | 20 | 20 | 400 | 19 | 32 | 608 | -34% | 38 | 38 | 1444 | -72% |
10 | 20 | 20 | 400 | 22 | 32 | 704 | -43% | 38 | 38 | 1444 | -72% |
12 | 28 | 28 | 784 | 22 | 38 | 836 | -6% | 45 | 45 | 2025 | -61% |
13 | 28 | 28 | 784 | 25 | 38 | 950 | -17% | 50 | 50 | 2500 | -69% |
14 | 32 | 32 | 1024 | 30 | 50 | 1500 | -32% | 50 | 50 | 2500 | -59% |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HBNTB4-W[4-12/1]-H[12-20/1] |
HBNTB5-W[4-12/1]-H[12-20/1] |
HBNTB6-W[6-12/1]-H[14-25/1] |
HBNTB8-W[6-12/1]-H[17-25/1] |
HBNTB10-W[6-12/1]-H[17-30/1] |
HBNTB12-W[10-20/1]-H[22-35/1] |
HBNTB13-W[10-20/1]-H[22-35/1] |
HBNTB14-W[12-22/1]-H[26-40/1] |
HBNTS4-W[4-12/1]-H[12-20/1] |
HBNTS5-W[4-12/1]-H[12-20/1] |
HBNTS6-W[6-12/1]-H[14-25/1] |
HBNTS8-W[6-12/1]-H[17-25/1] |
HBNTS10-W[6-12/1]-H[17-30/1] |
HBNTS12-W[10-20/1]-H[22-35/1] |
HBNTS13-W[10-20/1]-H[22-35/1] |
HBNTS14-W[12-22/1]-H[26-40/1] |
HBNUB4-W[4-12/1]-H[15-20/1] |
HBNUB5-W[4-12/1]-H[15-20/1] |
HBNUB6-W[6-12/1]-H[20-35/1] |
HBNUB8-W[6-12/1]-H[20-35/1] |
HBNUB10-W[6-12/1]-H[20-35/1] |
HBNUB12-W[10-20/1]-H[30-45/1] |
HBNUB13-W[10-20/1]-H[30-45/1] |
HBNUB14-W[12-22/1]-H[30-45/1] |
HBNUS4-W[4-12/1]-H[15-20/1] |
HBNUS5-W[4-12/1]-H[15-20/1] |
HBNUS6-W[6-12/1]-H[20-35/1] |
HBNUS8-W[6-12/1]-H[20-35/1] |
HBNUS10-W[6-12/1]-H[20-35/1] |
HBNUS12-W[10-20/1]-H[30-45/1] |
HBNUS13-W[10-20/1]-H[30-45/1] |
HBNUS14-W[12-22/1]-H[30-45/1] |
Loading...
Type | Hinge Bases | Shape | U-Shaped | Mounting Position | Standard Type |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy