(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Push to Connect Fittings - Rotary Joints, 90° Elbow

Push to Connect Fittings - Rotary Joints, 90° Elbow

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

One-Touch Coupling for connecting tubes to swivel and rotary parts

  • inCAD Components

PDFP.2019-3491

Unit examples related to this product
Rotary Joints - 90 Deg. Elbow:Related Image

Specifications

Part Number-Nominal
RTCN4
RHTCN6
-
-
M5
2
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberNominalThread Size
M
ABLPEWidth Across HAllowable Revolutions (rpm)Turning Torque (g-cm)Effective Sectional Area (mm2)Mass (g)
TypeD
RTCNL4M5M5320.522.51019.712500601.513
1R1/8822232.915
6M5M5323.326.512.522.814500120-20
1R1/882426.27.519
2R1/4112624
81R1/8831.534.714.525.71740015016.535
2R1/41130.531.733
3R3/81230.531.441
102R1/41138.34117.529.5223002002167
3R3/81236.338.73063
[ ! ]Turning torque is the torque necessary for the joint to turn when it is free of compressed air pressure.
■Specifications
Applicable FluidAir
Operating Temperature Range0~60°C
Max. Operating Pressure1MPa
Operating Vacuum Level-100kPa

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RTCNL4-1
RTCNL4-M5
RTCNL6-1
RTCNL6-2
RTCNL6-M5
RTCNL8-1
RTCNL8-2
RTCNL8-3
RTCNL10-2
RTCNL10-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube O.D. D (D1)
(φ)
Nominal of connection screw
1 Piece(s)Available

8 Days or more

1041 (R1/8)
1 Piece(s)Available

8 Days or more

104M5
1 Piece(s)Available

8 Days or more

1061 (R1/8)
1 Piece(s)Available

8 Days or more

1062(R1/4)
1 Piece(s)Available

8 Days or more

106M5
1 Piece(s)Available

8 Days or more

1081 (R1/8)
1 Piece(s)Available

8 Days or more

1082(R1/4)
1 Piece(s)Available

8 Days or more

1083(R3/8)
1 Piece(s)Available

8 Days or more

10102(R1/4)
1 Piece(s)Available

8 Days or more

10103(R3/8)

Loading...

  1. 1

More Information

Rotary Joints - 90 Deg. Elbow:Related Image
 

Basic Information

Type One-Touch Couplings Seal Material Nitrile Rubber Thread Portion Material Brass, Chrome Plating
Application Standard/Mini Applicable Fluid Air Fitting Type For Oscillating Parts, Rotary Parts
For Swivel Part, Rotation Part Rotary Joint Elbow Operating Temperature Range 0::60°C

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.