(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for Corrosion Resistance, SUS304 Fitting, Tripod Elbow

for Corrosion Resistance, SUS304 Fitting, Tripod Elbow
  • Volume Discount

[Features]
· This tube fitting serves best where strength is required or the atmosphere contains chemicals.
· Seal material is made of FKM.
· Metal unit is made of SUS304,

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PVX4-01SUS
PVX4-02SUS
PVX4-M5SUS
PVX4-M6SUS
PVX6-01SUS
PVX6-02SUS
PVX6-03SUS
PVX6-M5SUS
PVX6-M6SUS
PVX8-01SUS
PVX8-02SUS
PVX8-03SUS
PVX10-01SUS
PVX10-02SUS
PVX10-03SUS
PVX10-04SUS
PVX12-02SUS
PVX12-03SUS
PVX12-04SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship Fitting Type Screw Mounting, Branch Union, Equal Dia. Tube Size 1
(φ)
Types of connection screw 1 Nominal of Thread 1
1 Piece(s)Available

14 Days or more

Screw Mount BranchTri Pod Elbow-4R1/8
1 Piece(s)Available

14 Days or more

Screw Mount BranchTri Pod Elbow-4R1/4
1 Piece(s)Available

14 Days or more

Screw Mount BranchTri Pod Elbow-4MM5×0.8
1 Piece(s)Available

14 Days or more

Screw Mount BranchTri Pod Elbow-4MM6×1
1 Piece(s)Available

14 Days or more

Screw Mount BranchTri Pod Elbow-6R1/8
1 Piece(s)Available

14 Days or more

Screw Mount BranchTri Pod Elbow-6R1/4
1 Piece(s)Available

14 Days or more

Screw Mount BranchTri Pod Elbow-6R3/8
1 Piece(s)Available

14 Days or more

Screw Mount BranchTri Pod Elbow-6MM5×0.8
1 Piece(s)Available

14 Days or more

Screw Mount BranchTri Pod Elbow-6MM6×1
1 Piece(s)Available

14 Days or more

Screw Mount BranchTri Pod Elbow-8R1/8
1 Piece(s)Available

14 Days or more

Screw Mount BranchTri Pod Elbow-8R1/4
1 Piece(s)Available

14 Days or more

Screw Mount BranchTri Pod Elbow-8R3/8
1 Piece(s)Available

14 Days or more

Screw Mount BranchTri Pod Elbow-10R1/8
1 Piece(s)Available

14 Days or more

Screw Mount BranchTri Pod Elbow-10R1/4
1 Piece(s)Available

14 Days or more

Screw Mount BranchTri Pod Elbow-10R3/8
1 Piece(s)Available

14 Days or more

Screw Mount BranchTri Pod Elbow-10R1/2
1 Piece(s)Available

14 Days or more

Screw Mount BranchTri Pod Elbow-12R1/4
1 Piece(s)Available

14 Days or more

Screw Mount BranchTri Pod Elbow-12R3/8
1 Piece(s)Available

14 Days or more

Union with same diameter-Tri Pod Union12R1/2

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Standard/Mini / Foods・Drug-Related Applicable Fluid Water / Air / Chemicals、Solvent / Mixed Gas
Operating Temperature 0::60

Additional Products in this Category

Tech Support