(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The ejector is built in the vacuum generator.
Part Number
Configured Part Number is shown.
VNHB4-6
Part Number | Nozzle Dia. Nominal | Nozzle Dia. (mm) | Rated Supply Pressure (Mpa) | Ultimate Vacuum (-kPa) | Suction Flow Rate (ℓ/min(ANR) | Flow Consumption (ℓ/min(ANR) | Mass (g) | |
Type | D | |||||||
VNHB | 4 | 5 | 0.5 | 0.5 | 90.4 | 7 | 11.5 | 50.5 |
6 | 0.6 | 0.5 | 9.5 | 16 |
Loading...
Applicable Fluid | Compressed Air |
Operating Temperature Range | 5~50°C (Not to be dewed) |
Operating Pressure Range | 0~0.55MPa |
Operating Temperature Range | 35~85% AH(No condensation) |
Protection Structure | IEC Standards (conforming to IP40) |
Vibration Resistance / Impact Resistance | 50m / s2 or less/150m/s2 or Less |
Break Air Flow Rate | 0~20ℓ/min (ANR) (When Supply Pressure 0.5MPa) |
Please check the type/dimensions/specifications of the part VNHB4-6 in the Vacuum Ejector - Compact series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy