(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Push to Connect Fittings - High Rotary Joints, Straight Connector

Push to Connect Fittings - High Rotary Joints, Straight Connector

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

One-Touch Coupling for connecting tubes to swivel and rotary parts

  • inCAD Components

PDFP.2019-3491

Unit examples related to this product
High Rotary Joints - Straight Connector:Related Image
High Rotary Joints - Straight Connector:Related Image

Specifications

Part Number-Nominal
RTCN4
RHTCN6
-
-
M5
2
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberNominalThread Size
M
AB1B2LP1P2Width Across HAllowable Revolutions (rpm)Turning Torque (g-cm)Effective Sectional Area (mm2)Mass (g)
TypeD
RHTCN4M5M5343.222.740.21111.61215001502.224
1R1/8847.743.73.428
61R1/8854.826.850.81316.61712001501251
2R1/41157.851.711.556
81R1/8858.130.154.11516.61712001501257
2R1/41161.155.112.563

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RHTCN4-1
RHTCN4-M5
RHTCN6-1
RHTCN6-2
RHTCN8-1
RHTCN8-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube O.D. D (D1)
(φ)
Nominal of connection screw
1 Piece(s)Available

8 Days or more

1041 (R1/8)
1 Piece(s)Available

8 Days or more

104M5
1 Piece(s)Available

8 Days or more

1061 (R1/8)
1 Piece(s)Available

8 Days or more

1062(R1/4)
1 Piece(s)Available

8 Days or more

1081 (R1/8)
1 Piece(s)Available

8 Days or more

1082(R1/4)

Loading...

  1. 1

More Information

High Rotary Joints - Straight Connector:Related Image
 

Basic Information

Type One-Touch Couplings Seal Material Nitrile Rubber Thread Portion Material Brass (Electroless Nickel Plating)
Application Standard/Mini Applicable Fluid Air Fitting Type For Oscillating Parts, Rotary Parts
For Swivel Part, Rotation Part High Rotary Joint Straight Operating Temperature Range 0::60°C

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.