(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Push-in Fitting, WP Series, Union Tee【1-10 Pieces Per Package】

Push-in Fitting, WP Series, Union Tee
  • Volume Discount

[Features]
· Touch connector is made of only six parts.
· A newly designed lock ring assures a tight tube connection and smooth insertion.
· Tube can be inserted with light force. High airtight reliability
· Standard flame-resistant resin material PA and F/G (Polyamide).

PDF

Part Number

Configured Part Number is shown.

Part Number
WPUT06
WPUT08
WPUT10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSTube Size 1
(φ)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

106
1 Piece(s)Available

8 Days or more

108
1 Piece(s)Available

8 Days or more

1010
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSTube Size 1
(φ)

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material PA+F/G (Polyamide) Resin Seal Material NBR
Application Standard/Mini Applicable Fluid Air Fitting Type Union with same diameter
Union, Equal Dia. Union Tees Operating Temperature 0::60

Additional Products in this Category

Tech Support