(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A straight plug for connection.
[Features]
· Streamlines and reduces labor for piping work.
· One-touch fitting that stops air flow when detached. (Built-in self-sealing mechanism)
· Specification not acceptable for copper (electroless nickel plating).
· Sealant is standard.
[Applications]
· Used when there is a relatively high frequency of tube disconnection, eliminating tube cutting labor.
· Used for one-directional piping from a partner tube S coupler.
Part Number
Configured Part Number is shown.
KCH06-99
Type | Single Action / Pipe | Body Material | C3604 | Seal Material | Standard (NBR) |
---|---|---|---|---|---|
Application | Standard/Mini | Applicable Fluid | Air | Fitting Type | Other shapes |
Other Shapes | Sputtering Cover | Tube Size 1(φ) | 6 | Applicable Fitting Size (mm) | 6 |
Release button color | Blue |
Please check the type/dimensions/specifications of the part KCH06-99 in the Straight Plug For Connection KCH Tube Coupler KC Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy