(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Push to Connect Fittings - Stainless Steel, Miniature Connector

Push to Connect Fittings - Stainless Steel, Miniature Connector

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Spec Change

All Stainless Steel One-Touch Couplings.

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

PDFP.2019-3487

Unit examples related to this product
MLCNLSS
One-Touch Couplings - All Stainless Steel, Miniature Connector:Related Image
MLCNLSS□-M5
・Materials
[ M ] Material: 316 Stainless Steel (Gasket: Fluoro-rubber)
 

Specifications

Part Number-Nominal
MLELLSS4-2
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberNominalAWrench Flats HLThread Size MMass
(g)
TypeD
MLCNLSS4M521.51017.2M5x0.826.8
1211017R1/827.6
219.51414R1/433.9
6M523.51220.2M5x0.826.7
1231219R1/827.5
223.51417R1/435.0
3211715R3/845.0
8127.51423.5R1/838.0
226.51421R1/441.7
3221716R3/853.5
10232.51724R1/460.1
328.51722.5R3/868.6
426.52219R1/291.4
12330.51924.5R3/8116.2
429.52222.5R1/2131.8

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MLCNLSS4-1
MLCNLSS4-2
MLCNLSS4-M5
MLCNLSS6-1
MLCNLSS6-2
MLCNLSS6-3
MLCNLSS6-M5
MLCNLSS8-1
MLCNLSS8-2
MLCNLSS8-3
MLCNLSS10-2
MLCNLSS10-3
MLCNLSS10-4
MLCNLSS12-3
MLCNLSS12-4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube O.D. D (D1)
(φ)
Nominal of connection screw
1 Piece(s)Available

8 Days or more

1041 (R1/8)
1 Piece(s)Available

8 Days or more

1042(R1/4)
1 Piece(s)Available

8 Days or more

104M5
1 Piece(s)Available

8 Days or more

1061 (R1/8)
1 Piece(s)Available

8 Days or more

1062(R1/4)
1 Piece(s)Available

8 Days or more

1063(R3/8)
1 Piece(s)Available

8 Days or more

106M5
1 Piece(s)Available

8 Days or more

1081 (R1/8)
1 Piece(s)Available

8 Days or more

1082(R1/4)
1 Piece(s)Available

8 Days or more

1083(R3/8)
1 Piece(s)Available

8 Days or more

10102(R1/4)
1 Piece(s)Available

8 Days or more

10103(R3/8)
1 Piece(s)Available

8 Days or more

10104(R1/2)
1 Piece(s)Available

8 Days or more

10123(R3/8)
1 Piece(s)Available

8 Days or more

10124(R1/2)

Loading...

  1. 1

More Information

One-Touch Couplings - All Stainless Steel, Miniature Connector:Related Image
* When using with water, keep the surge pressure to below max. pressure rating. For water, Inserts for Soft Tubes (>> Click here PUIT, PUSIT) must be used.
 

Basic Information

Type One-Touch Couplings Body Material 316 Stainless Steel Seal Material Fluorine Rubber
Thread Portion Material 316 Stainless Steel Application Standard/Mini Applicable Fluid Air
Screw Mounting, Direction Threaded Connectors Operating Temperature Range -15::120°C

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.