(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Touch Connector FUJI Blind Plug

Touch Connector FUJI Blind Plug
  • Volume Discount

[Features]
· Selectable main body material of metal or resin types.
· One-touch connection and disconnection without tools.
· Color ring accessory can be attached for easier identification.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RP-4
RP-6
RP-8
RP-10
RP-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
1 Piece(s)Available

8 Days or more

4
1 Piece(s)Available

8 Days or more

6
1 Piece(s)Available

8 Days or more

8
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

12

Loading...

  1. 1

Basic Information

Type One-Touch Coupling Related Parts Body Material Polyacetal Seal Material No seal structure
Thread Portion Material No Thread Part Application Standard/Mini Applicable Fluid Compressed Air (Including Vacuum)
Fitting Type Other shapes Other Shapes Blind Plugs Operating Temperature -5::60

Additional Products in this Category

Tech Support