(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

General Piping, Tube Fitting, Plug

General Piping, Tube Fitting, Plug
  • Volume Discount

[Features]
· One-touch fitting for general pneumatic pipes.
· Rich lineup.
· The take-off angle of the resin body can be changed after mounting.
· Centralized piping is supported.
· Light gray and clean room packaged types are available as options.
· Clean room packaging specification uses fluorinated grease.
· After purification with clean air, the item is packaged in an ISO Class 6-equivalent clean room that has been purified with clean air.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PP1/4
PP3/8
PP4
PP4W
PP5/16
PP6
PP6W
PP8
PP8W
PP10
PP10W
PP12
PP12W
PP16
PP16W
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube Size 1
(φ)
Release Ring Color Resin Body Color
10 Piece(s)Available

8 Days or more

-6.35WhiteBlack
10 Piece(s)Available

13 Days or more

-9.53WhiteBlack
1 Piece(s)Available

9 Days or more

104BlackBlack
1 Piece(s)Available

Same day

Stock

-4Light GrayLight Gray
10 Piece(s)Available

15 Days or more

-7.94WhiteBlack
1 Piece(s)Available

9 Days or more

106BlackBlack
1 Piece(s)Available

9 Days or more

-6Light GrayLight Gray
1 Piece(s)Available

9 Days or more

108BlackBlack
1 Piece(s)Available

9 Days or more

-8Light GrayLight Gray
1 Piece(s)Available

9 Days or more

1010BlackBlack
10 Piece(s)Available

15 Days or more

-10Light GrayLight Gray
1 Piece(s)Available

9 Days or more

1012BlackBlack
10 Piece(s)Available

6 Days or more

-12Light GrayLight Gray
1 Piece(s)Available

9 Days or more

1016BlackBlack
10 Piece(s)Available

13 Days or more

-16Light GrayLight Gray

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Standard/Mini Applicable Fluid Water / Air
Fitting Type Other shapes Other Shapes Plug Operating Temperature 0::60
Package Specifications Regular Packaging Specifications

Additional Products in this Category

Tech Support