(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of one-touch fittings by SMC.
[Features]
· Compact, lightweight.
· Can be used in vacuum to -100 kPa.
· Improved tube insertion and removal.
· Gasket seal (Uni thread).
[Applications]
· Hexagon head of the body allows tightening with a box wrench. Use for branch connections.
Part Number
Configured Part Number is shown.
Part Number |
---|
KQ2Z03-32A |
KQ2Z04-M5A |
KQ2Z07-32A |
Part Number |
---|
Loading...
Type | Single-Action / Screw | Body Material | PBT+PP | Seal/O-ring material | Standard (NBR) |
---|---|---|---|---|---|
Application | Standard/Mini | Applicable Fluid | Water / Air | Fitting Type | Screw Mount Branch |
Screw Mounting, Branch | A Branch | Branch A | A Branch | Number of Connection Tubes(piece) | 2 |
Color | White | Release button shape | Perfect circle |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy