(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Pens

Vacuum Pens

Click this image to zoom it.

Move the mouse over the image to zoom

  • Vacuum Pens
  • Vacuum Pens
  • Volume Discount

•Pad Shape : Others
For complete product overview and details on Vacuum Pens see the sections below:

  • inCAD Components
Vacuum Pens:Related Image
・Materials
[ M ] Material: Aluminum · Low Cadmium Brass

Specifications

Part Number
MKPEN
NICR0.3
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberApplicable Tube
I.D.
Accessories
Type
MKPEN
MKPEL
3Ø3 Silicon Tube L=1m

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MKPEL
MKPEN
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAbsorption Pen Type
1 Piece(s)Available

8 Days or more

1040 ~ 90° Bent Type
1 Piece(s)Available

8 Days or more

100 ~ 40° Bend Type

Loading...

  1. 1

More Information

■Features
· Press the button lightly to adsorb and release finger to detach.
· Possible to control adherence and detachment smoothly by air volume control function
· Possible to change the in flow and out flow of air by adjusting the thread according to weight and size of adhering objects.

Example

Vacuum Pens:Related Image
 

Basic Information

Pad Type Others Pad type Single Body of Holder Mounting Type Attachment Type

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.