(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Pad, Soft Bellows Type, VPHE, One Touch Fitting Type

Vacuum Pad, Soft Bellows Type, VPHE, One Touch Fitting Type
  • Volume Discount

Excellent flexibility and ideal for adherence of paper, plastic molded articles, etc. *CAD data for this series is being revised. Data will be available as soon as modifications are complete.

[Features]
· Pad rubber is flexible enough to adhere to plastic molded parts without leaving significant residual traces.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Can reduce the size of holders (A and B types) for existing vacuum pads, making it possible to save space.
· The pad section can be changed without removing the holder from the equipment, as is conventionally done.
· Moreover, this product is also compatible with an optional fall prevention valve and pad direct attachment type filter.
· Pad holder (VPHD and VPHE types) with vacuum inlet on both sides

PDF

Part Number

Configured Part Number is shown.

 
Part Number
VPHE8LBN6J
VPHE15LBS6J
Part NumberMinimum order quantityVolume DiscountDays to Ship Rubber Group Material Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
1 Piece(s)Available

8 Days or more

[Nitrile Rubber] Nitrile RubberBlack81533
1 Piece(s)Available

Same day

Stock

[Silicon Rubber] Silicone Rubber[White] White1517.535.5

Loading...

  1. 1

Basic Information

Pad Type Soft Bellows Pad type Standard / Holder Set Mounting Method Recessed
Material Rubber-based Environment Standard Mounting Fitting Direct Attached Fixed Type
Vacuum Outlet Direction Horizontal Mount Connection Screw M5×0.8 Outer Diameter of Vacuum Outlet Tube(φ) 6
Metal parts material Standard Specifications

Additional Products in this Category

Tech Support