(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Rotary Joints - Bushings

High Rotary Joints - Bushings

Click this image to zoom it.

  • Volume Discount

One-Touch Coupling for connecting tubes to swivel and rotary parts

  • inCAD Components

Part Number

Configured Part Number is shown.

High Rotary Joints - Bushings:Related Image

Specifications

Part Number-Nominal
RTCN4
RHTCN6
-
-
M5
2
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberM1M2A1A2B1B2LPWidth Across H1Width Across H2Allowable Revolutions (rpm)Turning Torque (g-cm)Effective Sectional Area (mm2)Mass (g)
TypeNo.
RHTCF11R1/8Rc1/889.547.219.243.216.61714120015013.950
22R1/4Rc1/41113.554.223.248.216.61717120015011.268
33R3/8Rc3/81214.562.126.655.823.6242290025047.2133

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RHTCF11
RHTCF22
RHTCF33
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFitting type
1 Piece(s)Available

8 Days or more

101(R1/8)
1 Piece(s)Available

8 Days or more

102(R1/4)
1 Piece(s)Available

8 Days or more

103(R3/8)
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFitting type

Loading...

  1. 1

More Information

High Rotary Joints - Bushings:Related Image

Basic Information

Sealing Material Nitrile Rubber

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.