(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Ideal for compact equipment and space-saving piping.
Part Number
Configured Part Number is shown.
LE-FM5
Connection Types | Screw⇔Screw Branch Connection | Screw <=> Screw Multipoint Shape | Union Tees |
---|---|---|---|
Material | Brass | Surface Treatment | Electroless Nickel Plating |
Screw Types | M | Nominal of Thread | M5 |
Package Specifications | Standard Specifications | Screw Pitch(mm) | 0.8 |
RoHS | 10 | - | - |
Connection Types | Screw⇔Screw Branch Connection | Screw <=> Screw Multipoint Shape | Union Tees | Material | Brass |
---|---|---|---|---|---|
Surface Treatment | Electroless Nickel Plating | Screw Types | M | Nominal of Thread | M5 |
Package Specifications | Standard Specifications | Screw Pitch(mm) | 0.8 |
Please check the type/dimensions/specifications of the part LE-FM5 in the Minimal Fitting, Union Tee series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy