(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - Fluoropolymer, Soft

Tubing - Fluoropolymer, Soft

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

Fluororesin Tubes excellent in flexibility

  • inCAD Components
Tubes - Soft Fluororesin Type:Related Image
・Materials
[ M ] Material: Fluororesin (ETFE)

Specifications

Part Number-Length
PUTF4
PUFN6
-
-
10
1000
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberStandard
Length (m)
Configurable Length
(0.5m Increment)
I.D. (mm)Min. Bending Radius
(mm)
O.D. Accuracy (mm)Normal Pressure MPa
TypeO.D. (mm)at 20°Cat 80°C
PUJTF
(Standard Length)

PUJTFL
(Configurable Length)
4100.5~20212±0.10~0.60~0.2
20
610424
20
910636
20
1210848
20
■Feature: The laminated structure realizes better flexibility than conventional fluororesin tubes (PUTF, PUTFL) and increases workability.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PUJTF4-10
PUJTF4-20
PUJTF6-10
PUJTF6-20
PUJTF9-10
PUJTF9-20
PUJTF12-10
PUJTF12-20
PUJTFL4-[0.5-9.5/0.5]
PUJTFL4-[10.5-19.5/0.5]
PUJTFL6-[0.5-9.5/0.5]
PUJTFL6-[10.5-19.5/0.5]
PUJTFL9-[0.5-9.5/0.5]
PUJTFL9-[10.5-19.5/0.5]
PUJTFL12-[0.5-9.5/0.5]
PUJTFL12-[10.5-19.5/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D.
(Ø)
I.D.
(Ø)
Minimum Bending Radius
(mm)
Length
(m)
1 Piece(s)Available

8 Days or more

10421210
1 Piece(s)Available

8 Days or more

10421220
1 Piece(s)Available

8 Days or more

10642410
1 Piece(s)Available

8 Days or more

10642420
1 Piece(s)Available

8 Days or more

10963610
1 Piece(s)Available

8 Days or more

10963620
1 Piece(s)Available

8 Days or more

101284810
1 Piece(s)Available

8 Days or more

101284820
1 Piece(s)

10 Days or more

1042120.5 ~ 9.5
1 Piece(s)

10 Days or more

10421210.5 ~ 19.5
1 Piece(s)

10 Days or more

1064240.5 ~ 9.5
1 Piece(s)

10 Days or more

10642410.5 ~ 19.5
1 Piece(s)

10 Days or more

1096360.5 ~ 9.5
1 Piece(s)

10 Days or more

10963610.5 ~ 19.5
1 Piece(s)

10 Days or more

10128480.5 ~ 9.5
1 Piece(s)

10 Days or more

101284810.5 ~ 19.5

Loading...

  1. 1
 

Basic Information

Type Straight Applicable Fluid Water / Air / Chemical Operating Temperature Range (when using air)(℃) -20::80

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.