(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This is Pipe-shaped Manifold.
For complete product overview and details on Pipe Manifolds - Tapped Socket Holes see the sections below:
Part Number
Configured Part Number is shown.
SGMS32A-3
Type | [ M ]Material | [ S ]Surface Treatment | ||||
Standard Type | Configurable Type | |||||
T1 Type | T2 Type | T1 Type | T2 Type | |||
Both Ends Threaded | SGM | SGMS | SGMF | - | SGP* | Trivalent Chromate |
SUMH | - | SUMHF | SUMHSF | 304 Stainless Steel | - | |
One End Threaded One End Tapped | SGMA | SGMSA | SGMAF | - | SGP* | Trivalent Chromate |
SUMHA | SUMHH | SUMHAF | SUMHHF | 304 Stainless Steel | - | |
Both Ends Tapped | SGMM | - | SGMFM | - | SGP* | Trivalent Chromate |
SUMHM | - | SUMHFM | - | 304 Stainless Steel | - |
Part Number | - | H (Number of Holes) | - | P | - | S | - | Q |
SUMH32A SGMAF32A SUMHM20A | - - - | 3 4 3 | - | P70 | - | S60 | - | Q70 |
■Both Ends Threaded, One End Threaded One End Tapped | ||||||||||||||
Part Number | H (Number of Holes) | P, S, Q | d1 | d2 | d3 | D | d | |||||||
Type | No. | Standard Type | Configurable Type 1mm Increment | Rc (PT) | R (PT) | Rc (PT) | Material: SGP | Material: Stainless Steel | ||||||
Standard Type | Configurable Type | T1 Type | T2 Type | |||||||||||
T1 Type SGM SUMH SGMA SUMHA | T2 Type SGMS SGMSA SUMHH | T1 Type SGMF SUMHF SGMAF SUMHAF | T2 Type SUMHSF SUMHHF | 15A | 2 3 4 5 6 | 35 | 35 (45)~150 | 1/8 | - | 1/2 | 1/2 | 21.7 | 16.1 | 16.1 |
20A | 35 | 35 (45)~150 | 1/4 | 1/8 | 3/4 | 3/4 | 27.2 | 21.6 | 21.4 | |||||
25A | 40 | 40 (50)~150 | 3/8 | 1/4 | 1 | 1 | 34 | 27.6 | 27.2 | |||||
32A | 50 | 50 (60)~150 | 1/2 | 3/8 | 1 1/4 | 1 1/4 | 42.7 | 35.7 | 35.5 | |||||
40A | 60 | 60 (70)~150 | 3/4 | 1/2 | 1 1/2 | 1 1/2 | 48.6 | 41.6 | 41.2 | |||||
50A | 100 | 100~150 | 1 | - | 2 | - | 60.5 | 52.9 | - |
■Both Ends Tapped | ||||||||||
Part Number | H (Number of Holes) | P, S, Q | d1 | d2 | D | d | ||||
Type | No. | Standard Type | Configurable Type 1mm Increment | Rc (PT) | Rc (PT) | Material: SGP | Material: Stainless Steel | |||
Standard Type | Configurable Type | |||||||||
T1 Type SGMM SUMHM | T1 Type SGMFM SUMHFM | 15A | 2 3 4 5 6 | 45 | 35 (45)~150 | 1/8 | 1/2 | 21.7 | 16.1 | 16.1 |
20A | 45 | 35 (45)~150 | 1/4 | 3/4 | 27.2 | 21.6 | 21.4 | |||
25A | 50 | 40 (50)~150 | 3/8 | 1 | 34 | 27.6 | 27.2 | |||
32A | 60 | 50 (60)~150 | 1/2 | 1 1/4 | 42.7 | 35.7 | 35.5 | |||
40A | 70 | 60 (70)~150 | 3/4 | 1 1/2 | 48.6 | 41.6 | 41.2 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
SGMS32A-3 |
Loading...
Type | Piping Manifold | Outlet Type | Tapped Type (Rc) | Thread Nominal | 1 |
---|
Please check the type/dimensions/specifications of the part SGMS32A-3 in the Pipe Manifolds - Tapped Socket Holes series.
Part Number |
---|
SGM15A-5 |
SGM15A-6 |
SGM20A-2 |
SGMS32A-4 |
SGMS32A-5 |
SGMS32A-6 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy