(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Manifolds - Tapped Socket Holes (Part Numbers)

Pipe Manifolds - Tapped Socket Holes
  • Volume Discount
  • Degreasing

This is Pipe-shaped Manifold.
For complete product overview and details on Pipe Manifolds - Tapped Socket Holes see the sections below:

  • inCAD Components
Piping Manifolds - Tapped Sockets, Outlets 1 Row, 2 Inlets:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
Standard TypeConfigurable Type
T1 TypeT2 TypeT1 TypeT2 Type
Both Ends ThreadedSGMSGMSSGMF-SGP*Trivalent Chromate
SUMH-SUMHFSUMHSF304 Stainless Steel -
One End Threaded
One End Tapped
SGMASGMSASGMAF-SGP*Trivalent Chromate
SUMHASUMHHSUMHAFSUMHHF304 Stainless Steel -
Both Ends TappedSGMM-SGMFM-SGP*Trivalent Chromate
SUMHM-SUMHFM-304 Stainless Steel -
* Sockets for No. 50A is 1018 Carbon Steel.

Specifications

Part Number-H
(Number of Holes)
-P-S-Q
SUMH32A
SGM
AF32A
SUMHM20A
-
-
-
3
4
3

-

P70

-

S60

-

Q70
■Both Ends Threaded, One End Threaded One End Tapped
Part NumberH (Number of Holes)P, S, Qd1d2d3Dd
TypeNo.Standard TypeConfigurable Type 1mm IncrementRc (PT)R (PT)Rc (PT)Material: SGPMaterial: Stainless Steel
Standard TypeConfigurable TypeT1 TypeT2 Type
T1 Type
SGM
SUM
H
SGMA
SUMHA
T2 Type
SGMS

SGMSA
SUMHH
T1 Type
SGMF
SUMHF
SGM
AF
SUMHAF
T2 Type

SUMHSF

SUMHH
F
15A2
3
4
5
6
3535 (45)~1501/8-1/21/221.716.116.1
20A3535 (45)~1501/41/83/43/427.221.621.4
25A4040 (50)~1503/81/4113427.627.2
32A5050 (60)~1501/23/81 1/41 1/442.735.735.5
40A6060 (70)~1503/41/21 1/21 1/248.641.641.2
50A100100~1501-2-60.552.9-
[ ! ]For One End Threaded One End Tapped P, S and Q Configurable Type, minimum configurable value is in ( ) for Q dimension (female threaded end) only.
[ ! ]Specify P, S and Q within the range of L=(H-1)xP+S+Q≤700. [ ! ]No. 50A is available for SGM and SGMF only.
■Both Ends Tapped
Part NumberH
(Number of Holes)
P, S, Qd1d2Dd
TypeNo.Standard TypeConfigurable Type 1mm IncrementRc (PT)Rc (PT)Material: SGPMaterial: Stainless Steel
Standard TypeConfigurable Type
T1 Type
SGMM
SUMHM
T1 Type
SGMFM
SUMHFM
15A2
3
4
5
6
4535 (45)~1501/81/221.716.116.1
20A4535 (45)~1501/43/427.221.621.4
25A5040 (50)~1503/813427.627.2
32A6050 (60)~1501/21 1/442.735.735.5
40A7060 (70)~1503/41 1/248.641.641.2
[ ! ]Specify P, S and Q within the range of L=(H-1)xP+S+Q≤700. [ ! ]For P, S, Q Configurable Type, minimum required value for S and Q dimensions are in ( ).
[ ! ]T2 type is not available for Both Ends Tapped Type.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SUMHH32A-5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Holes / Serial Holes H Material (Main Body) Pipe End Type, First Port Shape of Piping End Part The Second Opening Inlet-1 Thread Size Inlet-2 Thread Size Outlet Thread Size Type The Left End Dimensions S
(mm)
Pitch P
(mm)
Right Edge Dimension Q
(mm)
Pipe End Type Left End Dimension S
(mm)
Right End Dimension Q
(mm)
1 Piece(s)Available

8 Days or more

105[Stainless Steel] 304TP Stainless Steel[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Tapped Type (Rc)1 1/4B1 1/4B3/8BPitch Fixed505050One End Threaded, One End Tapped--

Loading...

  1. 1
 

Basic Information

Type Piping Manifold Outlet Type Tapped Type (Rc) Thread Nominal 1

Please check the type/dimensions/specifications of the part SUMHH32A-5 in the Pipe Manifolds - Tapped Socket Holes series.

Products like this...

Part Number
SGM15A-5
SGM15A-6
SGM20A-2
SUMHH32A-6
SUMHH40A-2
SUMHH40A-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Holes / Serial Holes H Material (Main Body) Pipe End Type, First Port Shape of Piping End Part The Second Opening Inlet-1 Thread Size Inlet-2 Thread Size Outlet Thread Size Type The Left End Dimensions S
(mm)
Pitch P
(mm)
Right Edge Dimension Q
(mm)
Pipe End Type Left End Dimension S
(mm)
Right End Dimension Q
(mm)
1 Piece(s)Available

8 Days or more

105[Steel] SGP[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1/2B1/2B1/8BPitch Fixed353535Both Ends Threaded--
1 Piece(s)Available

8 Days or more

106[Steel] SGP[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)1/2B1/2B1/8BPitch Fixed353535Both Ends Threaded--
1 Piece(s)Available

8 Days or more

102[Steel] SGP[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Threaded Type (R)3/4B3/4B1/4BPitch Fixed353535Both Ends Threaded--
1 Piece(s)Available

8 Days or more

106[Stainless Steel] 304TP Stainless Steel[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Tapped Type (Rc)1 1/4B1 1/4B3/8BPitch Fixed505050One End Threaded, One End Tapped--
1 Piece(s)Available

8 Days or more

102[Stainless Steel] 304TP Stainless Steel[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Tapped Type (Rc)1 1/2B1 1/2B1/2BPitch Fixed606060One End Threaded, One End Tapped--
1 Piece(s)Available

8 Days or more

103[Stainless Steel] 304TP Stainless Steel[Rc/R Threads] Threaded Type (R)[Rc/R Threads] Tapped Type (Rc)1 1/2B1 1/2B1/2BPitch Fixed606060One End Threaded, One End Tapped--

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.