(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rubber + metal buffer

Part Number

Configured Part Number is shown.

 

Example

Part Number
25150.0003
25150.0006
25150.0007
25150.0008
25150.0009
25150.0010
25150.0021
25150.0022
25150.0023
25150.0026
25150.0027
25150.0028
25150.0031
25150.0032
25150.0041
25150.0042
25150.0051
25150.0052
25150.0053
25150.0061
25150.0062
25150.0071
25150.0076
25150.0077
25150.0103
25150.0106
25150.0107
25150.0108
25150.0109
25150.0110
25150.0121
25150.0122
25150.0123
25150.0126
25150.0127
25150.0128
25150.0131
25150.0132
25150.0142
25150.0143
25150.0151
25150.0152
25150.0153
25150.0154
25150.0161
25150.0162
25150.0171
25150.0176
25150.0177
25150.0203
25150.0206
25150.0207
25150.0208
25150.0209
25150.0210
25150.0221
25150.0222
25150.0223
25150.0226
25150.0227
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Allowable Load
(N)
Connection Type Connecting Screw M Spring Constant
(N/mm)
Thickness T
(mm)
d1
(mm)
s
(mm)
t
(mm)
Spring range
(mm)
l2
(mm)
1 Piece(s)Available

10 Days

75Both ends tappedM3~ 388813~ 2-
1 Piece(s)Available

10 Days

90Both ends tappedM4~ 3610101.24~ 2.5-
1 Piece(s)Available

10 Days

65Both ends tappedM4~ 1715101.24~ 3.75-
1 Piece(s)Available

10 Days

200Both ends tappedM4~ 8010151.44~ 2.5-
1 Piece(s)Available

10 Days

135Both ends tappedM4~ 3615151.44~ 3.75-
1 Piece(s)Available

10 Days

152Both ends tappedM4~ 3020151.44~ 5-
1 Piece(s)Available

10 Days

355Both ends tappedM6~ 95152025~ 3.75-
1 Piece(s)Available

10 Days

267Both ends tappedM6~ 53202025~ 5-
1 Piece(s)Available

10 Days

315Both ends tappedM6~ 50252025~ 6.25-
1 Piece(s)Available

10 Days

605Both ends tappedM6~ 121302525~ 5-
1 Piece(s)Available

10 Days

530Both ends tappedM6~ 85252525~ 6.25-
1 Piece(s)Available

10 Days

575Both ends tappedM6~ 77302525~ 7.5-
1 Piece(s)Available

10 Days

855Both ends tappedM8~ 114303026.5~ 7.5-
1 Piece(s)Available

10 Days

757Both ends tappedM8~ 76403026.5~ 10-
1 Piece(s)Available

10 Days

1535Both ends tappedM8~ 205304026.5~ 7.5-
1 Piece(s)Available

10 Days

1635Both ends tappedM8~ 164404026.5~ 10-
1 Piece(s)Available

10 Days

2570Both ends tappedM10~ 343305027~ 7.5-
1 Piece(s)Available

10 Days

2445Both ends tappedM10~ 245405027~ 10-
1 Piece(s)Available

10 Days

2225Both ends tappedM10~ 178505027~ 12.5-
1 Piece(s)Available

10 Days

3400Both ends tappedM10~ 453306027~ 7.5-
1 Piece(s)Available

10 Days

3300Both ends tappedM10~ 330406027~ 10-
1 Piece(s)Available

10 Days

4000Both ends tappedM10~ 356457037~ 11.25-
1 Piece(s)Available

10 Days

4650Both ends tappedM12~ 465407539~ 10-
1 Piece(s)Available

10 Days

4500Both ends tappedM12~ 327557539~ 13.75-
1 Piece(s)Available

10 Days

75Female Screw, Male ScrewM3~ 388813~ 26
1 Piece(s)Available

10 Days

90Female Screw, Male ScrewM4~ 3610101.24~ 2.510
1 Piece(s)Available

10 Days

65Female Screw, Male ScrewM4~ 1715101.24~ 3.7510
1 Piece(s)Available

10 Days

200Female Screw, Male ScrewM4~ 8010151.44~ 2.510
1 Piece(s)Available

10 Days

130Female Screw, Male ScrewM4~ 3515151.44~ 3.7510
1 Piece(s)Available

10 Days

150Female Screw, Male ScrewM4~ 3020151.44~ 510
1 Piece(s)Available

10 Days

355Female Screw, Male ScrewM6~ 95152025~ 3.7518
1 Piece(s)Available

10 Days

265Female Screw, Male ScrewM6~ 53202025~ 518
1 Piece(s)Available

10 Days

315Female Screw, Male ScrewM6~ 50252025~ 6.2518
1 Piece(s)Available

10 Days

690Female Screw, Male ScrewM6~ 184152525~ 3.7518
1 Piece(s)Available

10 Days

605Female Screw, Male ScrewM6~ 121202525~ 518
1 Piece(s)Available

10 Days

570Female Screw, Male ScrewM6~ 76302525~ 7.518
1 Piece(s)Available

10 Days

535Female Screw, Male ScrewM8~ 143153026.5~ 3.7520
1 Piece(s)Available

10 Days

850Female Screw, Male ScrewM8~ 113303026.5~ 7.520
1 Piece(s)Available

10 Days

1530Female Screw, Male ScrewM8~ 204304026.5~ 7.523
1 Piece(s)Available

10 Days

1630Female Screw, Male ScrewM8~ 163404026.5~ 1023
1 Piece(s)Available

10 Days

3600Female Screw, Male ScrewM10~ 720205027~ 528
1 Piece(s)Available

10 Days

2575Female Screw, Male ScrewM10~ 343305027~ 7.528
1 Piece(s)Available

10 Days

2440Female Screw, Male ScrewM10~ 244405027~ 1028
1 Piece(s)Available

10 Days

2200Female Screw, Male ScrewM10~ 176505027~ 12.528
1 Piece(s)Available

10 Days

3400Female Screw, Male ScrewM10~ 453306027~ 7.528
1 Piece(s)Available

10 Days

3330Female Screw, Male ScrewM10~ 333406027~ 1028
1 Piece(s)Available

10 Days

4000Female Screw, Male ScrewM10~ 356457037~ 11.2527
1 Piece(s)Available

10 Days

4600Female Screw, Male ScrewM12~ 460407539~ 1037
1 Piece(s)Available

10 Days

4510Female Screw, Male ScrewM12~ 328557539~ 13.7537
1 Piece(s)Available

10 Days

70Both ends threadedM3~ 35881-~ 26
1 Piece(s)Available

10 Days

89Both ends threadedM4~ 3610101.2-~ 2.510
1 Piece(s)Available

10 Days

60Both ends threadedM4~ 1615101.2-~ 3.7510
1 Piece(s)Available

10 Days

198Both ends threadedM4~ 7910151.4-~ 2.510
1 Piece(s)Available

10 Days

125Both ends threadedM4~ 3315151.4-~ 3.7510
1 Piece(s)Available

10 Days

145Both ends threadedM4~ 2920151.4-~ 510
1 Piece(s)Available

10 Days

352Both ends threadedM6~ 9415202-~ 3.7518
1 Piece(s)Available

10 Days

260Both ends threadedM6~ 5220202-~ 518
1 Piece(s)Available

10 Days

310Both ends threadedM6~ 5025202-~ 6.2518
1 Piece(s)Available

10 Days

687Both ends threadedM6~ 18315252-~ 3.7518
1 Piece(s)Available

10 Days

602Both ends threadedM6~ 12020252-~ 518

Loading...

Basic Information

Type Anti-vibration Rubber Application Buffer Hardness(Shore A30) 55±5°
Antivibration Rubber Type Square type Vibration Absorber Material Natural Rubber Operating Temperature Range(℃) -30::80
Color Black Support washer Steel, galvanized Threaded bushing Steel, galvanized
Body Natural rubber (caoutchouc NR) Screw Steel, galvanized Conflict Minerals free yes
REACH compliant yes

Additional Products in this Category

Tech Support