(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rubber Stopper - EH Series

Rubber Stopper - EH Series
  • Volume Discount

[Features]
• Easy to install.
• With hex nut/spring washer.
• Bear large load and deformation and prevent noise.

[Application]
• Shock mitigation material.

Part Number

Configured Part Number is shown.

Part Number
EH25
EH30
EH45
EH66
EH90
EH100
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Allowable Load
(N)
Connecting Screw M Rubber Height
(mm)
Mounting shaft length
(mm)
O.D.
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

490[M6] M6X1.002515254989999336009233-826230
1 Piece(s)Available

8 Days or more

880[M8] M8X1.253120304989999336016233-827150
1 Piece(s)Available

8 Days or more

2200[M8] M8X1.253625454989999336023233-8289130
1 Piece(s)Available

8 Days or more

3900[M12] M12X1.754530664989999336030233-8297280
1 Piece(s)Available

8 Days or more

6200[M12] M12X1.757542904989999336047233-8301590
1 Piece(s)Available

8 Days or more

7800[M12] M12X1.7585421004989999336054233-8319800

Loading...

  1. 1

Basic Information

Type Anti-vibration Rubber Application Cushion / Vibration Damping Proofing / Vibration Isolation / Buffer Operating Characteristics Standard
Connection Type One End Male Thread Antivibration Rubber Type Others Vibration Absorber Material Natural Rubber (NR)
Fitting Material Rolled Steel Material for General Structure Ordering Unit(piece) 1

Additional Products in this Category

Tech Support