(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gel Vibration Isolators - Washers, Both Ends Threaded

Gel Vibration Isolators - Washers, Both Ends Threaded
  • Volume Discount

Uses silicone vibration absorber with longer fatigue life than rubber products. Is Suitable for light load and micro-vibration.

  • inCAD Components

(i)Caution

  • Gel colors have changed for some products. See 【here】 for details.
Washers with Antivibration Gel - Both Ends Threaded, Standard Type:Related Image
・Materials
[ M ] Material:
Main Body: Silicone
Attaching Portion: 304
Stainless Steel

[ A ] Accessories:
Hex Nut: 304 Stainless Steel
Spring and Washer 2 pc. each:
304 Stainless Steel

Specifications

Part Number
BGEPG50
TypePart NumberD1D2H1H21M
(Coarse Thread)
TypeNo.
Ultra-LightBGELA
SBGELA
WBGELA
TBGELA
006181213915104
0142520181420146
LightweightBGELM
SBGELM
WBGELM
0303024221818146
050
070
071*8
1006
101*8
Medium LoadBGELH
SBGELH
WBGELH
TBGELH
1503528252117126
151*8
TypePart NumberWorking Load N {kgf}Spring Constant
N/mm{kgf/cm}±20%
[ ! ]HardnessFrequency Used HzBody Color
TypeNo.Asker CPenetration
Ultra-LightBGELA
SBGELA
WBGELA
TBGELA
0064.9~7.84 {0.5~0.8}6.17 {0.63}-64.7 23~①Milky White
0147.84~19.6 {0.8~2.0}9.31 {0.95}-60.7 20~②Milky White
LightweightBGELM
SBGELM
WBGELM
03019.6~34.3 {2.0~3.5}13.13 {1.34}19.7 32.0 17~③Milky White
05034.3~63.7 {3.5~5.5}21.75 {2.22}29.8 -16~④Light Green
07063.7~88.2 {5.5~8.5}33.71 {3.44}38.0 -16~⑤Light Orange
071*
10088.2~122.5 {8.5~12.5}46.74 {4.77}44.3 -16~⑥Light Blue
101*
Medium LoadBGELH
SBGELH
WBGELH
TBGELH
150122.5~245.1 {12.5~25.0}56.2 {5.74}52.5 -14~⑦Milky White
151*
[ ! ]Hardness: Listed values are not guaranteed values but an example of measured values. [ ! ]Penetration: JIS K2207, Asker C: JIS S6050 See Click here
[ ! ]* Nominal 071, 101, 151 are applicable to BGELM and BGELH only.
kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BGELA006
BGELA014
BGELH150
BGELH151
BGELM030
BGELM050
BGELM070
BGELM071
BGELM100
BGELM101
SBGELA006
SBGELA014
SBGELH150
SBGELM030
SBGELM050
SBGELM070
SBGELM100
TBGELA006
TBGELA014
TBGELH150
WBGELA006
WBGELA014
WBGELH150
WBGELM030
WBGELM050
WBGELM070
WBGELM100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnecting Screw M Spring Constant
(N/mm)
Applied Load
(N)
Applicable Frequency Range
(Hz)
Body Color Threaded Shape
1 Piece(s)Available

8 Days or more

1046.174.9~7.8423~Translucent WhiteStandard Type
1 Piece(s)Available

8 Days or more

1069.317.84~19.620~Translucent WhiteStandard Type
1 Piece(s)Available

8 Days or more

10656.2122.5~245.114~Translucent WhiteStandard Type
1 Piece(s)Available

8 Days or more

10856.2122.5~245.114~Translucent WhiteStandard Type
1 Piece(s)Available

8 Days or more

10613.1319.6~34.317~Translucent WhiteStandard Type
1 Piece(s)Available

8 Days or more

10621.7534.3~63.716~[Light Green] Light GreenStandard Type
1 Piece(s)Available

8 Days or more

10633.7163.7~88.216~Light OrangeStandard Type
1 Piece(s)Available

8 Days or more

10833.7163.7~88.216~Light Orange-
1 Piece(s)Available

8 Days or more

10646.7488.2~122.516~Light BlueStandard Type
1 Piece(s)Available

8 Days or more

10846.7488.2~122.516~Light Blue-
1 Piece(s)Available

8 Days or more

1046.174.9~7.8423~Translucent WhiteLower Thread Short Type
1 Piece(s)Available

8 Days or more

1069.317.84~19.620~Translucent WhiteLower Thread Short Type
1 Piece(s)Available

8 Days or more

10656.2122.5~245.114~Translucent WhiteLower Thread Short Type
1 Piece(s)Available

8 Days or more

10613.1319.6~34.317~Translucent WhiteLower Thread Short Type
1 Piece(s)Available

8 Days or more

10621.7534.3~63.716~[Light Green] Light GreenLower Thread Short Type
1 Piece(s)Available

8 Days or more

10633.7163.7~88.216~Light OrangeLower Thread Short Type
1 Piece(s)Available

8 Days or more

10646.7488.2~122.516~Light BlueLower Thread Short Type
1 Piece(s)Available

8 Days or more

1046.174.9~7.8423~Translucent WhiteUpper Thread Short Type
1 Piece(s)Available

8 Days or more

1069.317.84~19.620~Translucent WhiteUpper Thread Short Type
1 Piece(s)Available

8 Days or more

10656.2122.5~245.114~Translucent WhiteUpper Thread Short Type
1 Piece(s)Available

8 Days or more

1046.174.9~7.8423~Translucent WhiteShort Type
1 Piece(s)Available

8 Days or more

1069.317.84~19.620~Translucent WhiteShort Type
1 Piece(s)Available

8 Days or more

10656.2122.5~245.114~Translucent WhiteShort Type
1 Piece(s)Available

8 Days or more

10613.1319.6~34.317~Translucent WhiteShort Type
1 Piece(s)Available

8 Days or more

10621.7534.3~63.716~[Light Green] Light GreenShort Type
1 Piece(s)Available

8 Days or more

10633.7163.7~88.216~Light OrangeShort Type
1 Piece(s)Available

8 Days or more

10646.7488.2~122.516~Light BlueShort Type

Loading...

  1. 1

More Information

Washers with Antivibration Gel - Both Ends Threaded, Standard Type:Related Image

Example

Washers with Antivibration Gel - Both Ends Threaded, Standard Type:Related Image
 

Basic Information

Type Washers with Antivibration Gel Application Vibration Control Properties Durability / Weather Resistance / Water Resistance / Oil Resistance / Ozone Resistance
Connection Type Both Ends Threaded Studs Antivibration Gel Type Round Type Material Silicone
Operating Temperature Range(℃) -40::200

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.