(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gel Vibration Isolators - Rubber Coated Type, One End Threaded, One End Plate Mount

Gel Vibration Isolators - Rubber Coated Type, One End Threaded, One End Plate Mount

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Uses silicone vibration absorber with longer fatigue life than rubber products. Is Suitable for light load and micro-vibration.

  • inCAD Components
Antivibration Gels - One End Threaded, One End Stopper Plate, with Rubber Jacket:Related Image
・Materials
[ M ] Material:
  Main Body: Silicone
  Coating: EPDM Synthetic Rubber Synthetic Rubber
  Attaching Portion: 304 Stainless Steel

[ A ] Accessories:
  Hex Nut: 304 Stainless Steel
  Spring Washer: 304 Stainless Steel
  1 pc. each

Specifications

Part Number
BGEPG50
Part NumberWorking Load N{kgf}Frequency Used Hz
TypeNo.
HBGELP300245.1~343.2
{25.0~35.0}
13~
kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HBGELP300
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

More Information

Antivibration Gels - One End Threaded, One End Stopper Plate, with Rubber Jacket:Related Image

Example

Antivibration Gels - One End Threaded, One End Stopper Plate, with Rubber Jacket:Related Image
 

Basic Information

Type Washers with Antivibration Gel Application Vibration Control Properties Durability / Weather Resistance / Water Resistance / Oil Resistance / Ozone Resistance
Antivibration Gel Type Rubber Coated Material Silicone Operating Temperature Range(℃) -40::200
Applied Load(N) 245.1::343.2 Applicable Frequency Range(Hz) 13::

Please check the type/dimensions/specifications of the part HBGELP300 in the Gel Vibration Isolators - Rubber Coated Type, One End Threaded, One End Plate Mount series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.