(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sponge Sheets - Low-Elasticity, Low Rebound, Low Strain

Sponge Sheets - Low-Elasticity, Low Rebound, Low Strain

•Material: Sponge
•Hole Machining: No Drilling Alteration

  • METRIC
  • inCAD Components

PDFP.2019-2620

Unit examples related to this product
Low Elastic / Low Repulsion / Low Strain Sponge Sheets:Related Image
・Materials
No Adhesive Adhesive [ M ]Material [ H ]Hardness Color
SUNSET SUNSETA Low Elasticity Rubber Sponge (Hanenaito® Sponge) Asker C25 Black
SPTA - Low Rebound Sponge Asker C27 White
SNPG - Low Strain Sponge (Silicone Foam) Asker C15 Green (T 3mm)
White (T 6mm)
[ ! ]Adhesive thickness is 0.14~0.2mm.
[ ! ]Hanenaito® is a registered trademark of Naigai Rubber Industry Co., Ltd.
[ ! ]The values of hardness are reference values.
■Accuracy Standards
T Dimension Tolerance
A, B Dimension Tolerance
T Tolerance
3, 5 ±0.5
6~20 ±1.0

A, B Tolerance
190 or Less ±1.5
200~390 ±2.0
400 or More ±3.0

Specifications

Part Number - A - B - T
SUNSET - 500 - 350 - 10
Part Number 10mm Increment T
A B
SUNSET
SUNSETA
20~500 20~350 3
5
8
10
SPTA 20~500 20~500 5
10
15
20
SNPG 20~500 20~300 3
6
[ ! ]A≥B
■Features
■Low Elasticity Rubber Sponge (Hanenaito® Sponge)
· It is low elasticity rubber (Hanenaito®) foam.
· Excels in shock absorption.
· Lightweight with specific gravity at 0.3.
■Low Rebound Sponge
· It is bridge foam of styrene-type elastomer.
· Excellent shock absorption.
■Low Strain Sponge (Silicone Foam)
· It is a silicone foam.
· The material resists crushing, even after repetitive impact absorption.
· Usable in a very wide temperature range of -40°C~150°C.
[ ! ]Peel off the protective film on the surface before use.
■Characteristics of Sponges
Item Unit Low Elasticity Rubber Sponge Low Rebound Sponge Low Strain Sponge
Apparent Density g/cm3 0.3 0.097 0.26
Air Bubble - Independent Independent Independent
Tensile Strength MPa
{kgf/cm2}
0.9
{9}
0.9
{9}
0.32
{3.2}
Elongation % 480 210 73
25% Compression Set % 62 5.1 0.2
Temperature of Continuous Use °C 20~60 10~50 -40~150
Abrasion Resistance
Anti-Aging
Water Resistance
Chemical Resistance Oil (Gasoline) × × ×
Acid ×
Alkali ×
Organic Solvent × × ×
[ ! ]For Adhesive Type, the adhesion strength decreases under high temperature (at approx. 80°C or more).
[ ! ]The temperature of continuous use is the temperature at which long-term use does not cause a sharp decline in quality.
[ ! ]Compression Set JIS K6262
[ ! ]Values in the table to the right are for reference and not guaranteed.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SNPG-[20-500/10]-[20-300/10]-[3,​6]
SPTA-[20-500/10]-[20-500/10]-[5,​10,​15,​20]
SUNSET-[20-500/10]-[20-350/10]-[3,​5,​8,​10]
SUNSETA-[20-500/10]-[20-350/10]-[3,​5,​8,​10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAdhesive Tape Thickness T
(mm)
Width A
(mm)
Length B
(mm)
Material, Details Hardness (Shore, Asker, Penetration) Color
1 Piece(s)

10 Days or more

10W/o Adhesive Tape3 ~ 620 ~ 50020 ~ 300[Silicon Rubber (SI)] Low Strain Sponge (Silicone Foam)Asker C15-
1 Piece(s)

10 Days or more

10W/o Adhesive Tape5 ~ 2020 ~ 50020 ~ 500[Low Rebound Sponge] Low Rebound SpongeAsker C27White
1 Piece(s)

10 Days or more

10W/o Adhesive Tape3 ~ 1020 ~ 50020 ~ 350[Low Rebound Sponge] Low Elasticity Rubber Sponge (Hanenaito Sponge)Asker C25Black
1 Piece(s)

10 Days or more

10With Adhesive Tape3 ~ 1020 ~ 50020 ~ 350[Low Rebound Sponge] Low Elasticity Rubber Sponge (Hanenaito Sponge)Asker C25Black

Loading...

  1. 1
 

Basic Information

Material, General Sponge Hole Machining No Drilling Alteration

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support