(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Urethane Absorbent Pad

Urethane Absorbent Pad
  • Volume Discount

Lightweight and soft — widely used as a cushion material. In addition, inexpensive and versatile, it is also used in many non-industrial applications. Use by cutting to the user's preferential size and shape.
· Classification: absorbent pad
· Material: urethane foam absorbent pad. Thickness: 10 mm
· Width or OD: 300 mm
· Length: 300 mm
· Color: gray
· Quantity per pack: 1 PC

Part Number

Configured Part Number is shown.

KP-1300

Part Number
KP-1300
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Classification Sponge Thickness(mm) 10 Width(Outer diameter when it is round)(mm) 300
Length(mm) 300 Material Urethane Sponge Color Gray
1P Qty.(pcs.) 1

Please check the type/dimensions/specifications of the part KP-1300 in the Urethane Absorbent Pad series.

Additional Products in this Category

Tech Support