(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bumpers - Urethane & Rubber, with Metal Washer

Bumpers - Urethane & Rubber, with Metal Washer
  • Volume Discount

MISUMI original product with Baked Metal Washer, Urethane and Rubber.

  • METRIC
  • inCAD Components

PDFP.2019-2578

Unit examples related to this product
Urethane Washers - Counterbored with Metal Washer, Standard Lengths:Related Image
・Materials
L SelectableL ConfigurableUrethane / RubberWasher
[ M ]MaterialColor[ H ]Hardness[ M ]Material
AYSKAYFSEther Type
Polyurethane
BlackShore A95304 Stainless Steel
AYHKAYFHShore A90
AYMKAYFMEster Type
Polyurethane
BlackShore A70
AYLKAYFLShore A50
-AYFYShore A30
-AYFHEAntistatic
Polyurethane
GrayShore A90
-AYFMEShore A70
-AYFLEShore A50
-RBFNNitrile Rubber (NBR Nitrile Rubber )BlackShore A70
-RBFULow Elasticity Rubber (Hanenaito®)BlackShore A57
-RBFSSilicon Rubber (SI)Light GrayShore A70
-RBFFFluororubber (FPM)BlackShore A80
[ ! ]Hanenaito® is a registered trademark of Naigai Rubber Industry Co., Ltd.
 

Specifications

Part Number-L 
AYSK12-10 
AYFY25-52 
■L Selectable (Urethane)
Part NumberL(M)
Applicable Screw
(d1)d2V
TypeD
AYSK (x1.1)
AYHK (x1.0)
AYMK (x1.1)
AYLK (x1.1)
( ) Material Multiplier
1210      M31163
15101520    M41484
2010152025   M5199.55
251015202530  M624116
30 1520253040 M829148
40   25304050M10391710
■L Configurable (Urethane)
Part NumberL
1mm Increment
(M)
Applicable Screw
(d1)d2V
TypeD
AYFS (x1.1)
AYFH (x1.0)
AYFM (x1.1)
AYFL (x1.0)
AYFY (x1.3)

AYFHE (x1.2)
AYFME (x1.2)
AYFLE (x1.4)
125~80M31163
15M41484
20M5199.55
25M624116
30M829148
( ) Material Multiplier40M10391710
■Characteristic Values of Antistatic Urethane
Specific Volume Resistivity2.1x108Ω·cm
Surface Resistivity4.0x109
(Conditions: Temperature 30°C Humidity 60%)
[ ! ]All other properties are equal to those of urethane of the same hardness.
■L Configurable (Rubber)
Part NumberL
1mm Increment
(M)
Applicable Screw
(d1)d2V
TypeD
RBFN
RBFU
RBFS
RBFF
155~30M41484
20M5199.55
25M624116
30M829148

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AYFH12-[5-80/1]
AYFH15-[5-80/1]
AYFH20-[5-80/1]
AYFH25-[5-80/1]
AYFH30-[5-80/1]
AYFH40-[5-80/1]
AYFHE12-[5-80/1]
AYFHE15-[5-80/1]
AYFHE20-[5-80/1]
AYFHE25-[5-80/1]
AYFHE30-[5-80/1]
AYFHE40-[5-80/1]
AYFL12-[5-80/1]
AYFL15-[5-80/1]
AYFL20-[5-80/1]
AYFL25-[5-80/1]
AYFL30-[5-80/1]
AYFL40-[5-80/1]
AYFLE12-[5-80/1]
AYFLE15-[5-80/1]
AYFLE20-[5-80/1]
AYFLE25-[5-80/1]
AYFLE30-[5-80/1]
AYFLE40-[5-80/1]
AYFM12-[5-80/1]
AYFM15-[5-80/1]
AYFM20-[5-80/1]
AYFM25-[5-80/1]
AYFM30-[5-80/1]
AYFM40-[5-80/1]
AYFME12-[5-80/1]
AYFME15-[5-80/1]
AYFME20-[5-80/1]
AYFME25-[5-80/1]
AYFME30-[5-80/1]
AYFME40-[5-80/1]
AYFS12-[5-80/1]
AYFS15-[5-80/1]
AYFS20-[5-80/1]
AYFS25-[5-80/1]
AYFS30-[5-80/1]
AYFS40-[5-80/1]
AYFY12-[5-80/1]
AYFY15-[5-80/1]
AYFY20-[5-80/1]
AYFY25-[5-80/1]
AYFY30-[5-80/1]
AYFY40-[5-80/1]
AYHK12-10
AYHK15-10
AYHK15-15
AYHK15-20
AYHK20-10
AYHK20-15
AYHK20-20
AYHK20-25
AYHK25-10
AYHK25-15
AYHK25-20
AYHK25-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial, General Hardness, General Outer Diameter
(mm)
Material, Detail Hardness (Shore, Asker) Type O.D. D
(φ)
Length L
(mm)
L Dimension
(mm)
1 Piece(s)

13 Days or more

10UrethaneHard (Golf Ball)12[Urethane (General)] Ether PolyurethaneShore A90L Dimension Specifying Type12-5 ~ 80
1 Piece(s)

13 Days or more

10UrethaneHard (Golf Ball)15[Urethane (General)] Ether PolyurethaneShore A90L Dimension Specifying Type15-5 ~ 80
1 Piece(s)

13 Days or more

10UrethaneHard (Golf Ball)20[Urethane (General)] Ether PolyurethaneShore A90L Dimension Specifying Type20-5 ~ 80
1 Piece(s)

13 Days or more

10UrethaneHard (Golf Ball)25[Urethane (General)] Ether PolyurethaneShore A90L Dimension Specifying Type25-5 ~ 80
1 Piece(s)

13 Days or more

10UrethaneHard (Golf Ball)30[Urethane (General)] Ether PolyurethaneShore A90L Dimension Specifying Type30-5 ~ 80
1 Piece(s)

13 Days or more

10UrethaneHard (Golf Ball)40[Urethane (General)] Ether PolyurethaneShore A90L Dimension Specifying Type40-5 ~ 80
1 Piece(s)

13 Days or more

10UrethaneHard (Golf Ball)12Antistatic UrethaneShore A90L Dimension Specifying Type12-5 ~ 80
1 Piece(s)

13 Days or more

10UrethaneHard (Golf Ball)15Antistatic UrethaneShore A90L Dimension Specifying Type15-5 ~ 80
1 Piece(s)

13 Days or more

10UrethaneHard (Golf Ball)20Antistatic UrethaneShore A90L Dimension Specifying Type20-5 ~ 80
1 Piece(s)

13 Days or more

10UrethaneHard (Golf Ball)25Antistatic UrethaneShore A90L Dimension Specifying Type25-5 ~ 80
1 Piece(s)

13 Days or more

10UrethaneHard (Golf Ball)30Antistatic UrethaneShore A90L Dimension Specifying Type30-5 ~ 80
1 Piece(s)

13 Days or more

10UrethaneHard (Golf Ball)40Antistatic UrethaneShore A90L Dimension Specifying Type40-5 ~ 80
1 Piece(s)

13 Days or more

10UrethaneMedium (Softball)12[Urethane (General)] Ester PolyurethaneShore A50L Dimension Specifying Type12-5 ~ 80
1 Piece(s)

13 Days or more

10UrethaneMedium (Softball)15[Urethane (General)] Ester PolyurethaneShore A50L Dimension Specifying Type15-5 ~ 80
1 Piece(s)

13 Days or more

10UrethaneMedium (Softball)20[Urethane (General)] Ester PolyurethaneShore A50L Dimension Specifying Type20-5 ~ 80
1 Piece(s)

13 Days or more

10UrethaneMedium (Softball)25[Urethane (General)] Ester PolyurethaneShore A50L Dimension Specifying Type25-5 ~ 80
1 Piece(s)

13 Days or more

10UrethaneMedium (Softball)30[Urethane (General)] Ester PolyurethaneShore A50L Dimension Specifying Type30-5 ~ 80
1 Piece(s)

13 Days or more

10UrethaneMedium (Softball)40[Urethane (General)] Ester PolyurethaneShore A50L Dimension Specifying Type40-5 ~ 80
1 Piece(s)

13 Days or more

10UrethaneMedium (Softball)12Antistatic UrethaneShore A50L Dimension Specifying Type12-5 ~ 80
1 Piece(s)

13 Days or more

10UrethaneMedium (Softball)15Antistatic UrethaneShore A50L Dimension Specifying Type15-5 ~ 80
1 Piece(s)

13 Days or more

10UrethaneMedium (Softball)20Antistatic UrethaneShore A50L Dimension Specifying Type20-5 ~ 80
1 Piece(s)

13 Days or more

10UrethaneMedium (Softball)25Antistatic UrethaneShore A50L Dimension Specifying Type25-5 ~ 80
1 Piece(s)

13 Days or more

10UrethaneMedium (Softball)30Antistatic UrethaneShore A50L Dimension Specifying Type30-5 ~ 80
1 Piece(s)

13 Days or more

10UrethaneMedium (Softball)40Antistatic UrethaneShore A50L Dimension Specifying Type40-5 ~ 80
1 Piece(s)

13 Days or more

10UrethaneMedium (Softball)12[Urethane (General)] Ester PolyurethaneShore A70L Dimension Specifying Type12-5 ~ 80
1 Piece(s)

13 Days or more

10UrethaneMedium (Softball)15[Urethane (General)] Ester PolyurethaneShore A70L Dimension Specifying Type15-5 ~ 80
1 Piece(s)

13 Days or more

10UrethaneMedium (Softball)20[Urethane (General)] Ester PolyurethaneShore A70L Dimension Specifying Type20-5 ~ 80
1 Piece(s)

13 Days or more

10UrethaneMedium (Softball)25[Urethane (General)] Ester PolyurethaneShore A70L Dimension Specifying Type25-5 ~ 80
1 Piece(s)

13 Days or more

10UrethaneMedium (Softball)30[Urethane (General)] Ester PolyurethaneShore A70L Dimension Specifying Type30-5 ~ 80
1 Piece(s)

13 Days or more

10UrethaneMedium (Softball)40[Urethane (General)] Ester PolyurethaneShore A70L Dimension Specifying Type40-5 ~ 80
1 Piece(s)

13 Days or more

10UrethaneMedium (Softball)12Antistatic UrethaneShore A70L Dimension Specifying Type12-5 ~ 80
1 Piece(s)

13 Days or more

10UrethaneMedium (Softball)15Antistatic UrethaneShore A70L Dimension Specifying Type15-5 ~ 80
1 Piece(s)

13 Days or more

10UrethaneMedium (Softball)20Antistatic UrethaneShore A70L Dimension Specifying Type20-5 ~ 80
1 Piece(s)

13 Days or more

10UrethaneMedium (Softball)25Antistatic UrethaneShore A70L Dimension Specifying Type25-5 ~ 80
1 Piece(s)

13 Days or more

10UrethaneMedium (Softball)30Antistatic UrethaneShore A70L Dimension Specifying Type30-5 ~ 80
1 Piece(s)

13 Days or more

10UrethaneMedium (Softball)40Antistatic UrethaneShore A70L Dimension Specifying Type40-5 ~ 80
1 Piece(s)

13 Days or more

10UrethaneHard (Golf Ball)12[Urethane (General)] Ether PolyurethaneShore A95L Dimension Specifying Type12-5 ~ 80
1 Piece(s)

13 Days or more

10UrethaneHard (Golf Ball)15[Urethane (General)] Ether PolyurethaneShore A95L Dimension Specifying Type15-5 ~ 80
1 Piece(s)

13 Days or more

10UrethaneHard (Golf Ball)20[Urethane (General)] Ether PolyurethaneShore A95L Dimension Specifying Type20-5 ~ 80
1 Piece(s)

13 Days or more

10UrethaneHard (Golf Ball)25[Urethane (General)] Ether PolyurethaneShore A95L Dimension Specifying Type25-5 ~ 80
1 Piece(s)

13 Days or more

10UrethaneHard (Golf Ball)30[Urethane (General)] Ether PolyurethaneShore A95L Dimension Specifying Type30-5 ~ 80
1 Piece(s)

13 Days or more

10UrethaneHard (Golf Ball)40[Urethane (General)] Ether PolyurethaneShore A95L Dimension Specifying Type40-5 ~ 80
1 Piece(s)

13 Days or more

10UrethaneSoft (Bicycle Tube)12[Urethane (General)] Ester PolyurethaneShore A30L Dimension Specifying Type12-5 ~ 80
1 Piece(s)

13 Days or more

10UrethaneSoft (Bicycle Tube)15[Urethane (General)] Ester PolyurethaneShore A30L Dimension Specifying Type15-5 ~ 80
1 Piece(s)

13 Days or more

10UrethaneSoft (Bicycle Tube)20[Urethane (General)] Ester PolyurethaneShore A30L Dimension Specifying Type20-5 ~ 80
1 Piece(s)

13 Days or more

10UrethaneSoft (Bicycle Tube)25[Urethane (General)] Ester PolyurethaneShore A30L Dimension Specifying Type25-5 ~ 80
1 Piece(s)

13 Days or more

10UrethaneSoft (Bicycle Tube)30[Urethane (General)] Ester PolyurethaneShore A30L Dimension Specifying Type30-5 ~ 80
1 Piece(s)

13 Days or more

10UrethaneSoft (Bicycle Tube)40[Urethane (General)] Ester PolyurethaneShore A30L Dimension Specifying Type40-5 ~ 80
1 Piece(s)Available

10 Days or more

10UrethaneHard (Golf Ball)12[Urethane (General)] Ether PolyurethaneShore A90L Dimension Fixed Type1210-
1 Piece(s)Available

10 Days or more

10UrethaneHard (Golf Ball)15[Urethane (General)] Ether PolyurethaneShore A90L Dimension Fixed Type1510-
1 Piece(s)Available

10 Days or more

10UrethaneHard (Golf Ball)15[Urethane (General)] Ether PolyurethaneShore A90L Dimension Fixed Type1515-
1 Piece(s)Available

10 Days or more

10UrethaneHard (Golf Ball)15[Urethane (General)] Ether PolyurethaneShore A90L Dimension Fixed Type1520-
1 Piece(s)Available

10 Days or more

10UrethaneHard (Golf Ball)20[Urethane (General)] Ether PolyurethaneShore A90L Dimension Fixed Type2010-
1 Piece(s)Available

10 Days or more

10UrethaneHard (Golf Ball)20[Urethane (General)] Ether PolyurethaneShore A90L Dimension Fixed Type2015-
1 Piece(s)Available

10 Days or more

10UrethaneHard (Golf Ball)20[Urethane (General)] Ether PolyurethaneShore A90L Dimension Fixed Type2020-
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)20[Urethane (General)] Ether PolyurethaneShore A90L Dimension Fixed Type2025-
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)25[Urethane (General)] Ether PolyurethaneShore A90L Dimension Fixed Type2510-
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)25[Urethane (General)] Ether PolyurethaneShore A90L Dimension Fixed Type2515-
1 Piece(s)Available

10 Days or more

10UrethaneHard (Golf Ball)25[Urethane (General)] Ether PolyurethaneShore A90L Dimension Fixed Type2520-
1 Piece(s)Available

10 Days or more

10UrethaneHard (Golf Ball)25[Urethane (General)] Ether PolyurethaneShore A90L Dimension Fixed Type2525-

Loading...

 

Basic Information

Shape Bumpers Thickness T(inch) 1

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.