(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Foam Tube - EPDM

Foam Tube - EPDM

Used for filling gaps, making circular seals, or fabricated into round parts such as spacers, washers, or stoppers.
EPDM is the most weather resistant foam, with a wide range of chemical compatibility, steam resistance, and good temperature range.

Cell Type: Closed Cell

Firmness: Soft
Texture: Smooth

Temperature Range: -40° to 225° F

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSAESR-T-1
ZUSAESR-T-2
ZUSAESR-T-3
ZUSAESR-T-4
ZUSAESR-T-5
ZUSAESR-T-6
ZUSAESR-T-7
ZUSAESR-T-8
ZUSAESR-T-9
ZUSAESR-T-10
ZUSAESR-T-13
ZUSAESR-T-14
ZUSAESR-T-15
ZUSAESR-T-16
ZUSAESR-T-17
ZUSAESR-T-18
ZUSAESR-T-19
ZUSAESR-T-20
ZUSAESR-T-21
ZUSAESR-T-22
ZUSAESR-T-25
ZUSAESR-T-26
ZUSAESR-T-27
ZUSAESR-T-28
ZUSAESR-T-29
ZUSAESR-T-30
ZUSAESR-T-31
ZUSAESR-T-32
ZUSAESR-T-33
ZUSAESR-T-34
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(inch)
Length
(inch)
Inner Diameter
(inch)
1 Piece(s)

13 Days

3/41201/4
1 Piece(s)

Quote

7/81203/8
1 Piece(s)

13 Days

11201/2
1 Piece(s)

13 Days

1-1/41203/4
1 Piece(s)

13 Days

1-1/81205/8
1 Piece(s)

13 Days

1-5/161207/8
1 Piece(s)

13 Days

1-1/21201
1 Piece(s)

13 Days

1-3/41201-1/8
1 Piece(s)

13 Days

1-7/81201-1/4
1 Piece(s)

Quote

21201-3/8
1 Piece(s)

81 Days

3/4601/4
1 Piece(s)

Quote

7/8603/8
1 Piece(s)

81 Days

1-1/8605/8
1 Piece(s)

81 Days

1601/2
1 Piece(s)

51 Days

1-5/16607/8
1 Piece(s)

81 Days

1-1/4603/4
1 Piece(s)

81 Days

1-1/2601
1 Piece(s)

81 Days

1-3/4601-1/8
1 Piece(s)

13 Days

1-7/8601-1/4
1 Piece(s)

Quote

2601-3/8
1 Piece(s)

81 Days

3/4241/4
1 Piece(s)

Quote

7/8243/8
1 Piece(s)

81 Days

1-1/8245/8
1 Piece(s)

51 Days

1241/2
1 Piece(s)

13 Days

1-5/16247/8
1 Piece(s)

51 Days

1-1/4243/4
1 Piece(s)

51 Days

1-1/2241
1 Piece(s)

81 Days

1-3/4241-1/8
1 Piece(s)

13 Days

1-7/8241-1/4
1 Piece(s)

Quote

2241-3/8

Loading...

  1. 1

Basic Information

Material, Detail Ethylene Sponge (EPDM Synthetic Rubber) Tensile Strength 85 psi Color Black

Additional Products in this Category

Tech Support