(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bumpers - Urethane, Counterbored, Configurable Length, Inch Measurements

Bumpers - Urethane, Counterbored, Configurable Length, Inch Measurements

Urethane excels in mechanical strength. Typical hardness options are: Shore A95 (Golf ball), A90 (Baseball), A70 (Softball), A50 (Plastic eraser), A30 (Bicycle tub).

  • INCH

Urethane Bumpers - Counterbored, Configurable (INCH):Related Image

Specifications

Urethane Bumpers - Counterbored, Configurable (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-AZXH0.63-L[0.6-3/0.01]-T[5,​8]-H[0.19-2.94/0.01]
U-AZXH0.75-L[0.6-3/0.01]-T[8,​10]-H[0.19-2.94/0.01]
U-AZXH1.00-L[0.6-3/0.01]-T[0.25,​0.31]-H[0.19-2.94/0.01]
U-AZXH1.25-L[0.6-3/0.01]-T[0.25,​0.31]-H[0.19-2.94/0.01]
U-AZXH1.50-L[1-6/0.01]-T[0.38,​0.5]-H[0.19-5.94/0.01]
U-AZXH2.00-L[1-6/0.01]-T[0.38,​0.5]-H[0.19-5.94/0.01]
U-AZXL0.63-L[0.6-3/0.01]-T[5,​8]-H[0.19-2.94/0.01]
U-AZXL0.75-L[0.6-3/0.01]-T[8,​10]-H[0.19-2.94/0.01]
U-AZXL1.00-L[0.6-3/0.01]-T[0.25,​0.31]-H[0.19-2.94/0.01]
U-AZXL1.25-L[0.6-3/0.01]-T[0.25,​0.31]-H[0.19-2.94/0.01]
U-AZXL1.50-L[1-6/0.01]-T[0.38,​0.5]-H[0.19-5.94/0.01]
U-AZXL2.00-L[1-6/0.01]-T[0.38,​0.5]-H[0.19-5.94/0.01]
U-AZXM0.63-L[0.6-3/0.01]-T[5,​8]-H[0.19-2.94/0.01]
U-AZXM0.75-L[0.6-3/0.01]-T[8,​10]-H[0.19-2.94/0.01]
U-AZXM1.00-L[0.6-3/0.01]-T[0.25,​0.31]-H[0.19-2.94/0.01]
U-AZXM1.25-L[0.6-3/0.01]-T[0.25,​0.31]-H[0.19-2.94/0.01]
U-AZXM1.50-L[1-6/0.01]-T[0.38,​0.5]-H[0.19-5.94/0.01]
U-AZXM2.00-L[1-6/0.01]-T[0.38,​0.5]-H[0.19-5.94/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial, General Hardness, General Outer Diameter
(inch)
Material, Detail Hardness (Shore, Asker) O.D. D
(φ)
Applicable Screw Size [T]
(inch)
Depth [h]
(inch)
Overall Length [L]
(inch)
1 Piece(s)

10 Days or more

10-Hard (Golf Ball)0.63 in (5/8")[Urethane (General)] Ether PolyurethaneShore A905/85 ~ 80.19 ~ 2.940.6 ~ 3
1 Piece(s)

10 Days or more

10-Hard (Golf Ball)0.75 in (3/4")[Urethane (General)] Ether PolyurethaneShore A903/48 ~ 100.19 ~ 2.940.6 ~ 3
1 Piece(s)

10 Days or more

10-Hard (Golf Ball)1.00 in (1")[Urethane (General)] Ether PolyurethaneShore A9010.25 ~ 0.310.19 ~ 2.940.6 ~ 3
1 Piece(s)

10 Days or more

10-Hard (Golf Ball)1.25 in (1-1/4")[Urethane (General)] Ether PolyurethaneShore A901-1/40.25 ~ 0.310.19 ~ 2.940.6 ~ 3
1 Piece(s)

10 Days or more

10-Hard (Golf Ball)1.50 in (1-1/2")[Urethane (General)] Ether PolyurethaneShore A901-1/20.38 ~ 0.50.19 ~ 5.941 ~ 6
1 Piece(s)

10 Days or more

10-Hard (Golf Ball)2.00 in (2")[Urethane (General)] Ether PolyurethaneShore A9020.38 ~ 0.50.19 ~ 5.941 ~ 6
1 Piece(s)

10 Days or more

10UrethaneMedium (Softball)0.63 in (5/8")[Urethane (General)] Ester PolyurethaneShore A505/85 ~ 80.19 ~ 2.940.6 ~ 3
1 Piece(s)

10 Days or more

10UrethaneMedium (Softball)0.75 in (3/4")[Urethane (General)] Ester PolyurethaneShore A503/48 ~ 100.19 ~ 2.940.6 ~ 3
1 Piece(s)

10 Days or more

10UrethaneMedium (Softball)1.00 in (1")[Urethane (General)] Ester PolyurethaneShore A5010.25 ~ 0.310.19 ~ 2.940.6 ~ 3
1 Piece(s)

10 Days or more

10UrethaneMedium (Softball)1.25 in (1-1/4")[Urethane (General)] Ester PolyurethaneShore A501-1/40.25 ~ 0.310.19 ~ 2.940.6 ~ 3
1 Piece(s)

10 Days or more

10UrethaneMedium (Softball)1.50 in (1-1/2")[Urethane (General)] Ester PolyurethaneShore A501-1/20.38 ~ 0.50.19 ~ 5.941 ~ 6
1 Piece(s)

10 Days or more

10UrethaneMedium (Softball)2.00 in (2")[Urethane (General)] Ester PolyurethaneShore A5020.38 ~ 0.50.19 ~ 5.941 ~ 6
1 Piece(s)

10 Days or more

10UrethaneHard (Golf Ball)0.63 in (5/8")[Urethane (General)] Ester PolyurethaneShore A705/85 ~ 80.19 ~ 2.940.6 ~ 3
1 Piece(s)

10 Days or more

10UrethaneHard (Golf Ball)0.75 in (3/4")[Urethane (General)] Ester PolyurethaneShore A703/48 ~ 100.19 ~ 2.940.6 ~ 3
1 Piece(s)

10 Days or more

10UrethaneHard (Golf Ball)1.00 in (1")[Urethane (General)] Ester PolyurethaneShore A7010.25 ~ 0.310.19 ~ 2.940.6 ~ 3
1 Piece(s)

10 Days or more

10UrethaneHard (Golf Ball)1.25 in (1-1/4")[Urethane (General)] Ester PolyurethaneShore A701-1/40.25 ~ 0.310.19 ~ 2.940.6 ~ 3
1 Piece(s)

10 Days or more

10UrethaneHard (Golf Ball)1.50 in (1-1/2")[Urethane (General)] Ester PolyurethaneShore A701-1/20.38 ~ 0.50.19 ~ 5.941 ~ 6
1 Piece(s)

10 Days or more

10UrethaneHard (Golf Ball)2.00 in (2")[Urethane (General)] Ester PolyurethaneShore A7020.38 ~ 0.50.19 ~ 5.941 ~ 6

Loading...

  1. 1
 

Basic Information

Shape Bumpers

Additional Products in this Category

Complementary Products

Tech Support