(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Washers & Bumpers - Thermoplastic Elastomer (TPE) Rubber

TPE Bumbers:Related Image
・Materials
WashersConfigurable
Type
Cushion
Type
[ M ]Material[ H ]HardnessColor
No AdhesiveAdhesive
WTPEWTPEAFWTPEARBXTPOlefin Type TPEShore A65Gray

Specifications

TPE Bumbers:Related Image
■ TPE Washers Standard Type (No Adhesive, Adhesive)
Part NumberVT
TypeD
No Adhesive
WTPE

Adhesive
WTPEA
62            13 
8234          13 
10 3456        135
12  4568       135
15  456810      135
20   5681012      35
25   56810121620    35
30   56810121620    35
35     81012162025    5
40     8101216202530   5
50     8101216202530   5
60       121620253040  5
■ TPE Washers Configurable Type
Part Number1mm Increment
TypeDVT
FWTPEA6~150(No Hole)
2~39
(V≤D−6)
1

3

5
16~30
31~45
46~600(No Hole)
10~70
(V≤D−6)
61~80
81~1000(No Hole)
20~80
(V≤D−6)
■ TPE Bumper Type
Part NumberL
1mm Increment
VApplicable Bolts
TypeD
Through Hole Type
RBXTP
1510~507M4
2010M6
3016M10

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FWTPEA-D[6-100/1]-V0-T[1,​3,​5]
FWTPEA-D[6-100/1]-V[2-80/1]-T[1,​3,​5]
WTPE6-2-[1,​3,​5]
WTPE8-[2,​3,​4]-[1,​3,​5]
WTPE10-[3,​4,​5,​6]-[1,​3,​5]
WTPE12-[4,​5,​6,​8]-[1,​3,​5]
WTPE15-[4,​5,​6,​8,​10]-[1,​3,​5]
WTPE20-[5,​6,​8,​10,​12]-[3,​5]
WTPE25-[5,​6,​8,​10,​12,​16,​20]-[3,​5]
WTPE30-[5,​6,​8,​10,​12,​16,​20]-[3,​5]
WTPE35-[8,​10,​12,​16,​20,​25]-5
WTPE40-[8,​10,​12,​16,​20,​25,​30]-5
WTPE50-[8,​10,​12,​16,​20,​25,​30]-5
WTPE60-[12,​16,​20,​25,​30,​40]-5
WTPEA6-2-[1,​3,​5]
WTPEA8-[2,​3,​4]-[1,​3,​5]
WTPEA10-[3,​4,​5,​6]-[1,​3,​5]
WTPEA12-[4,​5,​6,​8]-[1,​3,​5]
WTPEA15-[4,​5,​6,​8,​10]-[1,​3,​5]
WTPEA20-[5,​6,​8,​10,​12]-[3,​5]
WTPEA25-[5,​6,​8,​10,​12,​16,​20]-[3,​5]
WTPEA30-[5,​6,​8,​10,​12,​16,​20]-[3,​5]
WTPEA35-[8,​10,​12,​16,​20,​25]-5
WTPEA40-[8,​10,​12,​16,​20,​25,​30]-5
WTPEA50-[8,​10,​12,​16,​20,​25,​30]-5
WTPEA60-[12,​16,​20,​25,​30,​40]-5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter
(mm)
Type O.D. D
(φ)
With or w/o Seals Hole Diameter V
(mm)
T
(mm)
1 Piece(s)

10 Days or more

10-Configurable Type6 ~ 100No Seal01 ~ 5
1 Piece(s)

10 Days or more

10-Configurable Type6 ~ 100No Seal2 ~ 801 ~ 5
1 Piece(s)

11 Days or more

106Standard Type6No Seal21 ~ 5
1 Piece(s)

11 Days or more

108Standard Type8No Seal2 ~ 41 ~ 5
1 Piece(s)

11 Days or more

1010Standard Type10No Seal3 ~ 61 ~ 5
1 Piece(s)

11 Days or more

1012Standard Type12No Seal4 ~ 81 ~ 5
1 Piece(s)

11 Days or more

1015Standard Type15No Seal4 ~ 101 ~ 5
1 Piece(s)

11 Days or more

1020Standard Type20No Seal5 ~ 123 ~ 5
1 Piece(s)

11 Days or more

1025Standard Type25No Seal5 ~ 203 ~ 5
1 Piece(s)

11 Days or more

1030Standard Type30No Seal5 ~ 203 ~ 5
1 Piece(s)

11 Days or more

1035Standard Type35No Seal8 ~ 255
1 Piece(s)

11 Days or more

1040Standard Type40No Seal8 ~ 305
1 Piece(s)

11 Days or more

1050Standard Type50No Seal8 ~ 305
1 Piece(s)

11 Days or more

1060Standard Type60No Seal12 ~ 405
1 Piece(s)

11 Days or more

106Standard Type6With Seal21 ~ 5
1 Piece(s)

11 Days or more

108Standard Type8With Seal2 ~ 41 ~ 5
1 Piece(s)

11 Days or more

1010Standard Type10With Seal3 ~ 61 ~ 5
1 Piece(s)

11 Days or more

1012Standard Type12With Seal4 ~ 81 ~ 5
1 Piece(s)

11 Days or more

1015Standard Type15With Seal4 ~ 101 ~ 5
1 Piece(s)

11 Days or more

-20Standard Type20With Seal5 ~ 123 ~ 5
1 Piece(s)

11 Days or more

1025Standard Type25With Seal5 ~ 203 ~ 5
1 Piece(s)

11 Days or more

1030Standard Type30With Seal5 ~ 203 ~ 5
1 Piece(s)

11 Days or more

1035Standard Type35With Seal8 ~ 255
1 Piece(s)

11 Days or more

1040Standard Type40With Seal8 ~ 305
1 Piece(s)

11 Days or more

-50Standard Type50With Seal8 ~ 305
1 Piece(s)

11 Days or more

1060Standard Type60With Seal12 ~ 405

Loading...

  1. 1

More Information

TPE Bumbers:Related Image
■Features of TPE
TPO (Thermo Plastic Olefin): A soft segment EPDM Synthetic Rubber is finely-dispersed in a hard segment PP (Polypropylene).
Low-density (1 or less) and weight-saving Thermoplastic Elastomer.
Excels in electrical properties (more than thousandfold of specific volume resistivity compared to NBR rubbers) which is a feature of Olefin Type.
Excels in chemical resistance to acids or alkalis.
High fluidity excels molding works, low particle and low outgas properties are effective for recycling.
 

Basic Information

Shape Washers Material, General Rubber Hardness, General Medium (Softball)
Material, Detail Olefin Type TPE Hardness (Shore, Asker) Shore A65 Thickness T(inch) 1

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support