(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Foam Cord - Buna-N

Foam Cord - Buna-N

Buna-N Foam cords are used when oil resistance is required. This strong material also resists water and mild chemicals. Foam is easy to compress and conforms to uneven surfaces.

Cell Type: Closed Cell

Firmness: Medium

Texture: Smooth

Temperature Range: -100° to 500° F

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSABSR-C-1
ZUSABSR-C-2
ZUSABSR-C-3
ZUSABSR-C-4
ZUSABSR-C-5
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(inch)
Length
(inch)
1 Piece(s)

13 Days

0.012300
1 Piece(s)

13 Days

0.139300
1 Piece(s)

13 Days

0.196120
1 Piece(s)

13 Days

0.785120
1 Piece(s)

13 Days

0.049120

Loading...

  1. 1

Basic Information

Material, Detail Buna-N Tensile Strength 160 psi Color Black

Additional Products in this Category

Tech Support