(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bumpers - Urethane, Counterbored (Part Numbers)

Bumpers - Urethane, Counterbored
  • Volume Discount

Collar is selectable to match the counterbored hole size. The Abrasion-Resistant Urethanes is available with abrasion-resistance 2.5 times higher than on standard urethanes.

  • METRIC
  • inCAD Components

PDFP.2019-2579

Unit examples related to this product
Urethane Bumpers - Counterbored:Related Image
[ ! ]Collars can be ordered separately >> Click here.
・Materials
TypeUrethane onlyWith Collar[ M ]Material[ H ]HardnessColor
Black OxideElectroless Nickel Plating304 Stainless Steel
L SelectableAZXSKAZXSCAZXSMAZXSSGeneral Urethane
(Ether Polyurethane)
Shore A95Natural Color
AZXHKAZXHCAZXHMAZXHSShore A90
AZXMKAZXMCAZXMMAZXMSGeneral Urethane
(Ester Polyurethane)
Shore A70
AZXLKAZXLCAZXLMAZXLSShore A50
AZEXHKAZEXHC--Abrasion Resistant UrethaneShore A90Dark Brown
AZEXMKAZEXMC--Shore A70
AZXHHKAZXHHC--Heat Resistant UrethaneShore A90Brown
L ConfigurableAZXSAZCSAZCS-MAZCS-SGeneral Urethane
(Ether Polyurethane)
Shore A95Natural Color
AZXHAZCHAZCH-MAZCH-SShore A90
AZXMAZCMAZCM-MAZCM-SGeneral Urethane
(Ester Polyurethane)
Shore A70
AZXLAZCLAZCL-MAZCL-SShore A50

Specifications

Part Number-L-M-H1
AZXMC25
AZXL50
AZCM40
-
-
-
20
96
70
-
-
-
M6
M10
M10
-20
H1, H2 Tolerance
D Tolerance
H1, H2Tolerance
30 or Less±0.2
31~±0.5

D
Tolerance
40 or Less
±0.2

DTolerance
50±0.3
60
80±0.4
100

■L Selectable
Part NumberLMUrethane only
H1
With Collar
H2Collar
No.
TypeD
1212M35-
15121553
No Collar With Collar1520M44
Urethane onlyBlack OxideElectroless Nickel Plating304 Stainless Steel202025774A
2025M55
AZXSKAZXSCAZXSMAZXSS(Standard Shore A95)252025M6886
AZXHKAZXHCAZXHMAZXHS(Standard Shore A90)2025M868A
AZXMKAZXMCAZXMMAZXMS(Standard Shore A70)30202530M61086
AZXLKAZXLCAZXLMAZXLS(Standard Shore A50)253040M88
AZEXHKAZEXHC(Abrasion Resistant Shore A90)403040M10121010
AZEXMKAZEXMC(Abrasion Resistant Shore A70)304050M1212
AZXHHKAZXHHC(Heat Resistant Shore A90)503040M101510
4050M1212
603040M1010
4050M1212
■L Configurable
Part NumberL (1mm Increment)MH1
1mm Increment
H2
Selectable
TypeDUrethane onlyWith Collar
1515~8025~80M3 M45≤H1<L5 (M3) 7 (M4)
No CollarWith Collar20M4 M57 (M4 M5)
Urethane onlyBlack OxideElectroless Nickel Plating304 Stainless Steel25M6
M8
8 (M6 M8)
30
AZXSAZCSAZCS-MAZCS-S(Standard Shore A95)4025~15030~150M10
M12
10 (M10 M12)
AZXHAZCHAZCH-MAZCH-S(Standard Shore A90)50
AZXMAZCMAZCM-MAZCM-S(Standard Shore A70)60
AZXLAZCLAZCL-MAZCL-S(Standard Shore A50)8025~20040~200M12
M16
10 (M12)
15 (M16)
100

D
15
20
25
30
40
50
60
80
100

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AZXHS15-15-M4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHardness, General Outer Diameter
(mm)
Material, Detail Hardness (Shore, Asker) O.D. D
(φ)
Length L
(mm)
Applicable Screw Size [M] Collar Material Collar Surface Treatment H1
(mm)
Overall Length L
(mm)
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)15[Urethane (General)] Ether PolyurethaneShore A9015154304 Stainless SteelNot Provided--

Loading...

  1. 1
 

Basic Information

Shape Counterbored Material, General Urethane Thickness T(inch) 1

Please check the type/dimensions/specifications of the part AZXHS15-15-M4 in the Bumpers - Urethane, Counterbored series.

Products like this...

Part Number
AZEXHC15-20-M4
AZEXHC20-20-M4
AZEXHC20-20-M5
AZXHS15-20-M4
AZXHS20-20-M4
AZXHS20-20-M5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHardness, General Outer Diameter
(mm)
Material, Detail Hardness (Shore, Asker) O.D. D
(φ)
Length L
(mm)
Applicable Screw Size [M] Collar Material Collar Surface Treatment H1
(mm)
Overall Length L
(mm)
1 Piece(s)Available

10 Days or more

10Hard (Golf Ball)15Abrasion Resistant UrethaneShore A90152041045 Carbon SteelBlack Oxide Coating--
1 Piece(s)Available

10 Days or more

10Hard (Golf Ball)20Abrasion Resistant UrethaneShore A90202041045 Carbon SteelBlack Oxide Coating--
1 Piece(s)Available

10 Days or more

10Hard (Golf Ball)20Abrasion Resistant UrethaneShore A90202051045 Carbon SteelBlack Oxide Coating--
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)15[Urethane (General)] Ether PolyurethaneShore A9015204304 Stainless SteelNot Provided--
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)20[Urethane (General)] Ether PolyurethaneShore A9020204304 Stainless SteelNot Provided--
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)20[Urethane (General)] Ether PolyurethaneShore A9020205304 Stainless SteelNot Provided--

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.