(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bumpers - Urethane & Rubber, with Dog Point Pilot

Bumpers - Urethane & Rubber, with Dog Point Pilot
  • Volume Discount
  • Spec Change

•Shape: Dog Point
•Thickness T (inch): 1

  • METRIC
  • inCAD Components

PDFP.2019-2584

Unit examples related to this product
Urethane/Rubber Bumpers - with Pilot:Related Image
・Materials
StandardConfigurable Type[ M ]Material[ H ]HardnessColor
DXSKDXFSEther PolyurethaneShore A95Natural Color
DXHKDXFHShore A90Natural Color
DXMKDXFMEster PolyurethaneShore A70Natural Color
DXLKDXFLShore A50Natural Color
-RBKNNitrile Rubber (NBR Nitrile Rubber )Shore A70Black
-RBKCChloroprene Rubber (CR)Shore A65Black
-RBKULow Elasticity Rubber
(HANENITE®GP-35LE)
Shore A35Black
-RBKSSilicon Rubber (SI)Shore A70Light Gray
-RBKAShore A50Milky White
-RBKFFluororubber (FPM)Shore A80Black
[ ! ]The milky white color of silicone rubber Shore A50 is translucent.
 

Specifications

Part Number-V-T-L
DXHK20-10-10-18
Part Number-D-V-T-L-C
DXFL-D49-V30-T6-L42-C0
■Standard Type (No Hole Type)
Part NumberV SelectionT
Selection
L
Selection
Unit Price
TypeDDXSKDXHKDXMKDXLK
DXSK
(Shore A95)
DXHK
(Shore A90)
DXMK
(Shore A70)
DXLK
(Shore A50)
8535 810       
810 1315   
105 835 91113  
810151416182123
158 1035 111315      
810151618202325
2010 1558101518202325    
1520 253035  
2515 20510 152025      
15202525303540 
30510 152025      
15202525303540 
4020 30510 152025      
15202525303540 
50510 152025      
15202525303540 
6030 40510 152025      
15202525303540 
■Urethane Configurable (Hole Configurable Type)
Part Number1mm IncrementUnit Price
DV (VTLCDXFSDXFHDXFMDXFL
DXFS
(Shore A95)

DXFH
(Shore A90)

DXFM
(Shore A70)

DXFL
(Shore A50)
6~153~142~304~100 (No Hole)
2~40
    
11~25    
26~40    
41~50    
16~306~297~10    
11~25    
26~40    
41~50    
31~4510~445~407~10    
11~25    
26~40    
41~50    
46~6015~595~457~100 (No Hole)
10~55
    
11~25    
26~40    
41~50    
[ ! ]C≤V-4 [ ! ]L-T≤Vx3
[ ! ]For Urethane Configurable Type, configurable dimension range has been shortened.
■Rubber Configurable (Hole Configurable Type)
Part Number1mm IncrementUnit Price
DV (VTLCRBKN
RBKC
RBKURBKS
RBKA
RBKF
RBKN
(Shore A70)
RBKC
(Shore A65)
RBKU
(Shore A35)
RBKS
(Shore A70)
RBKA
(Shore A50)
RBKF
(Shore A80)
6~153~142~304~100
(No Hole)
2~40
    
11~20    
21~30    
31 ~ 50 - -
16~306~297~10    
11~20    
21~30    
31 ~ 50 - -
31~4510~445~307~10    
11~20    
21~30    
31 ~ 50 - -
46~6015~597~100
(No Hole)
10~50
    
11~20    
21~30    
31 ~ 50 - -
[ ! ]C≤V-4 [ ! ]L-T≤Vx3
[ ! ]L≤30 for RBKU, RBKS and RBKF.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DXFH-D[6-60/1]-V[3-99/1]-T[2-50/1]-L[4-100/1]
DXFL-D[6-60/1]-V[3-99/1]-T[2-50/1]-L[7-50/1]
DXFM-D[6-60/1]-V[3-99/1]-T[2-50/1]-L[4-100/1]-C0
DXFM-D[6-60/1]-V[3-99/1]-T[2-50/1]-L[4-100/1]-C[2-80/1]
DXFS-D[6-60/1]-V[3-99/1]-T[2-50/1]-L[4-100/1]
DXHK8-5-3-8
DXHK8-5-3-10
DXHK8-5-5-8
DXHK8-5-5-10
DXHK8-5-8-13
DXHK8-5-8-15
DXHK8-5-10-13
DXHK8-5-10-15
DXHK10-5-3-9
DXHK10-5-3-11
DXHK10-5-3-13
DXHK10-5-5-9
DXHK10-5-5-11
DXHK10-5-5-13
DXHK10-5-8-14
DXHK10-5-8-16
DXHK10-5-8-18
DXHK10-5-8-21
DXHK10-5-8-23
DXHK10-5-10-14
DXHK10-5-10-16
DXHK10-5-10-18
DXHK10-5-10-21
DXHK10-5-10-23
DXHK10-5-15-14
DXHK10-5-15-16
DXHK10-5-15-18
DXHK10-5-15-21
DXHK10-5-15-23
DXHK10-8-3-9
DXHK10-8-3-11
DXHK10-8-3-13
DXHK10-8-5-9
DXHK10-8-5-11
DXHK10-8-5-13
DXHK10-8-8-14
DXHK10-8-8-16
DXHK10-8-8-18
DXHK10-8-8-21
DXHK10-8-8-23
DXHK10-8-10-14
DXHK10-8-10-16
DXHK10-8-10-18
DXHK10-8-10-21
DXHK10-8-10-23
DXHK10-8-15-14
DXHK10-8-15-16
DXHK10-8-15-18
DXHK10-8-15-21
DXHK10-8-15-23
DXHK15-8-3-11
DXHK15-8-3-13
DXHK15-8-3-15
DXHK15-8-5-11
DXHK15-8-5-13
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial, General Hardness, General Outer Diameter
(mm)
Material, Detail Hardness (Shore, Asker) O.D. D
(φ)
Nose Dia. V
(φ)
T Dimension
(mm)
Length L
(mm)
I.D. C
(φ)
Overall Length L
(mm)
1 Piece(s)

10 Days or more

10UrethaneHard (Golf Ball)-[Urethane (General)] Ether PolyurethaneShore A906 ~ 603 ~ 992 ~ 50--4 ~ 100
1 Piece(s)

10 Days or more

10UrethaneMedium (Softball)-[Urethane (General)] Ester PolyurethaneShore A506 ~ 603 ~ 992 ~ 50--7 ~ 50
1 Piece(s)

10 Days or more

10UrethaneMedium (Softball)-[Urethane (General)] Ester PolyurethaneShore A706 ~ 603 ~ 992 ~ 50-04 ~ 100
1 Piece(s)

10 Days or more

10UrethaneMedium (Softball)-[Urethane (General)] Ester PolyurethaneShore A706 ~ 603 ~ 992 ~ 50-2 ~ 804 ~ 100
1 Piece(s)

10 Days or more

10UrethaneHard (Golf Ball)-[Urethane (General)] Ether PolyurethaneShore A956 ~ 603 ~ 992 ~ 50--4 ~ 100
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)8[Urethane (General)] Ether PolyurethaneShore A908538--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)8[Urethane (General)] Ether PolyurethaneShore A9085310--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)8[Urethane (General)] Ether PolyurethaneShore A908558--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)8[Urethane (General)] Ether PolyurethaneShore A9085510--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)8[Urethane (General)] Ether PolyurethaneShore A9085813--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)8[Urethane (General)] Ether PolyurethaneShore A9085815--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)8[Urethane (General)] Ether PolyurethaneShore A90851013--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)8[Urethane (General)] Ether PolyurethaneShore A90851015--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)10[Urethane (General)] Ether PolyurethaneShore A9010539--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)10[Urethane (General)] Ether PolyurethaneShore A90105311--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)10[Urethane (General)] Ether PolyurethaneShore A90105313--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)10[Urethane (General)] Ether PolyurethaneShore A9010559--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)10[Urethane (General)] Ether PolyurethaneShore A90105511--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)10[Urethane (General)] Ether PolyurethaneShore A90105513--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)10[Urethane (General)] Ether PolyurethaneShore A90105814--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)10[Urethane (General)] Ether PolyurethaneShore A90105816--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)10[Urethane (General)] Ether PolyurethaneShore A90105818--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)10[Urethane (General)] Ether PolyurethaneShore A90105821--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)10[Urethane (General)] Ether PolyurethaneShore A90105823--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)10[Urethane (General)] Ether PolyurethaneShore A901051014--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)10[Urethane (General)] Ether PolyurethaneShore A901051016--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)10[Urethane (General)] Ether PolyurethaneShore A901051018--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)10[Urethane (General)] Ether PolyurethaneShore A901051021--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)10[Urethane (General)] Ether PolyurethaneShore A901051023--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)10[Urethane (General)] Ether PolyurethaneShore A901051514--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)10[Urethane (General)] Ether PolyurethaneShore A901051516--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)10[Urethane (General)] Ether PolyurethaneShore A901051518--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)10[Urethane (General)] Ether PolyurethaneShore A901051521--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)10[Urethane (General)] Ether PolyurethaneShore A901051523--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)10[Urethane (General)] Ether PolyurethaneShore A9010839--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)10[Urethane (General)] Ether PolyurethaneShore A90108311--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)10[Urethane (General)] Ether PolyurethaneShore A90108313--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)10[Urethane (General)] Ether PolyurethaneShore A9010859--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)10[Urethane (General)] Ether PolyurethaneShore A90108511--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)10[Urethane (General)] Ether PolyurethaneShore A90108513--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)10[Urethane (General)] Ether PolyurethaneShore A90108814--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)10[Urethane (General)] Ether PolyurethaneShore A90108816--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)10[Urethane (General)] Ether PolyurethaneShore A90108818--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)10[Urethane (General)] Ether PolyurethaneShore A90108821--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)10[Urethane (General)] Ether PolyurethaneShore A90108823--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)10[Urethane (General)] Ether PolyurethaneShore A901081014--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)10[Urethane (General)] Ether PolyurethaneShore A901081016--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)10[Urethane (General)] Ether PolyurethaneShore A901081018--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)10[Urethane (General)] Ether PolyurethaneShore A901081021--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)10[Urethane (General)] Ether PolyurethaneShore A901081023--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)10[Urethane (General)] Ether PolyurethaneShore A901081514--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)10[Urethane (General)] Ether PolyurethaneShore A901081516--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)10[Urethane (General)] Ether PolyurethaneShore A901081518--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)10[Urethane (General)] Ether PolyurethaneShore A901081521--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)10[Urethane (General)] Ether PolyurethaneShore A901081523--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)15[Urethane (General)] Ether PolyurethaneShore A90158311--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)15[Urethane (General)] Ether PolyurethaneShore A90158313--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)15[Urethane (General)] Ether PolyurethaneShore A90158315--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)15[Urethane (General)] Ether PolyurethaneShore A90158511--
1 Piece(s)Available

8 Days or more

10UrethaneHard (Golf Ball)15[Urethane (General)] Ether PolyurethaneShore A90158513--

Loading...

 

Basic Information

Shape Dog Point Thickness T(inch) 1

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support