(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Washers - Rubber

Washers - Rubber

Configurable types with adhesive are added (outside diameter, inside diameter and length are configurable in 1 mm increment) [May 2023].
•Shape: Washers
•Material: Rubber
•Thickness T (mm)

  • METRIC
  • inCAD Components
Rubber Washers - Standard:Related Image
・Materials
StandardConfigurable
Type
[ M ]Material[ H ]HardnessColor
No AdhesiveAdhesive
WRBNWRBNAFWRBNNitrile Rubber (NBR Nitrile Rubber )Shore A70Black
WRBCWRBCAFWRBCChloroprene Rubber (CR)Shore A65Black
WRBPWRBPAFWRBPEthylene Rubber (EPDM Synthetic Rubber)Shore A65Black
WUNSWUNSAFWUNSLow Elasticity Rubber (HANENITE® GP-35LE)Shore A35Black
WRBSWRBSAFWRBSSilicon Rubber (SI)Shore A70Light Gray
WRBAWRBAAFWRBASilicon Rubber (SI)Shore A50Milky White
WRBFWRBFAFWRBFFluororubber (FPM)Shore A80Black
WRBRWRBRAFWRBRButyl Rubber (IIR)Shore A65Black
WRBWWRBWAFWRBWWhite Butyl Rubber (IIR)Shore A65White
[ ! ]HANENITE® is a registered trademark of Naigai Rubber Industry Co., Ltd.
[ ! ]The milky white color of silicone rubber shore A50 is translucent.
 

Specifications

■Standard
Part Number-V-T
WUNS20-10-5
■Configurable
Part Number-D-V-T
FWUNS-D19-V3-T5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FWRBA-D[6-100/1]-V0-T[1-10/1]
FWRBA-D[6-100/1]-V[2-80/1]-T[1-10/1]
FWRBC-D[6-100/1]-V0-T[1-10/1]
FWRBC-D[6-100/1]-V[2-80/1]-T[1-10/1]
FWRBF-D[6-100/1]-V0-T[1-10/1]
FWRBF-D[6-100/1]-V[2-80/1]-T[1-10/1]
FWRBN-D[6-100/1]-V0-T[1-10/1]
FWRBN-D[6-100/1]-V[2-80/1]-T[1-10/1]
FWRBP-D[6-100/1]-V0-T[1-10/1]
FWRBP-D[6-100/1]-V[2-80/1]-T[1-10/1]
FWRBR-D[6-100/1]-V0-T[1-10/1]
FWRBR-D[6-100/1]-V[2-80/1]-T[1-10/1]
FWRBS-D[6-100/1]-V0-T[1-10/1]
FWRBS-D[6-100/1]-V[2-80/1]-T[1-10/1]
FWRBW-D[6-100/1]-V0-T[1-10/1]
FWRBW-D[6-100/1]-V[2-80/1]-T[1-10/1]
FWUNS-D[6-100/1]-V0-T[1-10/1]
FWUNS-D[6-100/1]-V[2-80/1]-T[1-10/1]
WRBA6-2-[1,​2,​3]
WRBA8-[2,​3,​4]-[1,​2,​3]
WRBA10-[3,​4,​5,​6]-[1,​2,​3,​5]
WRBA12-[4,​5,​6,​8]-[1,​2,​3,​5]
WRBA15-[4,​5,​6,​8,​10]-[1,​2,​3,​5]
WRBA20-[5,​6,​8,​10,​12]-[3,​5]
WRBA25-[5,​6,​8,​10,​12,​16,​20]-[3,​5]
WRBA30-[5,​6,​8,​10,​12,​16,​20]-[3,​5]
WRBA35-[8,​10,​12,​16,​20,​25]-5
WRBA40-[8,​10,​12,​16,​20,​25,​30]-5
WRBA50-[8,​10,​12,​16,​20,​25,​30]-5
WRBA60-[12,​16,​20,​25,​30,​40]-5
WRBAA6-2-[1,​2,​3]
WRBAA8-[2,​3,​4]-[1,​2,​3]
WRBAA10-[3,​4,​5,​6]-[1,​2,​3,​5]
WRBAA12-[4,​5,​6,​8]-[1,​2,​3,​5]
WRBAA15-[4,​5,​6,​8,​10]-[1,​2,​3,​5]
WRBAA20-[5,​6,​8,​10,​12]-[3,​5]
WRBAA25-[5,​6,​8,​10,​12,​16,​20]-[3,​5]
WRBAA30-[5,​6,​8,​10,​12,​16,​20]-[3,​5]
WRBAA35-[8,​10,​12,​16,​20,​25]-5
WRBAA40-[8,​10,​12,​16,​20,​25,​30]-5
WRBAA50-[8,​10,​12,​16,​20,​25,​30]-5
WRBAA60-[12,​16,​20,​25,​30,​40]-5
WRBC6-2-[1,​2,​3]
WRBC8-[2,​3,​4]-[1,​2,​3]
WRBC10-[3,​4,​5,​6]-[1,​2,​3,​5]
WRBC12-[4,​5,​6,​8]-[1,​2,​3,​5]
WRBC15-[4,​5,​6,​8,​10]-[1,​2,​3,​5]
WRBC20-[5,​6,​8,​10,​12]-[3,​5]
WRBC25-[5,​6,​8,​10,​12,​16,​20]-[3,​5]
WRBC30-[5,​6,​8,​10,​12,​16,​20]-[3,​5]
WRBC35-[8,​10,​12,​16,​20,​25]-5
WRBC40-[8,​10,​12,​16,​20,​25,​30]-5
WRBC50-[8,​10,​12,​16,​20,​25,​30]-5
WRBC60-[12,​16,​20,​25,​30,​40]-5
WRBCA6-2-[1,​2,​3]
WRBCA8-[2,​3,​4]-[1,​2,​3]
WRBCA10-[3,​4,​5,​6]-[1,​2,​3,​5]
WRBCA12-[4,​5,​6,​8]-[1,​2,​3,​5]
WRBCA15-[4,​5,​6,​8,​10]-[1,​2,​3,​5]
WRBCA20-[5,​6,​8,​10,​12]-[3,​5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHardness, General Outer Diameter
(mm)
Material, Detail Hardness (Shore, Asker) Type O.D. D
(φ)
Color With or w/o Seals Hole Diameter V
(mm)
T
(mm)
1 Piece(s)

11 Days or more

10Medium (Softball)-Silicon Rubber (SI)Shore A50Configurable Type6 ~ 100-No Seal01 ~ 10
1 Piece(s)

11 Days or more

10Medium (Softball)-Silicon Rubber (SI)Shore A50Configurable Type6 ~ 100-No Seal2 ~ 801 ~ 10
1 Piece(s)

11 Days or more

10Medium (Softball)-Chloroprene Rubber (CR)Shore A65Configurable Type6 ~ 100-No Seal01 ~ 10
1 Piece(s)

11 Days or more

10Medium (Softball)-Chloroprene Rubber (CR)Shore A65Configurable Type6 ~ 100-No Seal2 ~ 801 ~ 10
1 Piece(s)

11 Days or more

10Hard (Golf Ball)-Fluororubber (FPM)Shore A80Configurable Type6 ~ 100-No Seal01 ~ 10
1 Piece(s)

11 Days or more

10Hard (Golf Ball)-Fluororubber (FPM)Shore A80Configurable Type6 ~ 100-No Seal2 ~ 801 ~ 10
1 Piece(s)

11 Days or more

10Medium (Softball)-Nitrile Rubber (NBR Nitrile Rubber )Shore A70Configurable Type6 ~ 100-No Seal01 ~ 10
1 Piece(s)

11 Days or more

10Medium (Softball)-Nitrile Rubber (NBR Nitrile Rubber )Shore A70Configurable Type6 ~ 100-No Seal2 ~ 801 ~ 10
1 Piece(s)

11 Days or more

10Medium (Softball)-Ethylene Rubber (EPDM Synthetic Rubber)Shore A65Configurable Type6 ~ 100-No Seal01 ~ 10
1 Piece(s)

11 Days or more

10Medium (Softball)-Ethylene Rubber (EPDM Synthetic Rubber)Shore A65Configurable Type6 ~ 100-No Seal2 ~ 801 ~ 10
1 Piece(s)

11 Days or more

10Medium (Softball)-[Butyl Rubber (IIR)] Butyl Rubber (IIR)Shore A65Configurable Type6 ~ 100BlackNo Seal01 ~ 10
1 Piece(s)

11 Days or more

10Medium (Softball)-[Butyl Rubber (IIR)] Butyl Rubber (IIR)Shore A65Configurable Type6 ~ 100BlackNo Seal2 ~ 801 ~ 10
1 Piece(s)

11 Days or more

10Medium (Softball)-Silicon Rubber (SI)Shore A70Configurable Type6 ~ 100-No Seal01 ~ 10
1 Piece(s)

11 Days or more

10Medium (Softball)-Silicon Rubber (SI)Shore A70Configurable Type6 ~ 100-No Seal2 ~ 801 ~ 10
1 Piece(s)

11 Days or more

10Medium (Softball)-[Butyl Rubber (IIR)] White Butyl Rubber (IIR)Shore A65Configurable Type6 ~ 100WhiteNo Seal01 ~ 10
1 Piece(s)

11 Days or more

10Medium (Softball)-[Butyl Rubber (IIR)] White Butyl Rubber (IIR)Shore A65Configurable Type6 ~ 100WhiteNo Seal2 ~ 801 ~ 10
1 Piece(s)

10 Days or more

10Medium (Softball)-[Low Elasticity Rubber] Low Elasticity Rubber (HANENITE®GP-35LE)Shore A35Configurable Type6 ~ 100-No Seal01 ~ 10
1 Piece(s)

10 Days or more

10Medium (Softball)-[Low Elasticity Rubber] Low Elasticity Rubber (HANENITE®GP-35LE)Shore A35Configurable Type6 ~ 100-No Seal2 ~ 801 ~ 10
1 Piece(s)

11 Days or more

10Medium (Softball)6Silicon Rubber (SI)Shore A50Standard Type6-No Seal21 ~ 3
1 Piece(s)

11 Days or more

10Medium (Softball)8Silicon Rubber (SI)Shore A50Standard Type8-No Seal2 ~ 41 ~ 3
1 Piece(s)

11 Days or more

10Medium (Softball)10Silicon Rubber (SI)Shore A50Standard Type10-No Seal3 ~ 61 ~ 5
1 Piece(s)

11 Days or more

10Medium (Softball)12Silicon Rubber (SI)Shore A50Standard Type12-No Seal4 ~ 81 ~ 5
1 Piece(s)

11 Days or more

10Medium (Softball)15Silicon Rubber (SI)Shore A50Standard Type15-No Seal4 ~ 101 ~ 5
1 Piece(s)

11 Days or more

10Medium (Softball)20Silicon Rubber (SI)Shore A50Standard Type20-No Seal5 ~ 123 ~ 5
1 Piece(s)

11 Days or more

10Medium (Softball)25Silicon Rubber (SI)Shore A50Standard Type25-No Seal5 ~ 203 ~ 5
1 Piece(s)

11 Days or more

10Medium (Softball)30Silicon Rubber (SI)Shore A50Standard Type30-No Seal5 ~ 203 ~ 5
1 Piece(s)

11 Days or more

10Medium (Softball)35Silicon Rubber (SI)Shore A50Standard Type35-No Seal8 ~ 255
1 Piece(s)

11 Days or more

10Medium (Softball)40Silicon Rubber (SI)Shore A50Standard Type40-No Seal8 ~ 305
1 Piece(s)

11 Days or more

10Medium (Softball)50Silicon Rubber (SI)Shore A50Standard Type50-No Seal8 ~ 305
1 Piece(s)

11 Days or more

10Medium (Softball)60Silicon Rubber (SI)Shore A50Standard Type60-No Seal12 ~ 405
1 Piece(s)

11 Days or more

10Medium (Softball)6Silicon Rubber (SI)Shore A50Standard Type6-With Seal21 ~ 3
1 Piece(s)

11 Days or more

10Medium (Softball)8Silicon Rubber (SI)Shore A50Standard Type8-With Seal2 ~ 41 ~ 3
1 Piece(s)

11 Days or more

10Medium (Softball)10Silicon Rubber (SI)Shore A50Standard Type10-With Seal3 ~ 61 ~ 5
1 Piece(s)

11 Days or more

10Medium (Softball)12Silicon Rubber (SI)Shore A50Standard Type12-With Seal4 ~ 81 ~ 5
1 Piece(s)

11 Days or more

10Medium (Softball)15Silicon Rubber (SI)Shore A50Standard Type15-With Seal4 ~ 101 ~ 5
1 Piece(s)

11 Days or more

10Medium (Softball)20Silicon Rubber (SI)Shore A50Standard Type20-With Seal5 ~ 123 ~ 5
1 Piece(s)

11 Days or more

10Medium (Softball)25Silicon Rubber (SI)Shore A50Standard Type25-With Seal5 ~ 203 ~ 5
1 Piece(s)

11 Days or more

10Medium (Softball)30Silicon Rubber (SI)Shore A50Standard Type30-With Seal5 ~ 203 ~ 5
1 Piece(s)

11 Days or more

10Medium (Softball)35Silicon Rubber (SI)Shore A50Standard Type35-With Seal8 ~ 255
1 Piece(s)

11 Days or more

10Medium (Softball)40Silicon Rubber (SI)Shore A50Standard Type40-With Seal8 ~ 305
1 Piece(s)

11 Days or more

10Medium (Softball)50Silicon Rubber (SI)Shore A50Standard Type50-With Seal8 ~ 305
1 Piece(s)

11 Days or more

10Medium (Softball)60Silicon Rubber (SI)Shore A50Standard Type60-With Seal12 ~ 405
1 Piece(s)

11 Days or more

10Medium (Softball)6Chloroprene Rubber (CR)Shore A65Standard Type6-No Seal21 ~ 3
1 Piece(s)

11 Days or more

10Medium (Softball)8Chloroprene Rubber (CR)Shore A65Standard Type8-No Seal2 ~ 41 ~ 3
1 Piece(s)

11 Days or more

10Medium (Softball)10Chloroprene Rubber (CR)Shore A65Standard Type10-No Seal3 ~ 61 ~ 5
1 Piece(s)

11 Days or more

10Medium (Softball)12Chloroprene Rubber (CR)Shore A65Standard Type12-No Seal4 ~ 81 ~ 5
1 Piece(s)

11 Days or more

10Medium (Softball)15Chloroprene Rubber (CR)Shore A65Standard Type15-No Seal4 ~ 101 ~ 5
1 Piece(s)

11 Days or more

10Medium (Softball)20Chloroprene Rubber (CR)Shore A65Standard Type20-No Seal5 ~ 123 ~ 5
1 Piece(s)

11 Days or more

10Medium (Softball)25Chloroprene Rubber (CR)Shore A65Standard Type25-No Seal5 ~ 203 ~ 5
1 Piece(s)

11 Days or more

10Medium (Softball)30Chloroprene Rubber (CR)Shore A65Standard Type30-No Seal5 ~ 203 ~ 5
1 Piece(s)

11 Days or more

10Medium (Softball)35Chloroprene Rubber (CR)Shore A65Standard Type35-No Seal8 ~ 255
1 Piece(s)

11 Days or more

10Medium (Softball)40Chloroprene Rubber (CR)Shore A65Standard Type40-No Seal8 ~ 305
1 Piece(s)

11 Days or more

10Medium (Softball)50Chloroprene Rubber (CR)Shore A65Standard Type50-No Seal8 ~ 305
1 Piece(s)

11 Days or more

10Medium (Softball)60Chloroprene Rubber (CR)Shore A65Standard Type60-No Seal12 ~ 405
1 Piece(s)

11 Days or more

10Medium (Softball)6Chloroprene Rubber (CR)Shore A65Standard Type6-With Seal21 ~ 3
1 Piece(s)

11 Days or more

10Medium (Softball)8Chloroprene Rubber (CR)Shore A65Standard Type8-With Seal2 ~ 41 ~ 3
1 Piece(s)

11 Days or more

10Medium (Softball)10Chloroprene Rubber (CR)Shore A65Standard Type10-With Seal3 ~ 61 ~ 5
1 Piece(s)

11 Days or more

10Medium (Softball)12Chloroprene Rubber (CR)Shore A65Standard Type12-With Seal4 ~ 81 ~ 5
1 Piece(s)

11 Days or more

10Medium (Softball)15Chloroprene Rubber (CR)Shore A65Standard Type15-With Seal4 ~ 101 ~ 5
1 Piece(s)

11 Days or more

10Medium (Softball)20Chloroprene Rubber (CR)Shore A65Standard Type20-With Seal5 ~ 123 ~ 5

Loading...

 

Basic Information

Shape Washers Material, General Rubber Thickness T(inch) 1

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.